(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color Stretch Wrap, 20µ Thickness

Color Stretch Wrap, 20µ Thickness

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,210₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Colored stretch wrap that allows easy-to-understand sorting of packages for inventory control, management by shipping destination, and privacy protection
.
[Features]
·By using the 20 µm thick-walled stretch wrap, you can pack tightly.
·Color coding is possible for each application with 3 colors of red, blue, and black.
·Black and other colors can be layered to hide the inside of the package from the outside.
·Tensile breaking strength: 306 kgf/cm2
[Applications]
·It can be used to prevent cargo collapse, sort products in factories, manage inventory, manage by shipping destination, protect privacy, etc.
[Materials]
Low-density polyethylene (LLDPE)

Color Stretch Wrap, 20µ Thickness

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,210₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
N-SFLM20-W500-B
N-SFLM20-W500-BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetail type

₹ 3,399.99

12 Piece(s) 6 Day(s) or more Blue

₹ 3,210.00

12 Piece(s) 6 Day(s) or more Black
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetail type

Loading...

  1. 1

Basic Information

Product Model Stretch Film Paper Core Inside Diameter(mm) 3 Mass(g) 2800
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language