(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It can immediately respond to layout changes. Movable medium duty rack. More than 150 combinations such as the number of tiers and size are possible. You can choose from 2 colors, green and ivory.
[Features]
·Since the caster is bolt-on type on the strut, the base does not get in the way for clear footing.
·Shelf pitch can be changed in increments of 50 mm.
[Applications]
·Ideal for storing goods on the factory line side where layout changes frequently.
·Active in storing heavy items and large items that are difficult to be stored with tool carts, etc.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) | Height (mm) | Uniform Load Capacity (kg/grade) | Color | Type Details | Caster Diameter | Maximum Load Capacity (kg/Unit) | Effective width (mm) | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 68,679.99 | 1 Piece(s) | 8 Day(s) or more | 890 | - | 150 | Green | Rubber casters | 125 | 450 | 850 | 1 unit | ||
₹ 78,648.00 | 1 Piece(s) | 8 Day(s) or more | 890 | - | 150 | Green | Urethane casters | 125 | 450 | 850 | 1 unit | ||
₹ 73,767.99 | 1 Piece(s) | 8 Day(s) or more | 890 | - | 150 | Green | Rubber casters | 125 | 450 | 850 | 1 unit | ||
₹ 81,542.91 | 1 Piece(s) | 8 Day(s) or more | 890 | - | 150 | Green | Urethane casters | 125 | 450 | 850 | 1 unit | ||
₹ 65,358.00 | 1 Piece(s) | 8 Day(s) or more | 890 | - | 150 | Green | Rubber casters | 125 | 450 | 850 | 1 unit | ||
₹ 75,326.01 | 1 Piece(s) | 8 Day(s) or more | 890 | - | 150 | Green | Urethane casters | 125 | 450 | 850 | 1 unit | ||
₹ 69,614.01 | 1 Piece(s) | 8 Day(s) or more | 890 | - | 150 | Green | Rubber casters | 125 | 450 | 850 | 1 unit | ||
₹ 79,445.42 | 1 Piece(s) | 8 Day(s) or more | 890 | - | 150 | Green | Urethane casters | 125 | 450 | 850 | 1 unit | ||
₹ 74,390.01 | 1 Piece(s) | 8 Day(s) or more | 1190 | - | 150 | Green | Rubber casters | 125 | 450 | 1150 | 1 unit | ||
₹ 81,860.35 | 1 Piece(s) | 8 Day(s) or more | 1190 | - | 150 | Green | Urethane casters | 125 | 450 | 1150 | 1 unit | ||
₹ 80,066.89 | 1 Piece(s) | 8 Day(s) or more | 1190 | - | 150 | Green | Rubber casters | 125 | 450 | 1150 | 1 unit | ||
₹ 85,101.67 | 1 Piece(s) | 8 Day(s) or more | 1190 | - | 150 | Green | Urethane casters | 125 | 450 | 1150 | 1 unit | ||
₹ 70,446.00 | 1 Piece(s) | 8 Day(s) or more | 1190 | - | 150 | Green | Rubber casters | 125 | 450 | 1150 | 1 unit | ||
₹ 79,859.29 | 1 Piece(s) | 8 Day(s) or more | 1190 | - | 150 | Green | Urethane casters | 125 | 450 | 1150 | 1 unit | ||
₹ 75,843.99 | 1 Piece(s) | 8 Day(s) or more | 1190 | - | 150 | Green | Rubber casters | 125 | 450 | 1150 | 1 unit | ||
₹ 82,590.31 | 1 Piece(s) | 8 Day(s) or more | 1190 | - | 150 | Green | Urethane casters | 125 | 450 | 1150 | 1 unit | ||
₹ 80,176.73 | 1 Piece(s) | 8 Day(s) or more | 1490 | - | 150 | Green | Rubber casters | 125 | 450 | 1450 | 1 unit | ||
₹ 85,211.51 | 1 Piece(s) | 8 Day(s) or more | 1490 | - | 150 | Green | Urethane casters | 125 | 450 | 1450 | 1 unit | ||
₹ 84,260.53 | 1 Piece(s) | 8 Day(s) or more | 1490 | - | 150 | Green | Rubber casters | 125 | 450 | 1450 | 1 unit | ||
₹ 89,295.31 | 1 Piece(s) | 8 Day(s) or more | 1490 | - | 150 | Green | Urethane casters | 125 | 450 | 1450 | 1 unit | ||
₹ 76,155.99 | 1 Piece(s) | 8 Day(s) or more | 1490 | - | 150 | Green | Rubber casters | 125 | 450 | 1450 | 1 unit | ||
₹ 82,743.00 | 1 Piece(s) | 8 Day(s) or more | 1490 | - | 150 | Green | Urethane casters | 125 | 450 | 1450 | 1 unit | ||
₹ 81,114.29 | 1 Piece(s) | 8 Day(s) or more | 1490 | - | 150 | Green | Rubber casters | 125 | 450 | 1450 | 1 unit | ||
₹ 86,150.42 | 1 Piece(s) | 8 Day(s) or more | 1490 | - | 150 | Green | Urethane casters | 125 | 450 | 1450 | 1 unit | ||
₹ 83,998.02 | 1 Piece(s) | 8 Day(s) or more | 1790 | - | 150 | Green | Rubber casters | 125 | 450 | 1750 | 1 unit | ||
₹ 89,034.13 | 1 Piece(s) | 8 Day(s) or more | 1790 | - | 150 | Green | Urethane casters | 125 | 450 | 1750 | 1 unit | ||
₹ 89,089.05 | 1 Piece(s) | 8 Day(s) or more | 1790 | - | 150 | Green | Rubber casters | 125 | 450 | 1750 | 1 unit | ||
₹ 94,123.84 | 1 Piece(s) | 8 Day(s) or more | 1790 | - | 150 | Green | Urethane casters | 125 | 450 | 1750 | 1 unit | ||
₹ 79,969.11 | 1 Piece(s) | 8 Day(s) or more | 1790 | - | 150 | Green | Rubber casters | 125 | 450 | 1750 | 1 unit | ||
₹ 85,005.24 | 1 Piece(s) | 8 Day(s) or more | 1790 | - | 150 | Green | Urethane casters | 125 | 450 | 1750 | 1 unit | ||
₹ 83,846.65 | 1 Piece(s) | 8 Day(s) or more | 1790 | - | 150 | Green | Rubber casters | 125 | 450 | 1750 | 1 unit | ||
₹ 88,881.44 | 1 Piece(s) | 8 Day(s) or more | 1790 | - | 150 | Green | Urethane casters | 125 | 450 | 1750 | 1 unit | ||
₹ 69,510.00 | 1 Piece(s) | 8 Day(s) or more | 890 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 850 | 1 unit | ||
₹ 79,390.49 | 1 Piece(s) | 8 Day(s) or more | 890 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 850 | 1 unit | ||
₹ 74,598.00 | 1 Piece(s) | 8 Day(s) or more | 890 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 850 | 1 unit | ||
₹ 81,956.78 | 1 Piece(s) | 8 Day(s) or more | 890 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 850 | 1 unit | ||
₹ 66,188.01 | 1 Piece(s) | 8 Day(s) or more | 890 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 850 | 1 unit | ||
₹ 76,155.99 | 1 Piece(s) | 8 Day(s) or more | 890 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 850 | 1 unit | ||
₹ 70,446.00 | 1 Piece(s) | 8 Day(s) or more | 890 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 850 | 1 unit | ||
₹ 79,859.29 | 1 Piece(s) | 8 Day(s) or more | 890 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 850 | 1 unit | ||
₹ 75,222.00 | 1 Piece(s) | 8 Day(s) or more | 1190 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1150 | 1 unit | ||
₹ 82,274.22 | 1 Piece(s) | 8 Day(s) or more | 1190 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1150 | 1 unit | ||
₹ 80,494.16 | 1 Piece(s) | 8 Day(s) or more | 1190 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1150 | 1 unit | ||
₹ 85,528.95 | 1 Piece(s) | 8 Day(s) or more | 1190 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1150 | 1 unit | ||
₹ 71,276.01 | 1 Piece(s) | 8 Day(s) or more | 1190 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1150 | 1 unit | ||
₹ 80,286.55 | 1 Piece(s) | 8 Day(s) or more | 1190 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1150 | 1 unit | ||
₹ 76,674.00 | 1 Piece(s) | 8 Day(s) or more | 1190 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1150 | 1 unit | ||
₹ 83,004.18 | 1 Piece(s) | 8 Day(s) or more | 1190 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1150 | 1 unit | ||
₹ 80,590.60 | 1 Piece(s) | 8 Day(s) or more | 1490 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1450 | 1 unit | ||
₹ 85,625.38 | 1 Piece(s) | 8 Day(s) or more | 1490 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1450 | 1 unit | ||
₹ 84,687.80 | 1 Piece(s) | 8 Day(s) or more | 1490 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1450 | 1 unit | ||
₹ 89,723.93 | 1 Piece(s) | 8 Day(s) or more | 1490 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1450 | 1 unit | ||
₹ 76,986.00 | 1 Piece(s) | 8 Day(s) or more | 1490 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1450 | 1 unit | ||
₹ 83,170.27 | 1 Piece(s) | 8 Day(s) or more | 1490 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1450 | 1 unit | ||
₹ 81,542.91 | 1 Piece(s) | 8 Day(s) or more | 1490 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1450 | 1 unit | ||
₹ 86,577.69 | 1 Piece(s) | 8 Day(s) or more | 1490 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1450 | 1 unit | ||
₹ 84,425.27 | 1 Piece(s) | 8 Day(s) or more | 1790 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1750 | 1 unit | ||
₹ 89,461.40 | 1 Piece(s) | 8 Day(s) or more | 1790 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1750 | 1 unit | ||
₹ 89,502.93 | 1 Piece(s) | 8 Day(s) or more | 1790 | 1500 | 150 | Green | Rubber casters | 125 | 450 | 1750 | 1 unit | ||
₹ 94,537.71 | 1 Piece(s) | 8 Day(s) or more | 1790 | 1500 | 150 | Green | Urethane casters | 125 | 450 | 1750 | 1 unit |
Part Number |
---|
Loading...
Connecting type | Stand-alone | Material | Steel | Product Type | Lightweight Type (~ 200 Kg) |
---|---|---|---|---|---|
Capacity | 1 unit |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy