(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dark colored knitted cleaning rag (Used material)

Dark colored knitted cleaning rag (Used material)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 4,695.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NWES-DMC-10
NWES-DMC-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Unit price per kg (Excluding tax) Capacity

₹ 4,695.38

1 Piece(s) 6 Day(s) or more 261 yen 1 case (2 kg × 5 bags)

₹ 7,760.01

1 Piece(s) 6 Day(s) or more - 2 cases (2 kg × 10 bags)

Basic Specifications

Product Description

[Features]
·It is a thin knitted material using recycled used clothes such as T-shirts and underwear that are soft and stretchy with dark color (mainly black).
·The low cost makes it ideal for various types of cleaning and wiping off waste oil. etc.

Part Number
NWES-DMC-10
NWES-DMC-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Unit price per kg (Excluding tax) Capacity

₹ 4,695.38

1 Piece(s) 6 Day(s) or more 261 yen 1 case (2 kg × 5 bags)

₹ 7,760.01

1 Piece(s) 6 Day(s) or more - 2 cases (2 kg × 10 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Features and Example

Specifications/overview

 

 

How to choose a cleaning rag by function wisely

Is the object to be wiped a solvent?

Colored cleaning rag will be discolored by solvent, so please choose white or colored depending on the object to be wiped.

Please choose from viewpoint of stretchability, flexibility, and water absorbency.

As an easy-to-understand feature of the cleaning rag materials, stretchability, flexibility, and water absorbency differ depending on the type.
If the object to be wiped is resistant to scratches and does not contain moisture, there is no problem even if the cleaning rag has low stretchability, flexibility, and water absorption. But if the object is vulnerable to scratches and contains moisture, the cleaning rag with high stretchability, flexibility and water absorbency is recommended.

Dark colored knitted cleaning rag (Used material): Related images





How to choose a cleaning rag by application wisely

TypeSeries nameRepresentative part numberApplications
Rough wipingWiping with dry clothWiping upWater/oil/ink
Wiping
for machine maintenance
Parts polishingFor precision workLarge amount of moisture
Oil removal
During waste oil workVarious cleaning
Knitted material typeColor Knitted Cleaning Rag (Used material)NWES-MC-2     
White Knitted Cleaning Rag (Used material)NWES-MS-2     
Dark colored knitted cleaning rag (Used material)NWES-DMC-2    
New knitted cleaning rag (Patch type)NWES-SMA-2      
New knitted cleaning rag (Seamless type)NWES-SMN-2     
High-grade knitted cleaning ragNWES-SMK-2     
Towel typeWhite Towel Cleaning Rag (Used material)NWES-TS-2      
Colored towel cleaning rag (Used material)NWES-T-2     
Towel Material Cleaning RagNWES-SB-W-5     
OthersWhite Cleaning Rag (Used material)NWES-S-2     
Dark colored cleaning rag (Used material)NWES-K-2     
Nishiki Cleaning Rag (Striped Cleaning Rag) (Used Material)NWES-NSW-2      
Sheeting material cleaning rag (Used material)NWES-SH-2      

 

 


X
whatsapp-qr whatsapp-icon