(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
FHGWCH-017 |
FHGWCH-019 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|
₹ 1,123.91 |
1 Piece(s) | 5 Day(s) or more | 227 | 17 | 160 | ||
₹ 1,170.90 |
1 Piece(s) | 5 Day(s) or more | 245 | 19 | 200 |
Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.
Part Number |
---|
FHGWCH-017 |
FHGWCH-019 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|
₹ 1,123.91 |
1 Piece(s) | 5 Day(s) or more | 227 | 17 | 160 | ||
₹ 1,170.90 |
1 Piece(s) | 5 Day(s) or more | 245 | 19 | 200 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Model Number | Opposite Side Dimension (mm) |
Total Length (mm) |
Weight (g) |
FHGWCH-010 | 10 | 160 | 60 |
FHGWCH-013 | 13 | 180 | 100 |
FHGWCH-017 | 17 | 227 | 160 |
FHGWCH-019 | 19 | 245 | 200 |
[Specifications]
● Material: Cr-V
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy