Flat Chisel

Flat Chisel

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.

Details

Part Number
Blade Width(mm)

Refine by

  • 15
  • 18
  • 22
  • Clear
Overall Length(mm)

Refine by

  • 160
  • 200
  • 250
  • Clear
Mass(g)

Refine by

  • 190
  • 310
  • 460
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15
160
190
5 Day(s) or more
-

Part Number : CHSL-15
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Blade Width(mm)
    15
  • Overall Length(mm)
    160
  • Mass(g)
    190
18
200
310
5 Day(s) or more
-

Part Number : CHSL-18
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Blade Width(mm)
    18
  • Overall Length(mm)
    200
  • Mass(g)
    310
22
250
460
5 Day(s) or more
-

Part Number : CHSL-22
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Blade Width(mm)
    22
  • Overall Length(mm)
    250
  • Mass(g)
    460

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model NumberBlade Width
(mm)
Total Length
(mm)
Weight
(g)
CHSL-1515160190
CHSL-1818200310
CHSL-2222250460

Features and Example

More Information

[Use]
● For cutting iron plate and chipping work

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)