• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Long Nose Vise Pliers

Long Nose Vise Pliers

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.

Basic Specifications

  • Product Category
    Plier
  • Plier Type
    Plier
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Body / Option
    Body

Details

Part Number
Overall Length(mm)

Refine by

  • 165
  • 216
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
165
6 Day(s) or more
-

Part Number : PPLN-150
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Plier
  • Plier Type
    Plier
  • Overall Length(mm)
    165
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Body / Option
    Body
216
6 Day(s) or more
-

Part Number : PPLN-200
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Plier
  • Plier Type
    Plier
  • Overall Length(mm)
    216
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Body / Option
    Body

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model NumberMaximum Opening
(mm)
Maximum Clamping Pressure
(kN)
Total Length
(mm)
Weight
(g)
PPLN-150332.0165210
PPLN-200504.0216380

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)