(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Water Pump Pliers (With Flathead Screwdriver)

Click this image to zoom it.

Move the mouse over the image to zoom

Water Pump Pliers (With Flathead Screwdriver)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Basic Specifications

  • Maximum Opening(mm)
    38
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
  • Mass(g)
    380

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : N-WPLR-250
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    38
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
  • Mass(g)
    380

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model NumberMaximum Opening
(mm)
Total Length
(mm)
Adjustment
(Levels)
Weight
(g)
N-WPLR-250382505300

[Use]
● For pipe works such as gas, water, and air
[Specifications]
● Handle part is equipped with a slotted screwdriver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)