Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

Nippers

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Body

Details

Part Number
Overall Length(mm)

Refine by

  • 135
  • 158
  • Clear
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 1.6
  • 1.8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
135
1.6
6 Day(s) or more
-

Part Number : PN-125
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    135
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Body
  • Weight(G)
    158
158
1.8
6 Day(s) or more
-

Part Number : PN-150
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    158
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.8
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Body
  • Weight(G)
    215

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model Number Iron Wire Cutting Capacity
(mm)
Total Length
(mm)
Weight
(g)
PN-125 Ø1.6 135 158
PN-150 Ø1.8 158 215


[Use]
● For cutting copper wire / iron wire
[Specifications]
● Blade Shape: Flat
● Spring: Yes


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)