Hex Wrench (Long Neck Model)

Hex Wrench (Long Neck Model)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

It is a long under neck type that can be used in deep inner locations

Basic Specifications

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 45
  • 50
  • 56
  • 63
  • 70
  • 80
  • 90
  • 100
  • 112
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 14
  • 16
  • 18
  • 20
  • 25
  • 28
  • 32
  • 36
  • 40
  • Clear
Set Content

Refine by

  • 1.5, 2, 2.5, 3, 4, 5, 6
  • 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 6
45 ~ 90
14 ~ 32
1.5, 2, 2.5, 3, 4, 5, 6
6 Day(s) or more
-

Part Number : SHBWCH-7
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 6
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    45 ~ 90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14 ~ 32
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6
1.5 ~ 10
45 ~ 112
14 ~ 40
1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
6 Day(s) or more
-

Part Number : SHBWCH-9
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    45 ~ 112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14 ~ 40
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6, 8, 10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

1 Set Unit 7 ~ 9 Piece Packed
Model NumberOpposite Side Dimension x Head Shaft Length x Total Length
(mm)
SHBWCH-71.5 x 14 x 452 x 16 x 502.5 x 18 x 56
3 x 20 x 634 x 25 x 705 x 28 x 80
6 x 32 x 90  
SHBWCH-91.5 x 14 x 452 x 16 x 502.5 x 18 x 56
3 x 20 x 634 x 25 x 705 x 28 x 80
6 x 32 x 908 x 36 x 10010 x 40 x 112

Features and Example

More Information

[Specifications]
● Hardness (HRC): 56 ~ 61
● Open-Close Holder
● Weight (g):155 (SHBWCH-7)
317 (SHBWCH-9)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)