• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Plate Ratchet Wrench Set with Offset Angle

Plate Ratchet Wrench Set with Offset Angle

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

The offset angle that comes with it makes the work easy

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : A-RCHWRCH-5SET
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    118 ~ 225
  • Offset Angle(°)
    25
  • Width across flat dimension(mm)
    6 x 8 / 10 x 12 / 11 x 13 / 14 x 17 / 19 x 21
  • Single Product/Set Classification
    Set Product
  • Mass(g)
    1230
  • Set Content
    Plate Ratchet Wrench: 6 x 8, 10 x 12, 11 x 13, 14 x 17, 19 x 21

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

1 Set Unit 5 Piece Packed

Model Number Opposite Side Dimension
(mm)
Total Length
(mm)
A-RCHWRCH-5SET 6 x 8, 10 x 12, 11 x 13, 14 x 17, 19 x 21 118, 138, 168, 196, 225

 

[Specifications]
● Material: S45C
● Offset Angle (°): 25
● Set Pieces (pcs.): 5
● Weight (g/set): 1230


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)