(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lower Roller

Lower Roller
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A roller used when keeping the wire tension constant in the wire cutting machine.

Part Number
WLRF-404
WLRM-421
WLRM-456
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Manufacturer Type Hole Diameter
(mm)
Applicable Models Genuine Code Material Specifications Type OD x H
(mm)

₹ 9,101.98

1 Piece(s) 9 Day(s) or more FANUC404-α-A, BC, iA, iB, iC, Manual/AWFA290-8101-X765Ceramic-404φ38/22 x 11.9

₹ 8,136.29

1 Piece(s) 9 Day(s) or more Mitsubishi Electric42122FX, FX-K, QA, RA, FA, FA-S, BA, NA, AF3, AT (Ceramic)X203C607H03Ceramic-421φ40/22 x 14

₹ 9,101.98

1 Piece(s) 9 Day(s) or more Mitsubishi Electric456-H1, HA, SA, SB, SZ, SX, CX, Manual/AFX183C442H01IronT-14 (Roller)456φ40 x 31
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Manufacturer Type Hole Diameter
(mm)
Applicable Models Genuine Code Material Specifications Type OD x H
(mm)

Loading...

  1. 1

Specifications

Model NumberApplicable manufacturerInstallation LocationApplicable modelsGenuine CodeSpecificationsMajor Diameter x Height (mm)Standard Unit Price
WLRF-404FANUC CORPORATIONBottomα-A, BC, iA, iB, iCA-290-8101-X765-Ø38 / 22 x 11.9 
WLRM-421Mitsubishi Electric CorporationFX, FX-K, QA, RA, FA, FA-S, BA, NAX203C607H03Ø40 / 22 x 14 
WLRM-456H1, HA, SA, SB, SZ, SX, CXX183C442H01T-14 (Roller)Ø40 x 31 

Basic Information

Mounting Position Bottom
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list