(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

(Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model (Part Number)

(Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model
  • (Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Introducing the short type in the 4-flute radius for high-efficiency and high-speed machining

XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model:Related Image
Part Number
XAL-CR-HEM4S16-R1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

₹ 10,560.00

1 Piece(s) 6 Day(s) or more 161General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]354Radius9016Flat Surface / Side Surface / Curved Surface / Inclined CuttingFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

Loading...

  1. 1

Specifications

XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model:Related Image

Model Number
XAL-CR-HEM4S
Flute Diameter
D
Radius
R
Shank Diameter
d
Shank Diameter
d
Blade Length
Overall Length
L
Figure
10.2      -43501
1.50.2      -43501
20.20.30.5    -44501
30.20.30.5    -48501
40.20.30.5    -611501
50.20.30.51   -613501
60.20.30.51   -613502
8 0.30.511.5  -819602
10 0.30.511.52 -1022702
12  0.511.523101026753
  0.511.523-1226752
16   11.523-1635902
18   11.523-16401002
20   11.523-20451102
[ ! ]For shank diameter (d) standards listed in blue, specify the blade diameter (D), the radius (R), and the shank diameter (d).

More Information


Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
 

Please check the type/dimensions/specifications of the part XAL-CR-HEM4S16-R1 in the (Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model series.

Product variants

Part Number
XAL-CR-HEM4S10-R1.5
XAL-CR-HEM4S10-R2
XAL-CR-HEM4S12-R0.3
XAL-CR-HEM4S16-R1.5
XAL-CR-HEM4S16-R2
XAL-CR-HEM4S16-R3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

₹ 3,408.00

1 Piece(s) 6 Day(s) or more 101.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]224Radius7010Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

₹ 3,408.00

1 Piece(s) 6 Day(s) or more 102Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]224Radius7010Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

₹ 73,170.00

1 Piece(s) 6 Day(s) or more 120.3-264-756------

₹ 10,560.00

1 Piece(s) 6 Day(s) or more 161.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]354Radius9016Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

₹ 10,560.00

1 Piece(s) 6 Day(s) or more 162Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]354Radius9016Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

₹ 10,560.00

1 Piece(s) 6 Day(s) or more 163Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]354Radius9016Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2