(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Electrode Blank, Square Bar Electrode, Copper Tungsten

Electrode Blank, Square Bar Electrode, Copper Tungsten

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electrode Blank, Square Bar Electrode, Copper Tungsten
  • Electrode Blank, Square Bar Electrode, Copper Tungsten
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,483₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square bar type copper tungsten. Copper alloy of 30% copper and 70% tungsten. It is featured by high processing speed and low consumption for roughing and intermediate processing of carbide alloy.

Electrode Blank Square Bar Electrode Copper Tungsten: Related Image
Part Number
CUW-B-5-5
CUW-B-10-10
CUW-B-15-15
CUW-B-20-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipH/V Size Tolerance Material Hardness (reference value)

₹ 1,483.24

1 Piece(s) 9 Day(s) or more +0.2 ~ 0Copper Tungsten (Cu 30 %-W)Copper Tungsten 93.5HRB

₹ 3,839.75

1 Piece(s) 6 Day(s) or more +0.2 ~ 0Copper Tungsten (Cu 30 %-W)Copper Tungsten 93.5HRB

₹ 6,118.40

1 Piece(s) 9 Day(s) or more ±0.05Copper Tungsten (Cu 30 %-W), Shank: SS400 (Brazed)Copper Tungsten 93.5HRB, Shank 68HRB

₹ 7,496.18

1 Piece(s) 9 Day(s) or more ±0.05Copper Tungsten (Cu 30 %-W), Shank: SS400 (Brazed)Copper Tungsten 93.5HRB, Shank 68HRB

Loading...

  1. 1

Specification Table

Electrode Blank Square Bar Electrode Copper Tungsten: Related Image
Model Number
CUW-B
HVOverall Length
L
Figure
55601
1010
15152
2020

 

Delivery Date

Electrode Blank Square Bar Electrode Copper Tungsten: Related Image

Basic Information

Overall Length(mm) 60