• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Diamond File Flat / Round bar

Diamond File Flat / Round bar

Compatible with high-hardness steel. Can also be sued for polishing super-hard materials

● Flat
Diamond File Flat / Round bar:Related Image

● Round
Diamond File Flat / Round bar:Related Image
Part Number
D-XBC1-4-100-200
D-XBC1-4-100-400
D-XBC1-4-100-800
D-XBC1-6-100-200
D-XBC1-6-100-400
D-XBC1-6-100-800
D-XBC1-10-100-200
D-XBC1-10-100-400
D-XBC1-10-100-800
D-XBCP-3-50-400
D-XBCP-3-100-400
Part NumberVolume DiscountDays to ShipTotal Length L
(mm)
Width W
(mm)
Thickness T
(mm)
Diameter D
(mm)
Diamond Grit Size
(#)
6 Day(s) or more 10041-200
6 Day(s) or more 10041-400
6 Day(s) or more 10041-800
6 Day(s) or more 10061-200
6 Day(s) or more 10061-400
6 Day(s) or more 10061-800
6 Day(s) or more 100101-200
6 Day(s) or more 100101-400
6 Day(s) or more 100101-800
6 Day(s) or more 50--3400
6 Day(s) or more 100--3400

Loading...

  1. 1

Specifications

Diamond File Flat / Round bar:Related Image

Model Number Width
W
Total Length
L
Diamond Grit Size (#)
(selection)
Thickness
T
D-XBC14100200400800
6
10

Model NumberDiameter
D
Total Length
L
Diamond Grit Size (#)
D-XBCP350400
100400

[ ! ] When using it with a rotating tool, cut it to a length of 50 mm or less. 

More Information



This is a product developed for finishing high-hardness steel or carbide.
It is also suitable for grinding boss holes or gate holes since its tip can be thinned.
Efficiency will be further increased if you use it by mounting it to an electric grinder.
It is very useful for grinding of detailed areas since grinding is possible on every surface.
R and C curved surfaces can also be created with a diamond file or grinder.
Use a ceramic fiber stick grindstone for high-hardness steel with an HRC less than 57.
Diamond File Flat / Round bar:Related Image
■ Ceramic fiber / Diamond stick grindstone selection guide (reference)

Product nameTargeted workpieceFeatures
Diamond stick grindstone
(Model number D-XBC / D-XBCP)
Carbide / high-hardness steel etc.
57 HRC or more
● It grinds hard material efficiently and cleanly.
● It can grind with its tip and also side surface.
● Its shape can be processed with a diamond electroplated file.
● The efficiency can be further increased by mounting it to a tool.
Ceramic fiber stick grindstone
(Model number XBCA / XBCP)
Also usable for NAK / SC etc.,
less than 57 HRC,

discharge surfaces
● It has overcome "snaps," "breakages" and "cracks" unlike conventional grindstones.
● It is effective for removing hardened layers after the electro-discharge machining.
● The round bar side surface can also be used for wider usages.
Heat-resistant ceramic fiber stick grindstone
(Model number XBCH)
● Its heat resistant temperature has increased to 200 °C.
● It can be used for a long time with an ultrasound tool.
● It is long and can be used for deep ribs as it is.

Basic Information

Product Type Diamond Grindstone

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)