Heat-Resistant Ceramic Fiber Stick, Grindstone, Flat, Granularity #1200 or Equivalent (Red)

Heat-Resistant Ceramic Fiber Stick, Grindstone, Flat, Granularity #1200 or Equivalent (Red)

Compatible with ultrasound and power tools. Heat-resistant up to 200 °C for improved durability

Heat-Resistant Ceramic Fiber Stick, Grindstone, Flat, Granularity #1200 or Equivalent (Red):Related Image
Part Number
XBCHR-1-4-50
XBCHR-1-4-100
XBCHR-1-6-50
XBCHR-1-6-100
XBCHR-1-10-50
XBCHR-1-10-100
XBCHR-2-4-50
XBCHR-2-4-100
XBCHR-2-6-50
XBCHR-2-6-100
XBCHR-2-10-50
XBCHR-2-10-100
Part NumberVolume DiscountDays to ShipTotal Length L
(mm)
Width W
(mm)
Thickness T
(mm)
Upper temperature limit
(Degree)
6 Day(s) or more 5041200
6 Day(s) or more 10041200
6 Day(s) or more 5061200
6 Day(s) or more 10061200
6 Day(s) or more 50101200
6 Day(s) or more 100101200
6 Day(s) or more 5042200
6 Day(s) or more 10042200
6 Day(s) or more 5062200
6 Day(s) or more 10062200
6 Day(s) or more 50102200
6 Day(s) or more 100102200

Loading...

  1. 1

Specifications

Heat-Resistant Ceramic Fiber Stick, Grindstone, Flat, Granularity #1200 or Equivalent (Red):Related Image

Model NumberThickness
T
Width
W
Total Length
L
Heat Resistant
Temperature
XBCHR
(#1200 Equivalent: Red)
14 50 200 °C
100
6 50
100
10 50
100
24 50
100
6 50
100
10 50
100

More Information


It is a product developed to be dedicated to ultrasound tools.
It can endure long-term use since its heat resistant temperature has been increased to 200 °C.
It can also be used with other vibration tools (electric / air types).

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 1200 Color Red

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)