(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Electrode for False Screw, Tough Pitch Copper / Copper Tungsten
Part Number |
---|
EMTAP-L3 |
EMTAP-L4 |
EMTAP-L5 |
EMTAP-L6 |
EMTAP-L8 |
EMTAP-L10 |
EMTAP-L12 |
EMTAP-L16 |
EMTAP-L20 |
EMTAP-WL3 |
EMTAP-WL4 |
EMTAP-WL5 |
EMTAP-WL6 |
EMTAP-WL8 |
EMTAP-WL10 |
EMTAP-WL12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | D (mm) | D (mm) | P (mm) |
---|---|---|---|---|---|---|---|---|
₹ 1,489.76 | 1 Piece(s) | 10 Day(s) or more | Tough Pitch Copper | 5 | 2.2 | 0.5 | ||
₹ 1,519.22 | 1 Piece(s) | 10 Day(s) or more | Tough Pitch Copper | 5 | 3 | 0.7 | ||
₹ 1,519.22 | 1 Piece(s) | 10 Day(s) or more | Tough Pitch Copper | 5 | 3.9 | 0.8 | ||
₹ 1,795.15 | 1 Piece(s) | 10 Day(s) or more | Tough Pitch Copper | 8 | 4.7 | 1 | ||
₹ 1,956.04 | 1 Piece(s) | 10 Day(s) or more | Tough Pitch Copper | 8 | 6.4 | 1.25 | ||
₹ 2,218.56 | 1 Piece(s) | 10 Day(s) or more | Tough Pitch Copper | 12 | 8.2 | 1.5 | ||
₹ 2,369.91 | 1 Piece(s) | 10 Day(s) or more | Tough Pitch Copper | 12 | 10 | 1.75 | ||
₹ 2,549.40 | 1 Piece(s) | 10 Day(s) or more | Tough Pitch Copper | 16 | 13.6 | 2 | ||
₹ 2,720.00 | 1 Piece(s) | 10 Day(s) or more | Tough Pitch Copper | 20 | 17.1 | 2.5 | ||
₹ 12,362.96 | 1 Piece(s) | 10 Day(s) or more | Copper Tungsten | 5 | 2.2 | 0.5 | ||
₹ 11,575.40 | 1 Piece(s) | 10 Day(s) or more | Copper Tungsten | 5 | 3 | 0.7 | ||
₹ 11,575.40 | 1 Piece(s) | 10 Day(s) or more | Copper Tungsten | 5 | 3.9 | 0.8 | ||
₹ 10,550.76 | 1 Piece(s) | 10 Day(s) or more | Copper Tungsten | 8 | 4.7 | 1 | ||
₹ 10,888.45 | 1 Piece(s) | 10 Day(s) or more | Copper Tungsten | 8 | 6.4 | 1.25 | ||
₹ 12,858.71 | 1 Piece(s) | 10 Day(s) or more | Copper Tungsten | 12 | 8.2 | 1.5 | ||
₹ 13,557.87 | 1 Piece(s) | 16 Day(s) or more | Copper Tungsten | 12 | 10 | 1.75 |
Loading...
Model Number | D | d | P | L | B | V (EMTB Only) | |
M | |||||||
EMTA (Tough Pitch Copper) EMTWA (Copper Tungsten) EMTB (Tough Pitch Copper / Water Hole Type) | 3 | 3 | 2.2 | 0.5 | 50 | 15 | 0.5 |
4 | 5 | 3.0 | 0.7 | 50 | 15 | 0.7 | |
5 | 5 | 3.9 | 0.8 | 60 | 20 | 1.0 | |
6 | 8 | 4.7 | 1.0 | 60 | 20 | 1.2 | |
8 | 8 | 6.4 | 1.25 | 60 | 20 | 2.0 | |
10 | 12 | 8.2 | 1.5 | 70 | 30 | 2.5 | |
12 | 12 | 10.0 | 1.75 | 70 | 30 | 3.0 | |
16 | 16 | 13.6 | 2.0 | 80 | 40 | 3.0 | |
20 | 20 | 17.1 | 2.5 | 80 | 40 | 3.0 | |
EMTAP−L (Tough Pitch Copper Long Type) EMTAP−WL (Copper Tungsten Long Type) | 3 | 5 | 2.2 | 0.5 | 60 | 40 | − |
4 | 5 | 3.0 | 0.7 | ||||
5 | 5 | 3.9 | 0.8 | ||||
6 | 8 | 4.7 | 1.0 | ||||
8 | 8 | 6.4 | 1.25 | ||||
10 | 12 | 8.2 | 1.5 | ||||
12 | 12 | 10.0 | 1.75 | ||||
16 | 16 | 13.6 | 2.0 | ||||
20 | 20 | 17.1 | 2.5 |
[ ! ] Applicable M of EMTWA/EMTAP−WL is M3 to 12.
[ ! ] Since it is made of copper, there may be some bending. Tolerance: ±0.8 mm
L(mm) | 60 | B(mm) | 40 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy