(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Economy Type Shank For Electrode

Economy Type Shank For Electrode

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is convenient for making electrodes for electric discharge machining, and the shank accuracy is good, and it can be machined according to specifications.

Economy Type Shank For Electrode: Related Image
Part Number
E-SA
E-SB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTotal Length L
(mm)

₹ 464.00

1 Piece(s) 6 Day(s) or more 75

₹ 568.00

1 Piece(s) 6 Day(s) or more 100

Loading...

  1. 1

Specification Table

Economy Type Shank For Electrode: Related Image
Model NumberShank Part
Effective Length
l
Overall Length
L
E-SA2575
E-SB50100

[ ! ] This is a MISUMI original standard product.

Delivery Date

Economy Type Shank For Electrode: Related Image

Specification Overview

Economy Type Shank For Electrode: Related Image

Basic Information

Material S45C
X
whatsapp-qr whatsapp-icon