(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Block-shaped electrode material that is conveniently sold in multiple sizes. Dimensions and tolerances can be changed. Made-to-order electrodes with alteration
Part Number |
---|
EHB-[5,10,15,20,25,30,50,100]-[5,10,15,20,25,30,50,100]-[60,80] |
EHB-[5,10,15,20,25,30,50,100]-[5,10,15,20,25,30,50,100]-LC[50-75/5] |
EHB-[5,10,15,20,25,30,50,100]-HC[6-29/1]-[60,80] |
EHB-[5,10,15,20,25,30,50,100]-HC[6-29/1]-LC[50-75/5] |
EHB-[5,10,15,20,25,30,50,100]-HC[40-90/10]-[60,80] |
EHB-[5,10,15,20,25,30,50,100]-HC[40-90/10]-LC[50-75/5] |
EHB-VC[6-29/1]-[5,10,15,20,25,30,50,100]-[60,80] |
EHB-VC[6-29/1]-[5,10,15,20,25,30,50,100]-LC[50-75/5] |
EHB-VC[6-29/1]-HC[6-29/1]-[60,80] |
EHB-VC[6-29/1]-HC[6-29/1]-LC[50-75/5] |
EHB-VC[6-29/1]-HC[40-90/10]-[60,80] |
EHB-VC[6-29/1]-HC[40-90/10]-LC[50-75/5] |
EHB-VC[40-90/10]-[5,10,15,20,25,30,50,100]-[60,80] |
EHB-VC[40-90/10]-[5,10,15,20,25,30,50,100]-LC[50-75/5] |
EHB-VC[40-90/10]-HC[6-29/1]-[60,80] |
EHB-VC[40-90/10]-HC[6-29/1]-LC[50-75/5] |
EHB-VC[40-90/10]-HC[40-90/10]-[60,80] |
EHB-VC[40-90/10]-HC[40-90/10]-LC[50-75/5] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | H (mm) | V (mm) | HC (mm) | L (mm) | LC (mm) | VC (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 5 ~ 100 | 5 ~ 100 | - | 60 ~ 80 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 5 ~ 100 | 5 ~ 100 | - | - | 50 ~ 75 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 5 ~ 100 | 6 ~ 29 | 60 ~ 80 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 5 ~ 100 | 6 ~ 29 | - | 50 ~ 75 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 5 ~ 100 | 40 ~ 90 | 60 ~ 80 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 5 ~ 100 | 40 ~ 90 | - | 50 ~ 75 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 5 ~ 100 | - | - | 60 ~ 80 | - | 6 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | 5 ~ 100 | - | - | - | 50 ~ 75 | 6 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | - | - | 6 ~ 29 | 60 ~ 80 | - | 6 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | - | - | 6 ~ 29 | - | 50 ~ 75 | 6 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | - | - | 40 ~ 90 | 60 ~ 80 | - | 6 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | - | - | 40 ~ 90 | - | 50 ~ 75 | 6 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | 5 ~ 100 | - | - | 60 ~ 80 | - | 40 ~ 90 | ||
- | 1 Piece(s) | 8 Day(s) or more | 5 ~ 100 | - | - | - | 50 ~ 75 | 40 ~ 90 | ||
- | 1 Piece(s) | 8 Day(s) or more | - | - | 6 ~ 29 | 60 ~ 80 | - | 40 ~ 90 | ||
- | 1 Piece(s) | 8 Day(s) or more | - | - | 6 ~ 29 | - | 50 ~ 75 | 40 ~ 90 | ||
- | 1 Piece(s) | 8 Day(s) or more | - | - | 40 ~ 90 | 60 ~ 80 | - | 40 ~ 90 | ||
- | 1 Piece(s) | 8 Day(s) or more | - | - | 40 ~ 90 | - | 50 ~ 75 | 40 ~ 90 |
Loading...
Model Number | H V | 5 | 10 | 15 | 20 | 25 | 30 | 50 | 100 | L |
EHB | 5 | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | - | - | 60 80 |
10 | - | ✔ | ✔ | ✔ | ✔ | ✔ | - | - | ||
15 | - | - | ✔ | ✔ | ✔ | ✔ | - | - | ||
20 | - | - | - | ✔ | ✔ | ✔ | ✔*1 | - | ||
25 | - | - | - | - | ✔ | ✔ | ✔*1 | - | ||
30 | - | - | - | - | - | ✔ | ✔*1 | ✔*2 | ||
50 | - | - | - | - | - | - | ✔*2 | ✔*2 | ||
100 | - | - | - | - | - | - | - | ✔*2 |
Criterion | Overview | Tolerance |
Right Angle of Shank Part | ||
Parallelism of Shank Part | ||
Shank Curve |
Material | Tough Pitch Copper |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy