(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrode Blank Square Bar Electrode (Tough Pitch Copper Single Item)

Electrode Blank Square Bar Electrode (Tough Pitch Copper Single Item)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electrode Blank Square Bar Electrode (Tough Pitch Copper Single Item)
  • Electrode Blank Square Bar Electrode (Tough Pitch Copper Single Item)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tough pitch copper. It is the most widely used copper, with excellent electrical and thermal conductivity.

Electrode Blank Square Bar Electrode (Tough Pitch Copper Single Item): Related Image
Part Number
CU-B-5-5-[60,​100]
CU-B-5-10-[60,​100]
CU-B-5-15-[60,​100]
CU-B-5-20-[60,​100]
CU-B-5-25-[60,​100]
CU-B-5-30-[60,​100]
CU-B-6-10-[60,​100]
CU-B-6-12-[60,​100]
CU-B-6-15-[60,​100]
CU-B-6-20-[60,​100]
CU-B-6-25-[60,​100]
CU-B-6-30-[60,​100]
CU-B-6-40-[60,​100]
CU-B-6-50-[60,​100]
CU-B-8-8-[60,​100]
CU-B-8-15-[60,​100]
CU-B-8-20-[60,​100]
CU-B-8-25-[60,​100]
CU-B-8-30-[60,​100]
CU-B-8-40-[60,​100]
CU-B-8-50-[60,​100]
CU-B-10-10-500
CU-B-10-10-[60,​100]
CU-B-10-15-[60,​100]
CU-B-10-20-[60,​100]
CU-B-10-25-[60,​100]
CU-B-10-30-[60,​100]
CU-B-10-40-[60,​100]
CU-B-10-50-[60,​100]
CU-B-12-12-500
CU-B-12-12-[60,​100]
CU-B-12-20-[60,​100]
CU-B-12-25-[60,​100]
CU-B-12-30-[60,​100]
CU-B-12-40-[60,​100]
CU-B-12-50-[60,​100]
CU-B-15-15-500
CU-B-15-15-[60,​100]
CU-B-15-20-[60,​100]
CU-B-15-25-[60,​100]
CU-B-15-30-[60,​100]
CU-B-15-40-[60,​100]
CU-B-15-50-[60,​100]
CU-B-16-16-500
CU-B-16-16-[60,​100]
CU-B-20-20-500
CU-B-20-20-[60,​100]
CU-B-20-25-[60,​100]
CU-B-20-30-[60,​100]
CU-B-20-50-[60,​100]
CU-B-25-25-500
CU-B-25-25-[60,​100]
CU-B-25-30-[60,​100]
CU-B-25-50-[60,​100]
CU-B-30-30-500
CU-B-30-30-[60,​100]
CU-B-30-50-[60,​100]
CU-B-35-35-500
CU-B-35-35-[60,​100]
CU-B-40-40-500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTotal Length L
(mm)
Overall Length L
(mm)
H/V Size Tolerance

-

1 Piece(s) 7 Day(s) or more -60 ~ 100±0.06

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.06, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.06, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.06, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.06, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.06, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100±0.08

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.12, V Size ± 1.0

₹ 1,757.60

1 Piece(s) 7 Day(s) or more 500-±0.08

-

1 Piece(s) 7 Day(s) or more -60 ~ 100±0.08

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

₹ 2,779.20

1 Piece(s) 7 Day(s) or more 500-± 0.11

-

1 Piece(s) 7 Day(s) or more -60 ~ 100± 0.11

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.15, V Size ± 1.0

₹ 4,059.20

1 Piece(s) 7 Day(s) or more 500-± 0.11

-

1 Piece(s) 7 Day(s) or more -60 ~ 100± 0.11

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.20, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.20, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.20, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.20, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.20, V Size ± 1.0

₹ 4,067.20

1 Piece(s) 7 Day(s) or more 500-± 0.11

-

1 Piece(s) 7 Day(s) or more -60 ~ 100± 0.11

₹ 6,240.80

1 Piece(s) 7 Day(s) or more 500-± 0.11

-

1 Piece(s) 7 Day(s) or more -60 ~ 100± 0.11

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.20, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.20, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 0.20, V Size ± 1.0

₹ 8,505.38

1 Piece(s) 7 Day(s) or more 500-± 0.18

-

1 Piece(s) 7 Day(s) or more -60 ~ 100± 0.18

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 1.2 %, V Size ± 1.0

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 1.2 %, V Size ± 1.0

₹ 12,199.44

1 Piece(s) 7 Day(s) or more 500-± 0.18

-

1 Piece(s) 7 Day(s) or more -60 ~ 100± 0.18

-

1 Piece(s) 7 Day(s) or more -60 ~ 100H± 1.2 %, V Size ± 1.0

₹ 16,564.53

1 Piece(s) 7 Day(s) or more 500-± 0.18

-

1 Piece(s) 7 Day(s) or more -60 ~ 100± 0.18

₹ 21,603.33

1 Piece(s) 7 Day(s) or more 500-±0.25

Loading...

Specification Table

Electrode Blank Square Bar Electrode (Tough Pitch Copper Single Item): Related Image
● Single item
Model Number
CU-B (Tough Pitch Copper)
HVOverall Length
L

(Choice)
5560
100

500
10
15
20
25
30
610
12
15
20
25
30
40
50
88
15
20
25
30
40
50
1010
15
20
25
30
40
50
1212
20
25
30
40
50
1515
20
25
30
40
50
1616
2020
25
30
50
2525
30
50
30 30
50
35 35
40 40
45 45
50 50

Electrode blank tolerance
Model NumberTypeSizeTough Pitch Copper / Oxygen-Free Copper
SizeTolerance
CU-B Square Bar
Type
SquareSize H/V5±0.06
8 to 10±0.08
12 to 20±0.11
25 to 35±0.18
40 to 50±0.25
Rectangular Bar
(Rectangle)
Size H5±0.10
6 to 8±0.12
10 to 12±0.15
15 to 20±0.20
25 to 30±1.2%
Size V5 to 50±1.0

Click here for the features of the copper electrode by material >> Copper Electrode Technical Information

 

Delivery Date

● CU-B
Electrode Blank Square Bar Electrode (Tough Pitch Copper Single Item): Related Image

Specification Overview


Tough pitch copper
It is the most widely used copper, with excellent electrical and thermal conductivity.

Basic Information

Material Tough Pitch Copper (C1100)
X
whatsapp-qr whatsapp-icon