Loading...

Electrode Blank Square Bar Electrode (Tough Pitch Copper Pack)

Brand :
MISUMI

Caution

    Product Description

    Pure copper type electrode with excellent electrical and thermal conductivity, ductility, corrosion resistance, and weather resistance.

    Electrode Blank Square Bar Electrode (Tough Pitch Copper Pack): Related Image

    Specification Table

    Electrode Blank Square Bar Electrode (Tough Pitch Copper Pack): Related Image
    ● Pack product
    Model Number
    CU-BPACK (Tough Pitch Copper)
    HVOverall Length
    L
    Pack
    Number contained in a packet
    101060

    100
    10
    1020
    1030
    1515
    2020
    2050
    2525
    3030
    5050

    ● Electrode blank tolerance
    Model NumberTypeSizeTough Pitch Copper / Oxygen-Free Copper
    SizeTolerance
    CU-P
    CUOF-P
    Plate Type Size T10±0.28
    15 to 20±0.35
    22 to 50±2.2%
    CU-R
    CUOF-R
    Round Bar TypeSize D4 to 10±0.04
    12 to 20±0.06
    25 to 35±0.08
    40 to 50±0.10
    55 to 100±0.3%
    CU-B Square Bar
    Type
    SquareSize H/V5±0.06
    8 to 10±0.08
    12 to 20±0.11
    25 to 35±0.18
    40 to 50±0.25
    Rectangular Bar
    (Rectangle)
    Size H5±0.10
    6 to 8±0.12
    10 to 12±0.15
    15 to 20±0.20
    25 to 30±1.2%
    Size V5 to 50±1.0

    Click here for the features of the copper electrode by material >> Copper Electrode Technical Information

     

    Specification Overview


    ● Tough pitch copper
    It is the most widely used copper, with excellent electrical and thermal conductivity.