(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Prepared maintenance parts (water nozzles) for electric discharge machining models from multiple companies such as Sodick, Fanuc, and Mitsubishi Electric.
Part Number |
---|
WNOA-202-12 |
WNOA-203-8 |
WNOF-212-6.5 |
WNOF-213-6.5 |
WNOM-202A-4.5 |
WNOM-2102-4 |
WNOM-2103-4 |
WNOM-2103-8 |
WNOM-215-4 |
WNOM-215-8 |
WNOS-218-4 |
WNOS-219-4 |
WNOS-220-4 |
WNOS-221-3 |
WNOSD-207-6 |
WNOSD-209-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Manufacturer | Hole Diameter (mm) | Mounting Position | Applicable Models | Genuine Code | Specifications | Type | OD x H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,424.00 | 1 Piece(s) | 9 Day(s) or more | Makino Milling Machine | 12 | Top, Bottom | EE, EH, EC, U, EU | 6EC130A402 | d-φ12 | 202 | φ50 x 28.2 | ||
₹ 3,792.00 | 1 Piece(s) | 9 Day(s) or more | Makino Milling Machine | 8 | Top, Bottom | EE, EH, EC, U, EU | 4EC130A701-1 | - | 203 | φ22 x 10.6 | ||
₹ 2,927.38 | 1 Piece(s) | 6 Day(s) or more | FANUC | 6.5 | Top | α Series AWF | A290-8102-X751 | - | 212 | φ39.8 x 23.5 | ||
₹ 2,927.38 | 1 Piece(s) | 6 Day(s) or more | FANUC | 6.5 | Bottom | α Series AWF | A290-8102-X771 | - | 213 | φ39.8 x 25 | ||
₹ 7,600.00 | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric | 4.5 | Top | H', H, SK, HA, H1, C, H, 90 PH Standard | X183C439H01 | With Groove | 202A | ø60 × 28 | ||
₹ 15,840.00 | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric | 4 | Bottom | H', H, SK, HA, H1, C, H, 90 PH Standard | X054D209H11, X053C491H01 | Ceramic Without Groove | 2102 | ø38 × 31 | ||
₹ 11,204.84 | 1 Piece(s) | 7 Day(s) or more | Mitsubishi Electric | 4 | Bottom | FA, RA, QA, PX, FX, NA, BA, CX, SX, PA, A, Z, HA, B, AT, AF3, AF2 | X054D881H03 | Ceramic | 2103 | φ41 x 25.5 | ||
₹ 11,861.15 | 1 Piece(s) | 9 Day(s) or more | Mitsubishi Electric | 8 | Bottom | HA, SA, SB, SZ, SX, CX, FX, FX-K, QA, RA, FA, FA-S, NA | X054D881H04/DQ304A | - | 2103 | φ41 x 25.5 | ||
₹ 7,600.00 | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric | 4 | Top | FA, NA, BA, RA, QA, PX, FX-K, CX, SX, PA, A, Z, HA, B, FX30, AT, AF3, AF2 | X186C793H01 | - | 215 | φ65 x 21.5 | ||
₹ 7,722.42 | 1 Piece(s) | 9 Day(s) or more | Mitsubishi Electric | 8 | Top | HA, SA, SB, SZ, SX, CX, FX30, FX-K, QA, RA, FA, FA-S, NA | X186C793H02/DQ443A | - | 215 | φ65 x 21.5 | ||
₹ 3,583.69 | 1 Piece(s) | 9 Day(s) or more | Seibu Electric & Machinery | 4 | Top | EW-A5S, A7S | 4465970 | - | 218 | φ45 x 25.5 | ||
₹ 3,583.69 | 1 Piece(s) | 9 Day(s) or more | Seibu Electric & Machinery | 4 | Bottom | EW-A5S, A7S | 4465971 | - | 219 | φ45.4 x 23.5 | ||
₹ 3,800.00 | 1 Piece(s) | 9 Day(s) or more | Seibu Electric & Machinery | 4 | Top | EW-A5S3, C5S, M | 4469440 | - | 220 | φ37.5 x 25 | ||
₹ 3,800.00 | 1 Piece(s) | 9 Day(s) or more | Seibu Electric & Machinery | 3 | Bottom | EW-A5S3, C5S, M | 4204528 | - | 221 | φ37.5 x 23 | ||
₹ 1,133.93 | 1 Piece(s) | 6 Day(s) or more | Sodick | 6 | Top | 86-2 Type, 90-1 Type | 3081604 | Nozzle C | 207 | φ20 x 6.5 | ||
₹ 1,440.00 | 1 Piece(s) | 6 Day(s) or more | Sodick | 6 | Top, Bottom | 87-3 Type, 90-3 Type | 3081674 | Nozzle A | 209 | φ29.7 x 16.3 |
Loading...
Model Number | Type | Hole Diameter | Shape | Applicable Manufacturer | Installation Location | Major Diameter x Height | Specifications | Applicable models | Genuine Code |
WNOA | 202 | 12 | Makino Milling Machines | Top, Bottom | 50 x 28.2 | d - Ø12 | EE, EH, EC, U, EU | 6EC130A402 | |
203 | 8 | 22 x 10.6 | - | 4EC130A701-1 | |||||
WNOM | 202A | 4.5 | Mitsubishi Electric Corporation | Top | 60 x 28 | Grooved | H', H, SK, HA, H1, C, H, 90PH, Standard | X183C439H01 | |
2102A | 4 | Bottom | 38 x 31 | Grooved Ceramic | X054D209H11 X053C491H01 | ||||
202B | Top | 60 x 28 | Non-Grooved | X183C439H01 | |||||
2102 | Bottom | 38 x 31 | Non-Grooved Ceramic | X054D209H11 X053C491H01 | |||||
211 | Top | 60 x 23 | - | PA, A, Z, HA, B, H1, AF1 | X183C378H01 | ||||
2101 | Bottom | 38 x 31 | Ceramic | X053C621H01 | |||||
215 | Top | 65 x 21.5 | - | FA, NA, BA, RA, QA, PX, FX-K, CX, SX, PA, A, Z, HA, B, FX30, AT, AF3, AF2 | X186C793H01 | ||||
215 | 8 | 65 x 21.5 | HA, SA, SB, SZ, SX, CX, FX30, FX-K, QA, RA, FA, FA-S, NA | X186C793H02 DQ443A | |||||
217 | 4 | 48 x 17 | FX10, FX20 AF-3 | X196C451H01 | |||||
2103 | Bottom | 41 x 25.5 | Ceramic | FA, RA, QA, PX, FX, NA, BA, CX, SX, PA, A, Z, HA, B, AT, AF3, AF2 | X054D881H03 | ||||
2103 | 8 | 41 x 25.5 | - | HA, SA, SB, SZ, SX, CX, FX, FX-K, QA, RA, FA, FA-S, NA | X054D881H04 DQ304A | ||||
WNOS | 218 | 4 | Seibu Electric & Machinery | Top | 45 x 25.5 | - | EW-A5S, A7S | 4465970 | |
219 | Bottom | 45.4 x 23.5 | 4465971 | ||||||
220 | Top | 37.5 x 25 | EW-A5S3, C5S, M | 4469440 | |||||
221 | 3 | Bottom | 37.5 x 23 | 4204528 | |||||
WNOSD | 207 | 6 | Sodick Co.,Ltd | Top | 20 x 6.5 | Nozzle C | 86-2, 90-1 Models | 3081604 | |
209 | Top / Bottom | 29.7 x 16.3 | Nozzle A | 87-3, 90-3 Models | 3081674 | ||||
209W | Bottom | 29.7 x 17.6 | Float Nozzle S | 87-3 Models | 3086386 | ||||
WNOF | 212 | 6.5 | FANUC CORPORATION | Top | 39.8 x 23.5 | - | α Series AWF | A290-8102-X751 | |
213 | Bottom | 39.8 x 25 | A290-8102-X771 | ||||||
212 | 4 | Top | 39.8 x 23.5 | A290-8102-X775 | |||||
213 | Bottom | 39.8 x 25 | A290-8102-X774 |
[ ! ]Standard specification parts are listed for each applicable model. Be sure to check the genuine code and dimensions since specifications are subject to change.
[ ! ]Specifications are subject to change without notice in the interest of product improvement.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy