(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Further discount for 5 or more / 10 or more quantity. A feed die that contributes to cost reduction
Part Number |
---|
WDA002 |
WDA004 |
WDA005 |
WDA006 |
WDA006L |
WDF005 |
WDF006 |
WDF006-4 |
WDM001 |
WDM002 |
WDM005 |
WDM012 |
WDS022 |
WDS023 |
WDS024 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Manufacturer | Type | Mounting Position | Applicable Models | Genuine Code | Type | OD x H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,341.25 | 1 Piece(s) | 6 Day(s) or more | Makino Milling Machine | - | Top, Bottom | EC - (3025, 3040, 7050) Type Head, EC - (3141, EE3, EE6) | Z248W0100100 | 002 | - | ||
₹ 3,479.22 | 1 Piece(s) | 6 Day(s) or more | Makino Milling Machine | - | Top, Bottom | U32, U32K, U53, U53K | Z248W0200100 | 004 | - | ||
₹ 3,479.22 | 1 Piece(s) | 6 Day(s) or more | Makino Milling Machine | - | Top, Bottom | EU64, EU86, UPH Series, U32, U32K, U53, U53K | Z248W0200200 | 005 | - | ||
₹ 3,617.16 | 1 Piece(s) | 6 Day(s) or more | Makino Milling Machine | - | Top, Bottom | EU64, EU86, UPH Series, U32, U32K, U53, U53K | Z248W0200300 | 006 | - | ||
₹ 8,307.73 | 1 Piece(s) | 6 Day(s) or more | Makino Milling Machine | - | Bottom | U53i, U32i (Used at the bottom of WDA006) | Z248W0200400 | 006L | - | ||
₹ 1,169.05 | 1 Piece(s) | 6 Day(s) or more | FANUC | - | Top, Bottom | α-1A, 1B, 0A, 0B | A290-8101-X750 | 005 | - | ||
₹ 4,992.00 | 1 Piece(s) | 6 Day(s) or more | FANUC | - | Top, Bottom | Top: a-C, iA, iB, iC, iD, iZ Bottom: a-C, iA, iB, iC, iD | A290-8110-X750 | 006 | - | ||
₹ 5,377.13 | 1 Piece(s) | 9 Day(s) or more | FANUC | 006 | Bottom | a-1iE | A290-8119-Z780 | 6 | 4 x 10 x 26 | ||
₹ 2,136.00 | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric | - | Top, Bottom | DWC-○○ / DWC-○○ (F, F1, G, H, H', H1 Series) SK Automatic Wire Connection: None | X054D125H03 | 001 | - | ||
₹ 1,936.00 | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric | - | Bottom | DWC-○○ (F, F1, G, H Series) SK Automatic Connection / DWC-○○ (H', H1, HA, SB Series) AF Automatic Wire Connection | X054D129H04, X054D476H01 | 002 | - | ||
₹ 2,536.00 | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric | - | Top | DWC-○○ H' Series SK Automatic Wire Connection / DWC-○○ H1 Series AF Automatic Wire Connection | X054D345H01 | 005 | - | ||
₹ 12,550.93 | 1 Piece(s) | 9 Day(s) or more | Mitsubishi Electric | 012 | Top, Bottom | BA, NA | X088D493H02 | 012 | 38 x 18 x 5 | ||
₹ 8,501.84 | 1 Piece(s) | 6 Day(s) or more | Seibu Electric & Machinery | - | Top, Bottom | EW-F, K, K1 series | 4456239, 4435332 | 022 | - | ||
₹ 8,412.49 | 1 Piece(s) | 6 Day(s) or more | Seibu Electric & Machinery | - | Top, Bottom | EW-A5S, A7S, C5S, M, MM Series | 4469013 | 023 | - | ||
₹ 8,412.49 | 1 Piece(s) | 6 Day(s) or more | Seibu Electric & Machinery | - | Top, Bottom | 300K2, 450K2, 600K2, 700K2, 1000K2 | 4463719, 4469012 | 024 | - |
Loading...
Model Number | Applicable Manufacturer | Installation Location | Applicable models | Genuine Code | |
Type | |||||
WDM | 001 | Mitsubishi Electric Corporation | Top, Bottom | DWC80, 100, 200 | X054D125H03 |
DWC70, 90, 110, 200 (F, F-1, G, H Series) Without SK Auto-Connect | |||||
DWC90C, DWC90, 100, 200 (H' Series) Without SK Auto-Connect | |||||
DWC90, 100, 200 (H-1 Series) Without SK Auto-Connect | |||||
002 | Bottom | DWC90, 110, 200 (F, F-1, G, H Series) SK (Auto-Connect) | X054D129H04 X054D476H01 | ||
DWC90, 100, 200 (H Series) SK (Auto-Connect) | |||||
DWC90, 100, 110, 200 (H', H-1, HA, SB Series) AF (Auto-Connect) | |||||
005 | Top | DWC90, 100, 200 (H' Series) SK (Auto-Connect) | X054D345H01 | ||
DWC90, 100, 200 (H-1 Series) AF (Auto-Connect) | |||||
005N | DWC90, 100, 200 (H' Series) SK (Auto-Connect) | X054D345H02 | |||
DWC90, 100, 200 (H-1 Series) AF (Auto-Connect) | |||||
010 | Top, Bottom | HA, SA, SB, SE, SX, CX, FX, FX-K, QA, RA, FA, FA-S, AF2, AF3, AT, AT2 (Auto-Connect) | X056C075H01, X056C432H01 | ||
012 | BA, NA | X088D493H02 | |||
WDS | 010 | Sodick Co.,Ltd | Top, Bottom | A-280, 350, 350W, 500, 500W, BF-250, 275, 280 | 3085936 |
EPOC-300, 500, 600, 800, L Series, AQ Series | |||||
Bottom | A-350, 350W, 500, 500W, AP-300, 450 | ||||
AW330, 453, BF-275 | |||||
EPOC-300, 500, 600, 800, L Series | |||||
WDJ | 002 | Japacks | Top, Bottom | EX-P20, LU-3B, LUX-3, LV-3 | MGS1122 |
LXE-350, 500, 800, 1000, LXR-50, 80, 100 | |||||
350S, 800S, 1000S, 350X, 500X, 800X, 1000X | |||||
WDF | 005 | FANUC CORPORATION | Top, Bottom | α-1A, 1B, 0A, 0B | A290-8101-X750 |
006 | Top | α-C, iA, iB, iC, iD, iE | A290-8110-X750 | ||
Bottom | α-C, iA, iB, iC, iD | ||||
006-4 | Bottom | α-1iE | A290-8119-Z780 | ||
WDA | 002 | Makino Milling Machine | Top, Bottom | EC-3025, 3040, 7050 (Type Head) | Z248W0100100 |
EC-3141, EE3, EE6 | |||||
004 | U32, U32K, U53, U53K | Z248W0200100 | |||
005 | EU64, EU86, UPH Series, U32, U32K, U53, U53K | Z248W0200200 | |||
006 | Z248W0200300 | ||||
006L | Bottom | U53i, U32i (used at bottom of WDA006) | Z248W0200400 | ||
WDS | 022 | Seibu Electric & Machinery | Top, Bottom | EW-F, K, K1 Series | 4456239, 4435332 |
023 | EW-A5S, A7S, C5S, M, MM Series | 4469013 | |||
024 | 300K2, 450K2, 600K2, 700K2, 1000K2 | 4463719, 4469012 |
[ ! ]Standard specification parts are listed for each applicable model. Be sure to check the genuine code and dimensions since specifications are subject to change.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy