(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-Slot Nut

T-Slot Nut

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      301₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The bolt is specified in such way that it does not penetrate to prevent damaging the T-groove by the bolt popping out.

T-slot Nut:Related Image
Part Number
TSN10-8
TSN12-10
TSN14-10
TSN14-12
TSN16-12
TSN16-14
TSN18-14
TSN18-16
TSN20-16
TSN20-18
TSN22-18
TSN22-20
TSN24-18
TSN24-20
TSN26-20
TSN28-22
TSN28-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable T-slot Width
(mm)
M A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
M x P (Coarse Thread)

₹ 301.16

1 Piece(s) 6 Day(s) or more 108914.36.412.72210238 x 1.25

₹ 323.67

1 Piece(s) 6 Day(s) or more 121011.517.56.412.722102710 x 1.5

₹ 379.13

1 Piece(s) Same day 141013.522.28.515.829135510 x 1.5

₹ 405.13

1 Piece(s) 6 Day(s) or more 141213.522.28.515.829135112 x 1.75

₹ 413.71

1 Piece(s) 6 Day(s) or more 161215.325.48.515.829136312 x 1.75

₹ 425.00

1 Piece(s) 6 Day(s) or more 161415.325.48.515.829135914 x 2.0

₹ 448.33

1 Piece(s) 6 Day(s) or more 18141728.611.119.132169614 x 2.0

₹ 474.33

1 Piece(s) 6 Day(s) or more 18161728.611.119.132168916 x 2.0

₹ 568.64

1 Piece(s) Same day 201619.531.811.919.1321610816 x 2.0

₹ 630.80

1 Piece(s) 6 Day(s) or more 201819.531.811.919.1321610018 x 2.5

₹ 747.89

1 Piece(s) 6 Day(s) or more 221821.53614.225.4382218218 x 2.5

₹ 779.25

1 Piece(s) 6 Day(s) or more 222021.53614.225.4382217120 x 2.5

₹ 826.65

1 Piece(s) 6 Day(s) or more 241823.538.214.225.4382220318 x 2.5

₹ 884.80

1 Piece(s) 6 Day(s) or more 242023.538.214.225.4382219220 x 2.5

₹ 994.42

1 Piece(s) 6 Day(s) or more 262024.941.315.825.4452226320 x 2.5

₹ 1,165.07

1 Piece(s) 6 Day(s) or more 282226.541.317.528.6512533822 x 2.5

₹ 1,217.31

1 Piece(s) 6 Day(s) or more 282426.541.317.528.6512532624 x 3.0

Loading...

  1. 1

Specifications

T-slot Nut:Related Image

Part Number MABCDEFM x P
(Coarse Thread)
Weight
(g)
No.
TSN108914.36.412.722108 x 1.2523
121011.517.510 x 1.527
141013.522.28.515.8291355
1212 x 1.7551
161215.325.463
1414 x 2.059
18141728.611.119.1321696
1616 x 2.089
201619.531.811.9108
1818 x 2.5100
221821.53614.225.43822182
2020 x 2.5171
241823.538.218 x 2.5203
2020 x 2.5192
262024.941.315.845263
282226.517.528.6512522 x 2.5338
2424 x 3.0326
[ ! ]The No. indicates the applicable T-groove width.

More Information


Since the bolt does not penetrate the product, it will not pop out and damage the T-groove.