(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Stable clamping is always attainable without being affected by the parallels of work pieces and bolts, etc.
Part Number |
---|
BW8 |
BW10 |
BW12 |
BW14 |
BW16 |
BW18 |
BW20 |
BW22 |
BW24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | M | A (mm) | B (mm) | C (mm) | D (mm) | M (mm) | Mass (g) | Applicable Bolt | B1 | B2 | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 390.91 | 1 Piece(s) | 6 Day(s) or more | 8 | 19 | 6.2 | 9 | 10 | 3° | 13 | M8 | 3.4 | 4 | 28 | ||
₹ 399.69 | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | 8 | 11 | 12 | 3° | 19 | M10 | 4.5 | 5 | 30 | ||
₹ 536.31 | 1 Piece(s) | 6 Day(s) or more | 12 | 25 | 8 | 13 | 14 | 2° | 24 | M12 | 3.2 | 6 | 45 | ||
₹ 559.07 | 1 Piece(s) | 6 Day(s) or more | 14 | 28 | 9 | 15 | 16 | 2° | 33 | M14 | 4.6 | 6 | 45 | ||
₹ 664.89 | 1 Piece(s) | 6 Day(s) or more | 16 | 35 | 10 | 17 | 18 | 2° | 58 | M16 | 5.7 | 7 | 45 | ||
₹ 726.51 | 1 Piece(s) | 6 Day(s) or more | 18 | 35 | 10 | 19 | 20 | 2° | 50 | M18 | 5.5 | 7 | 45 | ||
₹ 764.00 | 1 Piece(s) | 6 Day(s) or more | 20 | 42 | 12 | 21 | 22 | 1.5° | 89 | M20 | 6.4 | 8 | 70 | ||
₹ 953.45 | 1 Piece(s) | 6 Day(s) or more | 22 | 45 | 11 | 24 | 25 | 2° | 110 | M22 | 5.6 | 8 | 70 | ||
₹ 1,210.62 | 1 Piece(s) | 6 Day(s) or more | 24 | 50 | 12.7 | 27 | 28 | 3° | 150 | M24 | 8 | 8 | 70 |
Loading...
Part Number | Applicable Bolt | A | B | B1 | B2 | C | D | r | E | Weight (g) | |
No. | |||||||||||
BW | 8 | M8 | 19 | 6.2 | 3.4 | 4 | 9 | 10 | 28 | 3° | 13 |
10 | M10 | 22 | 8 | 4.5 | 5 | 11 | 12 | 30 | 3° | 19 | |
12 | M12 | 25 | 8 | 3.2 | 6 | 13 | 14 | 45 | 2° | 24 | |
14 | M14 | 28 | 9 | 4.6 | 6 | 15 | 16 | 45 | 2° | 33 | |
16 | M16 | 35 | 10 | 5.7 | 7 | 17 | 18 | 45 | 2° | 58 | |
18 | M18 | 35 | 10 | 5.5 | 7 | 19 | 20 | 45 | 2° | 50 | |
20 | M20 | 42 | 12 | 6.4 | 8 | 21 | 22 | 70 | 1.5° | 89 | |
22 | M22 | 45 | 11 | 5.6 | 8 | 24 | 25 | 70 | 2° | 110 | |
24 | M24 | 50 | 12.7 | 8 | 8 | 27 | 28 | 70 | 3° | 150 |