(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Double End Clamp (DEC)

Double End Clamp (DEC)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,071₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A double end clamp with a hardness of 25 to 35 HRC whose material is S45C and surface is alkaline blackened.

Double end clamp:Related Image
Part Number
DEC10
DEC12
DEC16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNo. A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
I
(mm)
Mass
(g)
Applicable Bolt M

₹ 2,071.40

1 Piece(s) 6 Day(s) or more 1090251211371650180M10

₹ 2,513.75

1 Piece(s) 6 Day(s) or more 12100321613411860350M12

₹ 3,395.42

1 Piece(s) 6 Day(s) or more 16115381918472175550M16

Loading...

  1. 1

Specifications

Double end clamp:Related Image

Part NumberNo.Applicable
Bolt
ABCDEFIWeight
(g)
DEC10M1090251211371650180
12M12100321613411860350
16M16115381918472175550

Example

Double end clamp:Related Image
X
whatsapp-qr whatsapp-icon