(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Indexable end mill type holder
·General purpose shoulder milling cutter using ISO insert
·Outer diameter: ⌀32,⌀40,⌀50
·Number of Flutes: 2 flutes
·Compatible tip: TP□N32 type, TP□N43 type
Part Number |
---|
MM20F-40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 20,391.38 | 1 Piece(s) | 6 Day(s) or more |
Loading...
1 Pack Unit 10-piece Pack
Model Number | Color | Type |
NW073-FSM | YL (Yellow) / BK (Black) / IV (Ivory) | P10 |
■ Connectable Snap-In Modules / Relay Connectors
Model Number | Model Number |
NWNKSJ-FTP-R | NW080-88S-C5R |
NW07W-I88 | NW080-88S-C6R |
NW07K-I88 | NWSI-C5E-SH |
NWRTA8868UT | NW080-88S-SI-C6-SH |
NWKT-5EF6 |
Processing Applications | Side Surface / Groove | Outer Diameter D(φ) | 40 | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Mounting Method | Handle Model | Finish Classification | Rough / Medium Processing | Overall Length (L)(mm) | 160 |
Shank Diameter (d)(mm) | 32 | Number of Flutes(sheet) | 2 | Applicable Tip Material Model | Carbide Coating / No Carbide Coating / Cermet |
Max. Cutting Depth (Ad)(mm) | 19 | Applicable Tip | TP□N32 Model | Shank Length | 120 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy