(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Inner radius dimension 0.01 mm specification type based on shank diameter
Part Number |
---|
SCRDEM4-[0.1-1.5/0.01] |
SCRDEM6-[1.51-2/0.01] |
SCRDEM8-[2.01-3/0.01] |
SCRDEM10-[3.01-3.9/0.01] |
SCRDEM12-[3.91-4.9/0.01] |
SCRDEM16-[4.91-5.9/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Innar R (CR) (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 0.1 ~ 1.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 50 | 1.51 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 2.01 ~ 3 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 60 | 3.01 ~ 3.9 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 65 | 3.91 ~ 4.9 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 4.91 ~ 5.9 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Inner Curve CR 0.01 mm Increment Designation | Tip Diameter D | Overall Length L | |
Shank Diameter d | ||||
SCRDEM | 4 | 0.10 ~ 1.50 | d-2CR-0.1 | 50 |
6 | 1.51 ~ 2.00 | 50 | ||
8 | 2.01 ~ 3.00 | 60 | ||
10 | 3.01 ~ 3.90 | 60 | ||
12 | 3.91 ~ 4.90 | 65 | ||
16 | 4.91 ~ 5.90 | 100 |
Material | Ultrafine Particulate Carbide | Length Under Neck ℓ(mm) | d-2CR-0.1 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy