(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Inner radius type that can specify custom dimensions
Part Number |
---|
SCRTEM4-[0.6-1.5/0.01]-[0.1-1/0.01]-[30-87/1]-[0-59/1] |
SCRTEM6-[1-2/0.01]-[0.1-2/0.01]-[30-87/1]-[0-59/1] |
SCRTEM8-[1.5-2/0.01]-[0.1-2/0.01]-[30-87/1]-[0-59/1] |
SCRTEM10-[2-2.5/0.01]-[0.1-2/0.01]-[30-87/1]-[0-59/1] |
SCRTEM12-[2-3/0.01]-[0.1-2/0.01]-[30-87/1]-[0-59/1] |
SCRTEM16-[2-8/0.01]-[0.1-2/0.01]-[25-87/1]-[0-59/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | Innar R (CR) (mm) | Tip Diameter (D) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 30 ~ 87 | 0 ~ 59 | 0.1 ~ 1 | 0.6 ~ 1.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 30 ~ 87 | 0 ~ 59 | 0.1 ~ 2 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 30 ~ 87 | 0 ~ 59 | 0.1 ~ 2 | 1.5 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 30 ~ 87 | 0 ~ 59 | 0.1 ~ 2 | 2 ~ 2.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 30 ~ 87 | 0 ~ 59 | 0.1 ~ 2 | 2 ~ 3 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 25 ~ 87 | 0 ~ 59 | 0.1 ~ 2 | 2 ~ 8 |
Loading...
Model Number | Tip Diameter D 0.01 mm Increment Designation | Inner Curve CR 0.01 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Overall Length L | |
Shank Diameter d | |||||
SCRTEM | 4 | 0.60 - 1.50 | 0.10 ≤ CR ≤ 1.00 | 30°0' ~ 87°0' | 50 |
6 | 1.00 ~ 2.00 | 0.10 ≤ CR ≤ 2.00 | 60 | ||
8 | 1.50 ~ 2.00 | 60 | |||
10 | 2.00 ~ 2.50 | 80 | |||
12 | 2.00 ~ 3.00 | 80 | |||
16 | 2.00 ~ 3.00 | 100 |
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy