(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Strong reverse taper 2-flute radius type that can efficiently process complex shapes
·Custom dimensions of cutting diameter, single angle, radius and blade length
Part Number |
---|
NR-SHBTEM3-[2-3/0.1]-[15-30/1]-[0-59/1]-[0-0.3/0.1]-0.2-[0.8,1,1.3] |
NR-SHBTEM4-[3-4/0.1]-[15-30/1]-[0-59/1]-[0-0.5/0.1]-[0.2-0.5/0.1]-1.3 |
NR-SHBTEM4-[3-4/0.1]-[15-30/1]-[0-59/1]-[0-0.5/0.1]-[0.2-0.5/0.1]-[1-2/0.5] |
NR-SHBTEM6-[4-6/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[0.2-0.5/0.1]-2 |
NR-SHBTEM6-[4-6/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[0.2-0.5/0.1]-[1-2.5/0.5] |
NR-SHBTEM8-[6-8/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[0.2-0.5/0.1]-[2-5/0.5] |
NR-SHBTEM10-[8-10/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[0.2-1/0.1]-[2-8/0.5] |
NR-SHBTEM12-[10-12/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[0.2-1/0.1]-[2-10/0.5] |
NR-SHBTEM16-[12-16/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[0.2-1/0.1]-[2-11/0.5] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Radius (R1) (mm) | Radius (R2) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 3 | 40 | 15 ~ 30 | 0 ~ 59 | 2 ~ 3 | 0.8 ~ 1.3 | 0 ~ 0.3 | 0.2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 15 ~ 30 | 0 ~ 59 | 3 ~ 4 | 1.3 | 0 ~ 0.5 | 0.2 ~ 0.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 15 ~ 30 | 0 ~ 59 | 3 ~ 4 | 1 ~ 2 | 0 ~ 0.5 | 0.2 ~ 0.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 15 ~ 30 | 0 ~ 59 | 4 ~ 6 | 2 | 0 ~ 1 | 0.2 ~ 0.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 15 ~ 30 | 0 ~ 59 | 4 ~ 6 | 1 ~ 2.5 | 0 ~ 1 | 0.2 ~ 0.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 15 ~ 30 | 0 ~ 59 | 6 ~ 8 | 2 ~ 5 | 0 ~ 1 | 0.2 ~ 0.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 15 ~ 30 | 0 ~ 59 | 8 ~ 10 | 2 ~ 8 | 0 ~ 1 | 0.2 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 15 ~ 30 | 0 ~ 59 | 10 ~ 12 | 2 ~ 10 | 0 ~ 1 | 0.2 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 15 ~ 30 | 0 ~ 59 | 12 ~ 16 | 2 ~ 11 | 0 ~ 1 | 0.2 ~ 1 |
Loading...
Model Number | Flute Diameter D 0.1 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Radius R1 0.1 mm Increment Designation | Radius R2 0.1 mm Increment Designation | Flute Length ℓ 0.5 mm Increment Designation | Overall Length L | |||
Shank Diameter d | |||||||||
θ15°1' ~ θ20° | θ20°1' ~ θ25° | θ25°1' ~ θ30° | |||||||
NR-SHBTEM | 3 | 2.0 ~ 3.0 | 15°1' ~ 30°0' | 0 | 0.2 | 1.3 | 1 | 0.8 | 40 |
0.1 ~ 0.3 | |||||||||
4 | 3.0 ~ 4.0 | 0 | 0.2 ~ 0.5 | 1 ~ 2 | 1 ~ 1.5 | 1.3 | 50 | ||
0.1 ~ 0.5 | |||||||||
6 | 4.0 ~ 6.0 | 0 | 0.2 ~ 0.5 | 1 ~ 2.5 | 2 | 1 ~ 1.5 | 60 | ||
0.1 ~ 1.0 | |||||||||
8 | 6.0 ~ 8.0 | 0 | 2 ~ 5 | 2 ~ 4 | 2 ~ 3 | 60 | |||
0.1 ~ 1.0 | |||||||||
10 | 8.0 ~ 10.0 | 0 | 0.2 ~ 1.0 | 2 ~ 8 | 2 ~ 6 | 2 ~ 5 | 80 | ||
0.1 ~ 1.0 | |||||||||
12 | 10.0 ~ 12.0 | 0 | 2 ~ 10 | 2 ~ 8 | 2 ~ 6 | 80 | |||
0.1 ~ 1.0 | |||||||||
16 | 12.0 ~ 16.0 | 0 | 2 ~ 11 | 2 ~ 9 | 2 ~ 7 | 100 | |||
0.1 ~ 1.0 |
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy