(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Carbide Straight Blade Inverted Tapered End Mill, 2 Flute, Strong Inverted Tapered (Radius)
Part Number |
---|
SHBTEM3-[2-3/0.1]-[15-30/1]-[0-59/1]-[0-0.3/0.1]-[0.8,1,1.3] |
SHBTEM4-[3-4/0.1]-[15-30/1]-[0-59/1]-[0-0.5/0.1]-[1-2/1] |
SHBTEM4-[3-4/0.1]-[15-30/1]-[0-59/1]-[0-0.5/0.1]-[1.3,1.5] |
SHBTEM6-[4-6/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-2 |
SHBTEM6-[4-6/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[2-4/0.5] |
SHBTEM8-[6-8/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[2-5/0.5] |
SHBTEM10-[8-10/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[2-8/0.5] |
SHBTEM12-[10-12/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[2-10/0.5] |
SHBTEM12-[10-12/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[2-10/1] |
SHBTEM16-[12-16/0.1]-[15-30/1]-[0-59/1]-[0-1/0.1]-[2-11/0.5] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Radius (R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 3 | 40 | 15 ~ 30 | 0 ~ 59 | 2 ~ 3 | 0.8 ~ 1.3 | 0 ~ 0.3 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 15 ~ 30 | 0 ~ 59 | 3 ~ 4 | 1 ~ 2 | 0 ~ 0.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 15 ~ 30 | 0 ~ 59 | 3 ~ 4 | 1.3 ~ 1.5 | 0 ~ 0.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 15 ~ 30 | 0 ~ 59 | 4 ~ 6 | 2 | 0 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 15 ~ 30 | 0 ~ 59 | 4 ~ 6 | 2 ~ 4 | 0 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 15 ~ 30 | 0 ~ 59 | 6 ~ 8 | 2 ~ 5 | 0 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 15 ~ 30 | 0 ~ 59 | 8 ~ 10 | 2 ~ 8 | 0 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 15 ~ 30 | 0 ~ 59 | 10 ~ 12 | 2 ~ 10 | 0 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 15 ~ 30 | 0 ~ 59 | 10 ~ 12 | 2 ~ 10 | 0 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 15 ~ 30 | 0 ~ 59 | 12 ~ 16 | 2 ~ 11 | 0 ~ 1 |
Part Number |
---|
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.1 mm Increment Designation |
Single Angle θ ° - ' 1' Increment Designation |
Radius R 0.1 mm Increment Designation |
Blade Length ℓ 0.5 mm Increment Designation |
Overall Length L |
|||
Shank Diameter d |
||||||||
θ15°1' ~ θ20° | θ20°1' ~ θ25° | θ25°1' ~ θ30° | ||||||
SHBTEM | 3 | 2.0 ~3.0 | 15°1' ~ 30°0' | 0 | 1.3 | 1 | 0.8 | 40 |
0.1 ~ 0.3 | ||||||||
4 | 3.0 ~4.0 | 0 | 1 ~2 | 1.5 | 1.3 | 50 | ||
0.1 ~ 0.5 | ||||||||
6 | 4.0 ~6.0 | 0 | 2 ~4 | 2 ~ 3 | 2 | 60 | ||
0.1 ~ 1.0 | ||||||||
8 | 6.0 ~8.0 | 0 | 2 ~5 | 2 ~ 4 | 2 ~ 3 | 60 | ||
0.1 ~ 1.0 | ||||||||
10 | 8.0 ~ 10.0 | 0 | 2 ~8 | 2 ~ 6 | 2 ~ 5 | 80 | ||
0.1 ~ 1.0 | ||||||||
12 | 10.0 ~ 12.0 | 0 | 2 ~ 10 | 2 ~ 8 | 2 ~ 6 | 80 | ||
0.1 ~ 1.0 | ||||||||
16 | 12.0 ~ 16.0 | 0 | 2 ~ 11 | 2 ~ 9 | 2 ~ 7 | 100 | ||
0.1 ~ 1.0 |
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy