(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Reverse taper 2-flute side straight blade type that can efficiently process complex shapes
·Custom dimensions of cutting diameter, blade length, one-sided angle and neck length
Part Number |
---|
SSBTEM3-[2-3/0.1]-[1-2/0.1]-[5-20/1]-[0-59/1]-[0.7,1]-[1-2/0.5] |
SSBTEM3-[2-3/0.1]-[1-2/0.1]-[5-20/1]-[0-59/1]-[2-2.5/0.1]-[1-2/0.5] |
SSBTEM4-[3-4/0.1]-[1-3/0.1]-[5-20/1]-[0-59/1]-[1-1.5/0.1]-[1-4/0.5] |
SSBTEM4-[3-4/0.1]-[1-3/0.1]-[5-20/1]-[0-59/1]-[2-4/0.1]-[1-4/0.5] |
SSBTEM6-[4-6/0.1]-[1-6/0.1]-[5-20/1]-[0-59/1]-[2-5/0.1]-[2-6/0.5] |
SSBTEM8-[6-8/0.1]-[1-8/0.1]-[5-20/1]-[0-59/1]-[2-9/0.1]-[2-8/0.5] |
SSBTEM10-[8-10/0.1]-[1-10/0.1]-[5-20/1]-[0-59/1]-[2-13/0.1]-[2-10/0.5] |
SSBTEM12-[10-12/0.1]-[1-12/0.1]-[5-20/1]-[0-59/1]-[2-17/0.1]-[2-10/0.5] |
SSBTEM16-[12-16/0.1]-[1-16/0.1]-[5-20/1]-[0-59/1]-[2-18/0.1]-[2-10/0.5] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | Flute Diameter (D) (mm) | Neck Length (ℓ2) (mm) | Reverse Taper Flute Length (ℓ1) (mm) | Straight Flute Length (ℓ) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 3 | 40 | 5 ~ 20 | 0 ~ 59 | 2 ~ 3 | 1 ~ 2 | 0.7 ~ 1 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 3 | 40 | 5 ~ 20 | 0 ~ 59 | 2 ~ 3 | 1 ~ 2 | 2 ~ 2.5 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 5 ~ 20 | 0 ~ 59 | 3 ~ 4 | 1 ~ 4 | 1 ~ 1.5 | 1 ~ 3 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 5 ~ 20 | 0 ~ 59 | 3 ~ 4 | 1 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 5 ~ 20 | 0 ~ 59 | 4 ~ 6 | 2 ~ 6 | 2 ~ 5 | 1 ~ 6 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 5 ~ 20 | 0 ~ 59 | 6 ~ 8 | 2 ~ 8 | 2 ~ 9 | 1 ~ 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 5 ~ 20 | 0 ~ 59 | 8 ~ 10 | 2 ~ 10 | 2 ~ 13 | 1 ~ 10 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 5 ~ 20 | 0 ~ 59 | 10 ~ 12 | 2 ~ 10 | 2 ~ 17 | 1 ~ 12 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 5 ~ 20 | 0 ~ 59 | 12 ~ 16 | 2 ~ 10 | 2 ~ 18 | 1 ~ 16 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.1 mm Increment Designation | Straight Blade Length ℓ 0.1 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Inverse Taper Blade Length ℓ1 0.1 mm Increment Designation | Neck Length ℓ2 0.5 mm Increment Designation | Overall Length L | |||
Shank Diameter d | |||||||||
θ5°0' ~ 10° | θ10°1' ~ 15° | θ15°1' ~ 20° | |||||||
SSBTEM | 3 | 2.0 ~3.0 | 1.0 ~2.0 | 5°0' ~ 20°0' | 2.0 ~2.5 | 1.0 | 0.7 | 1.0 ~2.0 | 40 |
4 | 3.0 ~4.0 | 1.0 ~3.0 | 2.0 ~4.0 | 2.0 ~2.5 | 1.0 ~1.5 | 1.0 ~4.0 | 50 | ||
6 | 4.0 ~6.0 | 1.0 ~6.0 | 3.0 ~5.0 | 3.0 ~4.0 | 2.0 ~4.0 | 2.0 ~6.0 | 60 | ||
8 | 6.0 ~8.0 | 1.0 ~8.0 | 4.0 ~9.0 | 4.0 ~6.0 | 2.0 ~5.0 | 2.0 ~8.0 | 60 | ||
10 | 8.0 ~ 10.0 | 1.0 ~ 10.0 | 5.0 ~ 13.0 | 5.0 ~8.0 | 2.0 ~8.0 | 2.0 ~ 10.0 | 80 | ||
12 | 10.0 ~ 12.0 | 1.0 ~ 12.0 | 6.0 ~ 17.0 | 6.0 ~ 11.0 | 2.0 ~ 10.0 | 2.0 ~ 10.0 | 80 | ||
16 | 12.0 ~ 16.0 | 1.0 ~ 16.0 | 8.0 ~ 18.0 | 8.0 ~ 12.0 | 2.0 ~ 11.0 | 2.0 ~ 10.0 | 100 |
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy