(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·No drawings required, easy ordering with part number
·Cutter diameter (D) 0.01 mm unit can be specified
·Single angle (θ) 1′ units can be specified
·Long shank type (LS-) is also available for deep part machining
[Applications]
·Supports runner lock processing of mold dies
·Also suitable for dovetail groove processing
[Delivery date]
·Shipped on the 3rd working day of the manufacturer's calendar after order. A Stork possible quick delivery
Part Number |
---|
LS-SBTEM3-[2-3/0.1]-[0-15/1]-[0-59/1]-0-[0-1/1] |
LS-SBTEM3-[2-3/0.1]-[0-15/1]-[0-59/1]-0-[1-5/1] |
LS-SBTEM3-[2-3/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[0-1/1] |
LS-SBTEM3-[2-3/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[1-5/1] |
LS-SBTEM4-[3-4/0.1]-[0-15/1]-[0-59/1]-0-[2-9/1] |
LS-SBTEM4-[3-4/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[2-9/1] |
LS-SBTEM6-[4-6/0.1]-[0-15/1]-[0-59/1]-0-[0-11/1] |
LS-SBTEM6-[4-6/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[0-11/1] |
LS-SBTEM8-[6-8/0.1]-[0-15/1]-[0-59/1]-0-[4-19/1] |
LS-SBTEM8-[6-8/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[4-19/1] |
LS-SBTEM10-[8-10/0.1]-[0-15/1]-[0-59/1]-0-[5-26/1] |
LS-SBTEM10-[8-10/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[5-26/1] |
LS-SBTEM12-[10-12/0.1]-[0-15/1]-[0-59/1]-0-[6-34/1] |
LS-SBTEM12-[10-12/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[6-34/1] |
SBTEM3-[2-3/0.1]-[0-15/1]-[0-59/1]-0-[0-1/1] |
SBTEM3-[2-3/0.1]-[0-15/1]-[0-59/1]-0-[1-5/1] |
SBTEM3-[2-3/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[0-1/1] |
SBTEM3-[2-3/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[1-5/1] |
SBTEM4-[3-4/0.1]-[0-15/1]-[0-59/1]-0-[2-9/1] |
SBTEM4-[3-4/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[2-9/1] |
SBTEM6-[4-6/0.1]-[0-15/1]-[0-59/1]-0-[2-11/1] |
SBTEM6-[4-6/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[2-11/1] |
SBTEM8-[6-8/0.1]-[0-15/1]-[0-59/1]-0-[4-19/1] |
SBTEM8-[6-8/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[4-19/1] |
SBTEM10-[8-10/0.1]-[0-15/1]-[0-59/1]-0-[5-26/1] |
SBTEM10-[8-10/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[5-26/1] |
SBTEM12-[10-12/0.1]-[0-15/1]-[0-59/1]-0-[6-34/1] |
SBTEM12-[10-12/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[6-34/1] |
SBTEM16-[12-16/0.1]-[0-15/1]-[0-59/1]-0-[8-38/1] |
SBTEM16-[12-16/0.1]-[0-15/1]-[0-59/1]-[0.1-1/0.01]-[8-38/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Radius (R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | 0 ~ 15 | 0 ~ 59 | 2 ~ 3 | 0 ~ 1 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | 0 ~ 15 | 0 ~ 59 | 2 ~ 3 | 1 ~ 5 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | 0 ~ 15 | 0 ~ 59 | 2 ~ 3 | 0 ~ 1 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | 0 ~ 15 | 0 ~ 59 | 2 ~ 3 | 1 ~ 5 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | 0 ~ 15 | 0 ~ 59 | 3 ~ 4 | 2 ~ 9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | 0 ~ 15 | 0 ~ 59 | 3 ~ 4 | 2 ~ 9 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | 0 ~ 15 | 0 ~ 59 | 4 ~ 6 | 0 ~ 11 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | 0 ~ 15 | 0 ~ 59 | 4 ~ 6 | 0 ~ 11 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | 0 ~ 15 | 0 ~ 59 | 6 ~ 8 | 4 ~ 19 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | 0 ~ 15 | 0 ~ 59 | 6 ~ 8 | 4 ~ 19 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | 0 ~ 15 | 0 ~ 59 | 8 ~ 10 | 5 ~ 26 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | 0 ~ 15 | 0 ~ 59 | 8 ~ 10 | 5 ~ 26 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | 0 ~ 15 | 0 ~ 59 | 10 ~ 12 | 6 ~ 34 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | 0 ~ 15 | 0 ~ 59 | 10 ~ 12 | 6 ~ 34 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | 0 ~ 15 | 0 ~ 59 | 2 ~ 3 | 0 ~ 1 | 0 | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | 0 ~ 15 | 0 ~ 59 | 2 ~ 3 | 1 ~ 5 | 0 | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | 0 ~ 15 | 0 ~ 59 | 2 ~ 3 | 0 ~ 1 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | 0 ~ 15 | 0 ~ 59 | 2 ~ 3 | 1 ~ 5 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | 0 ~ 15 | 0 ~ 59 | 3 ~ 4 | 2 ~ 9 | 0 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | 0 ~ 15 | 0 ~ 59 | 3 ~ 4 | 2 ~ 9 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 0 ~ 15 | 0 ~ 59 | 4 ~ 6 | 2 ~ 11 | 0 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 0 ~ 15 | 0 ~ 59 | 4 ~ 6 | 2 ~ 11 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 0 ~ 15 | 0 ~ 59 | 6 ~ 8 | 4 ~ 19 | 0 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 0 ~ 15 | 0 ~ 59 | 6 ~ 8 | 4 ~ 19 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 0 ~ 15 | 0 ~ 59 | 8 ~ 10 | 5 ~ 26 | 0 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 0 ~ 15 | 0 ~ 59 | 8 ~ 10 | 5 ~ 26 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 0 ~ 15 | 0 ~ 59 | 10 ~ 12 | 6 ~ 34 | 0 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 0 ~ 15 | 0 ~ 59 | 10 ~ 12 | 6 ~ 34 | 0.1 ~ 1 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 0 ~ 15 | 0 ~ 59 | 12 ~ 16 | 8 ~ 38 | 0 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 0 ~ 15 | 0 ~ 59 | 12 ~ 16 | 8 ~ 38 | 0.1 ~ 1 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.1 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Radius R 0.01 mm Increment Designation | Blade Length ℓ 1 mm Increment Designation | Overall Length L | ||||
Shank Diameter d | |||||||||
θ0°15' ~ θ5° | θ5°1' ~ θ10° | θ10°1' ~ θ15° | SBTEM | LS-SBTEM | |||||
SBTEM LS-SBTEM (Long Shank) | 3 | 2.0 ~3.0 | 0°15' ~ 15°0' | 0 | 1 ~5 | 1 ~2 | 1 | 40 | 60 |
0.10 ~ 1.00 | |||||||||
4 | 3.0 ~4.0 | 0 | 2 ~9 | 2 ~4 | 2 ~3 | 50 | 80 | ||
0.10 ~ 1.00 | |||||||||
6 | 4.0 ~6.0 | 0 | 3 ~ 11 | 3 ~5 | 3 | 60 | 90 | ||
0.10 ~ 1.00 | |||||||||
8 | 6.0 ~8.0 | 0 | 4 ~ 19 | 4 ~9 | 4 ~6 | 60 | 90 | ||
0.10 ~ 1.00 | |||||||||
10 | 8.0 ~ 10.0 | 0 | 5 ~ 26 | 5 ~ 13 | 5 ~8 | 80 | 120 | ||
0.10 ~ 1.00 | |||||||||
12 | 10.0 ~ 12.0 | 0 | 6 ~ 34 | 6 ~ 17 | 6 ~ 11 | 80 | 120 | ||
0.10 ~ 1.00 | |||||||||
16 | 12.0 ~ 16.0 | 0 | 8 ~ 38 | 8 ~ 18 | 8 ~ 12 | 100 | - | ||
0.10 ~ 1.00 |
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy