(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Carbide Straight Blade Tapered Corner Angle End Mill, 2-Flute, Rounded Inner Type
Part Number |
---|
STCACREM4-[1-3/0.01]-[5-80/1]-[0-59/1]-[0.1-1.4/0.01]-[0-30/1]-[0-59/1]-[1-8/0.5]-[0.1-2/0.01]-[F,T] |
STCACREM6-[1-5/0.01]-[5-80/1]-[0-59/1]-[0.1-2.4/0.01]-[0-30/1]-[0-59/1]-[1-10/0.5]-[0.1-2/0.01]-[F,T] |
STCACREM8-[1-7/0.01]-[5-80/1]-[0-59/1]-[0.1-3.4/0.01]-[0-30/1]-[0-59/1]-[1-12/0.5]-[0.1-2/0.01]-[F,T] |
STCACREM10-[1-9/0.01]-[5-80/1]-[0-59/1]-[0.1-4.4/0.01]-[0-30/1]-[0-59/1]-[2-14/0.5]-[0.1-2/0.01]-[F,T] |
STCACREM12-[1-11/0.01]-[5-80/1]-[0-59/1]-[0.1-5.4/0.01]-[0-30/1]-[0-59/1]-[2-16/0.5]-[0.1-2/0.01]-[F,T] |
STCACREM16-[1-15/0.01]-[5-80/1]-[0-59/1]-[0.1-7.4/0.01]-[0-30/1]-[0-59/1]-[3-20/0.5]-[0.1-2/0.01]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Corner Angle (Single Angle)(θ1) (°) | Corner Angle (Single Angle)(θ1) (′) | Single Angle (θ2) (°) | Single Angle (θ2) (′) | Angular Width (D1) (mm) | Bottom Blade Shape | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Innar R (CR) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 0.1 ~ 1.4 | F (Flat) / T (Center Dented) | 1 ~ 3 | 1 ~ 8 | 0.1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 0.1 ~ 2.4 | F (Flat) / T (Center Dented) | 1 ~ 5 | 1 ~ 10 | 0.1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 0.1 ~ 3.4 | F (Flat) / T (Center Dented) | 1 ~ 7 | 1 ~ 12 | 0.1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 0.1 ~ 4.4 | F (Flat) / T (Center Dented) | 1 ~ 9 | 2 ~ 14 | 0.1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 0.1 ~ 5.4 | F (Flat) / T (Center Dented) | 1 ~ 11 | 2 ~ 16 | 0.1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 0.1 ~ 7.4 | F (Flat) / T (Center Dented) | 1 ~ 15 | 3 ~ 20 | 0.1 ~ 2 |
Part Number |
---|
Loading...
Model Number | Flute Diameter * D 0.01 mm Increment Designation | Corner Angle (single angle) θ1 ° - ' 1' Increment Designation | Angular Width D1 0.01 mm Increment Designation | Single Angle θ2 ° - ' 1' Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Inner Curve CR 0.01 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | |
Shank Diameter d | |||||||||
STCACREM | 4 | 1.00 ~ 3.00 | 5°0' ~ 80°0' | 0.10 ≤ D1 ≤ (D - 0.2) / 2 | 0°15' ~ 30°00' | 1.0 ~ 8.0 | 0.10 ≤ CR ≤ 2.00 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | 50 |
6 | 1.00 ~ 4.00 | 1.0 ~ 10.0 | 60 | ||||||
8 | 1.00 ~ 7.00 | 1.0 ~ 12.0 | 60 | ||||||
10 | 1.00 ~ 9.00 | 2.0 ~ 14.0 | 80 | ||||||
12 | 1.00 ~ 11.00 | 2.0 ~ 16.0 | 80 | ||||||
16 | 1.00 ~ 15.00 | 3.0 ~ 20.0 | 100 |
* Please be aware that, depending on the size, blade diameter (D) may not be available.
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy