(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Popular taper corner angle shape tip diameter specified type
Part Number |
---|
BSTCADC3-[1-2.5/0.001]-[5-80/1]-[0-59/1]-[0.2-2.3/0.001]-[0-30/1]-[0-59/1]-[0.5-10/0.5]-[F,T] |
BSTCADC3-[1-2.5/0.001]-[5-80/1]-[0-59/1]-[0.2-2.3/0.001]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
BSTCADC4-[1-3.5/0.001]-[5-80/1]-[0-59/1]-[0.2-3.3/0.001]-[0-30/1]-[0-59/1]-[0.5-14/0.5]-[F,T] |
BSTCADC4-[1-3.5/0.001]-[5-80/1]-[0-59/1]-[0.2-3.3/0.001]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
BSTCADC6-[1-5.5/0.001]-[5-80/1]-[0-59/1]-[0.2-5.3/0.001]-[0-30/1]-[0-59/1]-[0.5-22/0.5]-[F,T] |
BSTCADC6-[1-5.5/0.001]-[5-80/1]-[0-59/1]-[0.2-5.3/0.001]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
BSTCADC8-[1-7.5/0.001]-[5-80/1]-[0-59/1]-[0.2-7.3/0.001]-[0-30/1]-[0-59/1]-[0.5-28/0.5]-[F,T] |
BSTCADC8-[1-7.5/0.001]-[5-80/1]-[0-59/1]-[0.2-7.3/0.001]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
BSTCADC10-[1-9.5/0.001]-[5-80/1]-[0-59/1]-[0.2-9.3/0.001]-[0-30/1]-[0-59/1]-[0.5-35/0.5]-[F,T] |
BSTCADC10-[1-9.5/0.001]-[5-80/1]-[0-59/1]-[0.2-9.3/0.001]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
BSTCADC12-[1-11.5/0.001]-[5-80/1]-[0-59/1]-[0.2-11.3/0.001]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[F,T] |
BSTCADC12-[1-11.5/0.001]-[5-80/1]-[0-59/1]-[0.2-11.3/0.001]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
BSTCADC16-[1-15.5/0.001]-[5-80/1]-[0-59/1]-[0.2-15.3/0.001]-[0-30/1]-[0-59/1]-[0.5-48/0.5]-[F,T] |
BSTCADC16-[1-15.5/0.001]-[5-80/1]-[0-59/1]-[0.2-15.3/0.001]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
STCADEM3-[1-2.5/0.01]-[5-80/1]-[0-59/1]-[0.2-2.3/0.01]-[0-30/1]-[0-59/1]-[0.5-10/0.5]-[F,T] |
STCADEM3-[1-2.5/0.01]-[5-80/1]-[0-59/1]-[0.2-2.3/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
STCADEM4-[1-3.5/0.01]-[5-80/1]-[0-59/1]-[0.2-3.3/0.01]-[0-30/1]-[0-59/1]-[0.5-14/0.5]-[F,T] |
STCADEM4-[1-3.5/0.01]-[5-80/1]-[0-59/1]-[0.2-3.3/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
STCADEM6-[1-4.5/0.01]-[5-80/1]-[0-59/1]-[0.2-4.3/0.01]-[0-30/1]-[0-59/1]-[0.5-22/0.5]-[F,T] |
STCADEM6-[1-4.5/0.01]-[5-80/1]-[0-59/1]-[0.2-4.3/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
STCADEM8-[1-7.5/0.01]-[5-80/1]-[0-59/1]-[0.2-7.3/0.01]-[0-30/1]-[0-59/1]-[0.5-28/0.5]-[F,T] |
STCADEM8-[1-7.5/0.01]-[5-80/1]-[0-59/1]-[0.2-7.3/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
STCADEM10-[1-9.5/0.01]-[5-80/1]-[0-59/1]-[0.2-9.3/0.01]-[0-30/1]-[0-59/1]-[0.5-35/0.5]-[F,T] |
STCADEM10-[1-9.5/0.01]-[5-80/1]-[0-59/1]-[0.2-9.3/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
STCADEM12-[1-11.5/0.01]-[5-80/1]-[0-59/1]-[0.2-11.3/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[F,T] |
STCADEM12-[1-11.5/0.01]-[5-80/1]-[0-59/1]-[0.2-11.3/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
STCADEM16-[1-15.5/0.01]-[5-80/1]-[0-59/1]-[0.2-15.3/0.01]-[0-30/1]-[0-59/1]-[0.5-48/0.5]-[F,T] |
STCADEM16-[1-15.5/0.01]-[5-80/1]-[0-59/1]-[0.2-15.3/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,MAX]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Processing Applications | Corner Angle (Single Angle)(θ1) (°) | Corner Angle (Single Angle)(θ1) (′) | Single Angle (θ2) (°) | Single Angle (θ2) (′) | 1D | 2D | 3D | 4D | Additional Machined Flute Length | Bottom Blade Shape | FD | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Tip Diameter (D1) (mm) | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 2.5 | 0.5 ~ 10 | 0.2 ~ 2.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 2.5 | - | 0.2 ~ 2.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 3.5 | 0.5 ~ 14 | 0.2 ~ 3.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 3.5 | - | 0.2 ~ 3.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 5.5 | 0.5 ~ 22 | 0.2 ~ 5.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 5.5 | - | 0.2 ~ 5.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 7.5 | 0.5 ~ 28 | 0.2 ~ 7.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 7.5 | - | 0.2 ~ 7.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 9.5 | 0.5 ~ 35 | 0.2 ~ 9.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 9.5 | - | 0.2 ~ 9.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 11.5 | 0.5 ~ 36 | 0.2 ~ 11.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 11.5 | - | 0.2 ~ 11.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 15.5 | 0.5 ~ 48 | 0.2 ~ 15.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Boss Hole Drilling | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 15.5 | - | 0.2 ~ 15.3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 2.5 | 0.5 ~ 10 | 0.2 ~ 2.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 2.5 | - | 0.2 ~ 2.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 3.5 | 0.5 ~ 14 | 0.2 ~ 3.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 3.5 | - | 0.2 ~ 3.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 4.5 | 0.5 ~ 22 | 0.2 ~ 4.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 4.5 | - | 0.2 ~ 4.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 7.5 | 0.5 ~ 28 | 0.2 ~ 7.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 7.5 | - | 0.2 ~ 7.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 9.5 | 0.5 ~ 35 | 0.2 ~ 9.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 9.5 | - | 0.2 ~ 9.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 11.5 | 0.5 ~ 36 | 0.2 ~ 11.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 11.5 | - | 0.2 ~ 11.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 1 ~ 15.5 | 0.5 ~ 48 | 0.2 ~ 15.3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Flank / Groove Processing | 5 ~ 80 | 0 ~ 59 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 1 ~ 15.5 | - | 0.2 ~ 15.3 | For Radial Groove Milling |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.001 mm Increment Designation | Corner Angle (single angle)* θ1 ° - ' 1' Increment Designation | Tip Diameter D1 0.01 mm Increment Designation | Single Angle * θ2 ° - ' 1' Increment Designation | Flute Length * ℓ 0.5 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | ||
Shank Diameter d | |||||||||
Specified Range | ℓ max. | ||||||||
BSTCADC (For Boss Hole Drilling) | 3 | 1.000 ~ 2.500 | 5°0' ~ 80°0' θ1 > θ2 * | 0.20 ≤ D1 ≤ (D-0.2) | 0°15' ~ 30°00' θ1 > θ2 * | (1) 0.5 ≤ ℓ ≤ D x 4 and (2) ℓ≤ℓmax. (refer to table on right) and | 10.0 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | 40 |
4 | 1.000 ~ 3.500 | 14.0 | 50 | ||||||
6 | 1.000 ~ 5.500 | 22.0 | 60 | ||||||
8 | 1.000 ~ 7.500 | 28.0 | 60 | ||||||
10 | 1.000 ~ 9.500 | 35.0 | 80 | ||||||
12 | 1.000 ~ 11.500 | 36.0 | 80 | ||||||
16 | 1.000 ~ 15.500 | 48.0 | 100 |
Model Number | Flute Diameter D 0.01 mm Increment Designation | Corner Angle (single angle)* θ1 ° - ' 1' Increment Designation | Tip Diameter D1 0.01 mm Increment Designation | Single Angle * θ2 ° - ' 1' Increment Designation | Flute Length * ℓ 0.5 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | ||
Shank Diameter d | |||||||||
Specified Range | ℓ max. | ||||||||
STCADEM (For Side / Grooving) | 3 | 1.00 ~ 2.50 | 5°0' ~ 80°0' θ1 > θ2 * | 0.20 ≤ D1 ≤ (D-0.2) | 0°15' ~ 30°00' θ1 > θ2 * | (1) 0.5 ≤ ℓ ≤ D x 4 and (2) ℓ≤ℓmax. (refer to table on right) and | 10.0 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | 40 |
4 | 1.00 ~ 3.50 | 14.0 | 50 | ||||||
6 | 1.00 ~ 4.50 | 22.0 | 60 | ||||||
8 | 1.00 ~ 7.50 | 28.0 | 60 | ||||||
10 | 1.00 ~ 9.50 | 35.0 | 80 | ||||||
12 | 1.00 ~ 11.50 | 36.0 | 80 | ||||||
16 | 1.00 ~ 15.50 | 48.0 | 100 |
* Specify ℓ to meet all of conditions (1), (2), (3).
* Depending on the size of ℓ, the entire gradient angle may be blade length.
* For the corner angle (single angle) θ1 and single angle θ2, specify the angles such that "θ1 > θ2".
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy