(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Taper corner chamfer shape neck chamfering blade type that can be expected to reduce number of processes
Part Number |
---|
STCCMEM4-[0.5-2.5/0.01]-[0-30/1]-[0-59/1]-[0.1-1.15/0.01]-[0.5-8/0.5]-[0.5-1.7/0.1]-[F,T] |
STCCMEM4-[0.5-2.5/0.01]-[0-30/1]-[0-59/1]-[0.1-1.15/0.01]-[1D,2D,3D,4D]-[0.5-1.7/0.1]-[F,T] |
STCCMEM6-[0.5-4.5/0.01]-[0-30/1]-[0-59/1]-[0.1-2.15/0.01]-[0.5-10/0.5]-[0.5-2.7/0.1]-[F,T] |
STCCMEM6-[0.5-4.5/0.01]-[0-30/1]-[0-59/1]-[0.1-2.15/0.01]-[1D,2D,3D,4D]-[0.5-2.7/0.1]-[F,T] |
STCCMEM8-[0.5-6.5/0.01]-[0-30/1]-[0-59/1]-[0.1-3.15/0.01]-[0.5-12/0.5]-[0.5-3.7/0.1]-[F,T] |
STCCMEM8-[0.5-6.5/0.01]-[0-30/1]-[0-59/1]-[0.1-3.15/0.01]-[1D,2D,3D,4D]-[0.5-3.7/0.1]-[F,T] |
STCCMEM10-[0.5-8.5/0.01]-[0-30/1]-[0-59/1]-[0.1-4.15/0.01]-[0.5-14/0.5]-[0.5-4.7/0.1]-[F,T] |
STCCMEM10-[0.5-8.5/0.01]-[0-30/1]-[0-59/1]-[0.1-4.15/0.01]-[1D,2D,3D,4D]-[0.5-4.7/0.1]-[F,T] |
STCCMEM12-[0.5-10.5/0.01]-[0-30/1]-[0-59/1]-[0.1-5.15/0.01]-[0.5-16/0.5]-[0.5-5.7/0.1]-[F,T] |
STCCMEM12-[0.5-10.5/0.01]-[0-30/1]-[0-59/1]-[0.1-5.15/0.01]-[1D,2D,3D,4D]-[0.5-5.7/0.1]-[F,T] |
STCCMEM16-[0.5-14.5/0.01]-[0-30/1]-[0-59/1]-[0.1-7.15/0.01]-[0.5-20/0.5]-[0.5-7.7/0.1]-[F,T] |
STCCMEM16-[0.5-14.5/0.01]-[0-30/1]-[0-59/1]-[0.1-7.15/0.01]-[1D,2D,3D,4D]-[0.5-7.7/0.1]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | 1D | 2D | 3D | 4D | Bottom Blade Shape | Chamfer Blade Width (CM) (mm) | Corner (C) (mm) | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 1.7 | 0.1 ~ 1.15 | 0.5 ~ 2.5 | 0.5 ~ 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.7 | 0.1 ~ 1.15 | 0.5 ~ 2.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 2.7 | 0.1 ~ 2.15 | 0.5 ~ 4.5 | 0.5 ~ 10 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 2.7 | 0.1 ~ 2.15 | 0.5 ~ 4.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 3.7 | 0.1 ~ 3.15 | 0.5 ~ 6.5 | 0.5 ~ 12 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 3.7 | 0.1 ~ 3.15 | 0.5 ~ 6.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 4.7 | 0.1 ~ 4.15 | 0.5 ~ 8.5 | 0.5 ~ 14 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 4.7 | 0.1 ~ 4.15 | 0.5 ~ 8.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 5.7 | 0.1 ~ 5.15 | 0.5 ~ 10.5 | 0.5 ~ 16 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 5.7 | 0.1 ~ 5.15 | 0.5 ~ 10.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 7.7 | 0.1 ~ 7.15 | 0.5 ~ 14.5 | 0.5 ~ 20 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 7.7 | 0.1 ~ 7.15 | 0.5 ~ 14.5 | - |
Loading...
Model Number
STCCMEM
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Shank Diameter d | Flute Diameter D 0.01 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Corner C 0.01 mm Increment Designation | Flute Length* ℓ 0.5 mm Increment Designation | Chamfer Blade Width* CM 0.1 mm Increment Designation | Bottom Blade Shape (Selection) | Blade Portion ℓ1 | Overall Length L | |
Specified Range | ℓ max. | ||||||||
4 | 0.50 ~ 2.50 | 0°15' ~ 30°0' | 0.10 ≤ C ≤ (D - 0.2) / 2 | (1) 0.5 ≤ ℓ ≤ D x 4 and (2) ℓ ≤ ℓ max. (refer to table on right) and | 8.0 | 0.5 ≤ CM ≤ * | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | ℓ1 = ℓ + CM | 50 |
6 | 0.50 ~ 4.50 | 10.0 | 60 | ||||||
8 | 0.50 ~ 6.50 | 12.0 | 60 | ||||||
10 | 0.50 ~ 8.50 | 14.0 | 80 | ||||||
12 | 0.50 ~ 10.50 | 16.0 | 80 | ||||||
16 | 0.50 ~ 14.50 | 20.0 | 100 |
* Please be aware that, depending on the size, chamfer blade width (CM) may not be available.
Maximum Chamfer Blade Width CM (max) = (d - D - tanθ x ℓ x 2) / 2
* Specify ℓ to meet all of conditions (1), (2), (3).
* Depending on the size of ℓ, the entire gradient angle may be blade length.
Material | Ultrafine Particulate Carbide | Cutting Part ℓ1(mm) | ℓ1 = ℓ + CM |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy