(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Straight Edge Taper Radius End Mill, 2-flute / Chamfering Blade Type

Carbide Straight Edge Taper Radius End Mill, 2-flute / Chamfering Blade Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Taper corner radius shape neck chamfering blade type that shortens machining process

Carbide Straight Blade Tapered Radius End Mill, 2-Flute, with Chamfering Blade:Related Image
Part Number
LS-STRCMEM4-[0.5-2.5/0.01]-[0-30/1]-[0-59/1]-[0.1-1.15/0.01]-[0.5-10/0.5]-[0.5-1.7/0.1]-[F,​T]
LS-STRCMEM6-[0.5-4.5/0.01]-[0-30/1]-[0-59/1]-[0.1-2.15/0.01]-[0.5-18/0.5]-[0.5-2.7/0.1]-[F,​T]
LS-STRCMEM8-[0.5-6.5/0.01]-[0-30/1]-[0-59/1]-[0.1-3.15/0.01]-[0.5-26/0.5]-[0.5-3.7/0.1]-[F,​T]
LS-STRCMEM10-[0.5-8.5/0.01]-[0-30/1]-[0-59/1]-[0.1-4.15/0.01]-[0.5-34/0.5]-[0.5-4.7/0.1]-[F,​T]
LS-STRCMEM12-[0.5-10.5/0.01]-[0-30/1]-[0-59/1]-[0.1-5.15/0.01]-[0.5-36/0.5]-[0.5-5.7/0.1]-[F,​T]
STRCMEM4-[0.5-2.5/0.01]-[0-30/1]-[0-59/1]-[0.1-1.15/0.01]-[0.5-10/0.5]-[0.5-1.7/0.1]-[F,​T]
STRCMEM4-[0.5-2.5/0.01]-[0-30/1]-[0-59/1]-[0.1-1.15/0.01]-[1D,​2D,​3D,​4D]-[0.5-1.7/0.1]-[F,​T]
STRCMEM6-[0.5-4.5/0.01]-[0-30/1]-[0-59/1]-[0.1-2.15/0.01]-[0.5-18/0.5]-[0.5-2.7/0.1]-[F,​T]
STRCMEM6-[0.5-4.5/0.01]-[0-30/1]-[0-59/1]-[0.1-2.15/0.01]-[1D,​2D,​3D,​4D]-[0.5-2.7/0.1]-[F,​T]
STRCMEM8-[0.5-6.5/0.01]-[0-30/1]-[0-59/1]-[0.1-3.15/0.01]-[0.5-26/0.5]-[0.5-3.7/0.1]-[F,​T]
STRCMEM8-[0.5-6.5/0.01]-[0-30/1]-[0-59/1]-[0.1-3.15/0.01]-[1D,​2D,​3D,​4D]-[0.5-3.7/0.1]-[F,​T]
STRCMEM10-[0.5-8.5/0.01]-[0-30/1]-[0-59/1]-[0.1-4.15/0.01]-[0.5-34/0.5]-[0.5-4.7/0.1]-[F,​T]
STRCMEM10-[0.5-8.5/0.01]-[0-30/1]-[0-59/1]-[0.1-4.15/0.01]-[1D,​2D,​3D,​4D]-[0.5-4.7/0.1]-[F,​T]
STRCMEM12-[0.5-10.5/0.01]-[0-30/1]-[0-59/1]-[0.1-5.15/0.01]-[0.5-36/0.5]-[0.5-5.7/0.1]-[F,​T]
STRCMEM12-[0.5-10.5/0.01]-[0-30/1]-[0-59/1]-[0.1-5.15/0.01]-[1D,​2D,​3D,​4D]-[0.5-5.7/0.1]-[F,​T]
STRCMEM16-[0.5-14.5/0.01]-[0-30/1]-[0-59/1]-[0.1-7.15/0.01]-[0.5-48/0.5]-[0.5-7.7/0.1]-[F,​T]
STRCMEM16-[0.5-14.5/0.01]-[0-30/1]-[0-59/1]-[0.1-7.15/0.01]-[1D,​2D,​3D,​4D]-[0.5-7.7/0.1]-[F,​T]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Diameter d
(mm)
Overall Length L
(mm)
Single Angle (θ)
(°)
Single Angle (θ)
(′)
1D 2D 3D 4D Bottom Blade Shape Chamfer Blade Width (CM)
(mm)
Flute Diameter (D)
(mm)
Flute Length (ℓ)
(mm)
Radius (R)
(mm)

-

1 Piece(s) 7 Day(s) or more 4800 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 1.70.5 ~ 2.50.5 ~ 100.1 ~ 1.15

-

1 Piece(s) 8 Day(s) or more 6900 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 2.70.5 ~ 4.50.5 ~ 180.1 ~ 2.15

-

1 Piece(s) 8 Day(s) or more 8900 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 3.70.5 ~ 6.50.5 ~ 260.1 ~ 3.15

-

1 Piece(s) 8 Day(s) or more 101200 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 4.70.5 ~ 8.50.5 ~ 340.1 ~ 4.15

-

1 Piece(s) 8 Day(s) or more 121200 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 5.70.5 ~ 10.50.5 ~ 360.1 ~ 5.15

-

1 Piece(s) 8 Day(s) or more 4500 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 1.70.5 ~ 2.50.5 ~ 100.1 ~ 1.15

-

1 Piece(s) 8 Day(s) or more 4500 ~ 300 ~ 591234F (Flat) / T (Center Dented)0.5 ~ 1.70.5 ~ 2.5-0.1 ~ 1.15

-

1 Piece(s) 8 Day(s) or more 6600 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 2.70.5 ~ 4.50.5 ~ 180.1 ~ 2.15

-

1 Piece(s) 8 Day(s) or more 6600 ~ 300 ~ 591234F (Flat) / T (Center Dented)0.5 ~ 2.70.5 ~ 4.5-0.1 ~ 2.15

-

1 Piece(s) 8 Day(s) or more 8600 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 3.70.5 ~ 6.50.5 ~ 260.1 ~ 3.15

-

1 Piece(s) 8 Day(s) or more 8600 ~ 300 ~ 591234F (Flat) / T (Center Dented)0.5 ~ 3.70.5 ~ 6.5-0.1 ~ 3.15

-

1 Piece(s) 8 Day(s) or more 10800 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 4.70.5 ~ 8.50.5 ~ 340.1 ~ 4.15

-

1 Piece(s) 8 Day(s) or more 10800 ~ 300 ~ 591234F (Flat) / T (Center Dented)0.5 ~ 4.70.5 ~ 8.5-0.1 ~ 4.15

-

1 Piece(s) 8 Day(s) or more 12800 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 5.70.5 ~ 10.50.5 ~ 360.1 ~ 5.15

-

1 Piece(s) 8 Day(s) or more 12800 ~ 300 ~ 591234F (Flat) / T (Center Dented)0.5 ~ 5.70.5 ~ 10.5-0.1 ~ 5.15

-

1 Piece(s) 8 Day(s) or more 161000 ~ 300 ~ 59----F (Flat) / T (Center Dented)0.5 ~ 7.70.5 ~ 14.50.5 ~ 480.1 ~ 7.15

-

1 Piece(s) 8 Day(s) or more 161000 ~ 300 ~ 591234F (Flat) / T (Center Dented)0.5 ~ 7.70.5 ~ 14.5-0.1 ~ 7.15

Loading...

  1. 1

Specifications

Carbide Straight Blade Tapered Radius End Mill, 2-Flute, with Chamfering Blade:Related Image

STRCMEM / LS-STRCMEM (Long Shank)

Shank Diameter
d
Flute Diameter
D

0.01 mm Increment
Designation
Single Angle θ
° - '
1' Increment
Designation
Radius
R

0.01 mm Increment
Designation
Flute Length *
0.5 mm Increment
Designation
Chamfer Blade Width *
CM

0.1 mm Increment
Designation
Bottom Blade
Shape
(Selection)
Blade Portion
ℓ1
Overall Length
L
Specified Rangeℓ max.STRCMEMLS-STRCMEM
40.50 ~2.500°15' ~ 30°0'0.10 ≤ R ≤
(D - 0.2) / 2
(1) 0.5 ≤ ≤ D x 4
and
(2) max.
(refer to table on right)
and
Carbide Straight Blade Tapered Radius End Mill, 2-Flute, with Chamfering Blade:Related Image
10.00.5 ≤ CM ≤ *T
(Dished)
F

(Flat)
Bottom
Blade Shape
>>P.608
ℓ1
=
ℓ + CM
5080
60.50 ~4.5018.06090
80.50 ~6.5026.06090
100.50 ~8.5034.080120
120.50 ~ 10.5036.080120
160.50 ~ 14.5048.0100-

* Specify to meet all of conditions (1), (2), (3).
*
Depending on the size of , the entire gradient angle may be blade length. Maximum Chamfer Blade Width CM (max) = (d - D - tanθ xx 2) / 2

Alterations

Carbide Straight Blade Tapered Radius End Mill, 2-Flute, with Chamfering Blade:Related Image
Carbide Straight Blade Tapered Radius End Mill, 2-Flute, with Chamfering Blade:Related Image

Basic Information

Material Ultrafine Particulate Carbide Cutting Part ℓ1(mm) ℓ1 = ℓ + CM
X
whatsapp-qr whatsapp-icon