(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Tapered ball shape neck inner radius type that achieves efficient processing
Part Number |
---|
STBCREM4-[0.5-1.5/0.01]-[0-30/1]-[0-59/1]-[1-8/0.5]-[0.1-2/0.01] |
STBCREM6-[0.5-2.5/0.01]-[0-30/1]-[0-59/1]-[1-10/0.5]-[0.1-2/0.01] |
STBCREM8-[0.5-3.5/0.01]-[0-30/1]-[0-59/1]-[1-12/0.5]-[0.1-2/0.01] |
STBCREM10-[0.5-4.5/0.01]-[0-30/1]-[0-59/1]-[2-14/0.5]-[0.1-2/0.01] |
STBCREM12-[0.5-5.5/0.01]-[0-30/1]-[0-59/1]-[2-16/0.5]-[0.1-2/0.01] |
STBCREM16-[0.5-7.5/0.01]-[0-30/1]-[0-59/1]-[3-20/0.5]-[0.1-2/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | Flute Length (ℓ) (mm) | Innar R (CR) (mm) | Tip (R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 0 ~ 30 | 0 ~ 59 | 1 ~ 8 | 0.1 ~ 2 | 0.5 ~ 1.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 0 ~ 30 | 0 ~ 59 | 1 ~ 10 | 0.1 ~ 2 | 0.5 ~ 2.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 0 ~ 30 | 0 ~ 59 | 1 ~ 12 | 0.1 ~ 2 | 0.5 ~ 3.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 0 ~ 30 | 0 ~ 59 | 2 ~ 14 | 0.1 ~ 2 | 0.5 ~ 4.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 0 ~ 30 | 0 ~ 59 | 2 ~ 16 | 0.1 ~ 2 | 0.5 ~ 5.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 0 ~ 30 | 0 ~ 59 | 3 ~ 20 | 0.1 ~ 2 | 0.5 ~ 7.5 |
Loading...
Model Number | Tip * R 0.01 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Inner Curve CR 0.01 mm Increment Designation | Flute Diameter D | Overall Length L | |
Shank Diameter d | |||||||
STBCREM | 4 | 0.50 ~ 1.50 | 0°15' ~ 30°0' | 1.0 ~8.0 | 0.10 ≤ CR ≤ 2.00 | D = R x 2 x cosθ | 50 |
6 | 0.50 ~ 2.50 | 1.0 ~ 10.0 | 60 | ||||
8 | 0.50 ~ 3.50 | 1.0 ~ 12.0 | 60 | ||||
10 | 0.50 ~ 4.50 | 2.0 ~ 14.0 | 80 | ||||
12 | 0.50 ~ 5.50 | 2.0 ~ 16.0 | 80 | ||||
16 | 0.50 ~ 7.50 | 3.0 ~ 20.0 | 100 |
* Please be aware that, depending on the size, tip (R) may not be available.
Maximum Flute Length ℓ (max) = (d-D-2 CR) / 2 / tanθ
Material | Ultrafine Particulate Carbide | Outer Diameter D(mm) | R x 2 x cosθ |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy