(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Standard tapered ball shape
·By specifying alteration, it is possible to select coating suitable for the work material
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Part Number |
---|
LS-STBEM3-[0.2-1/0.01]-[0-30/1]-[0-59/1]-[0.5-8/0.5] |
LS-STBEM3-[0.2-1/0.01]-[0-30/1]-[0-59/1]-MAX |
LS-STBEM4-[0.2-1.5/0.01]-[0-30/1]-[0-59/1]-[0.5-12/0.5] |
LS-STBEM4-[0.2-1.5/0.01]-[0-30/1]-[0-59/1]-MAX |
LS-STBEM6-[0.2-2.5/0.01]-[0-30/1]-[0-59/1]-[0.5-20/0.5] |
LS-STBEM6-[0.2-2.5/0.01]-[0-30/1]-[0-59/1]-MAX |
LS-STBEM8-[0.2-3.5/0.01]-[0-30/1]-[0-59/1]-[0.5-28/0.5] |
LS-STBEM8-[0.2-3.5/0.01]-[0-30/1]-[0-59/1]-MAX |
LS-STBEM10-[0.2-4.5/0.01]-[0-30/1]-[0-59/1]-[0.5-35/0.5] |
LS-STBEM10-[0.2-4.5/0.01]-[0-30/1]-[0-59/1]-MAX |
LS-STBEM12-[0.2-5.5/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5] |
LS-STBEM12-[0.2-5.5/0.01]-[0-30/1]-[0-59/1]-MAX |
STBEM3-[0.2-1/0.01]-[0-30/1]-[0-59/1]-[0.5-8/0.5] |
STBEM3-[0.2-1/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX] |
STBEM4-[0.2-1.5/0.01]-[0-30/1]-[0-59/1]-[0.5-12/0.5] |
STBEM4-[0.2-1.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX] |
STBEM6-[0.2-2.5/0.01]-[0-30/1]-[0-59/1]-[0.5-20/0.5] |
STBEM6-[0.2-2.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX] |
STBEM8-[0.2-3.5/0.01]-[0-30/1]-[0-59/1]-[0.5-28/0.5] |
STBEM8-[0.2-3.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX] |
STBEM10-[0.2-4.5/0.01]-[0-30/1]-[0-59/1]-[0.5-35/0.5] |
STBEM10-[0.2-4.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX] |
STBEM12-[0.2-5.5/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5] |
STBEM12-[0.2-5.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX] |
STBEM16-[0.2-7.5/0.01]-[0-30/1]-[0-59/1]-[0.5-48/0.5] |
STBEM16-[0.2-7.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | 1D | 2D | 3D | 4D | Additional Machined Flute Length | FD | Flute Length (ℓ) (mm) | Tip (R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 8 | 0.2 ~ 1 | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | - | - | 0.2 ~ 1 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 12 | 0.2 ~ 1.5 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | - | - | 0.2 ~ 1.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 20 | 0.2 ~ 2.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | - | - | 0.2 ~ 2.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 28 | 0.2 ~ 3.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | - | - | 0.2 ~ 3.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 35 | 0.2 ~ 4.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | - | - | 0.2 ~ 4.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 36 | 0.2 ~ 5.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | - | - | 0.2 ~ 5.5 | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 8 | 0.2 ~ 1 | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | FD | - | 0.2 ~ 1 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 12 | 0.2 ~ 1.5 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | FD | - | 0.2 ~ 1.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 20 | 0.2 ~ 2.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | FD | - | 0.2 ~ 2.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 28 | 0.2 ~ 3.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | FD | - | 0.2 ~ 3.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 35 | 0.2 ~ 4.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | FD | - | 0.2 ~ 4.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 36 | 0.2 ~ 5.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | FD | - | 0.2 ~ 5.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | - | 0.5 ~ 48 | 0.2 ~ 7.5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | FD | - | 0.2 ~ 7.5 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Tip R 0.01 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Flute Length * ℓ 0.5 mm Increment Designation | Flute Diameter D | Overall Length L | |||
Shank Diameter d | ||||||||
Specified Range | ℓ max. | STBEM | LS-STBEM | |||||
STBEM LS-STBEM (Long Shank) | 3 | 0.20 ~ 1.00 | 0°15' ~ 30°0' | (1) 0.5 ≤ℓ≤D x 4 and (2) ℓ≤ℓ max. (refer to table on right) and ![]() | 8.0 | D = R x 2 x cosθ | 40 | 60 |
4 | 0.20 ~ 1.50 | 12.0 | 50 | 80 | ||||
6 | 0.20 ~ 2.50 | 20.0 | 60 | 90 | ||||
8 | 0.20 ~ 3.50 | 28.0 | 60 | 90 | ||||
10 | 0.20 ~ 4.50 | 35.0 | 80 | 120 | ||||
12 | 0.20 ~ 5.50 | 36.0 | 80 | 120 | ||||
16 | 0.20 ~ 7.50 | 48.0 | 100 | - |
* Specify ℓ to meet all of conditions (1), (2), (3).
* Depending on the size of ℓ, the entire gradient angle may be blade length.
Material | Ultrafine Particulate Carbide | Outer Diameter D(mm) | R x 2 x cosθ |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy