(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Taper shape neck chamfering blade type that strongly contributes to taper processing that requires process reduction
Part Number |
---|
STCMEM4-[0.5-2.5/0.01]-[0-30/1]-[0-59/1]-[0.5-10/0.5]-[0.5-1.7/0.1]-[F,T] |
STCMEM4-[0.5-2.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-1.7/0.1]-[F,T] |
STCMEM6-[0.5-4.5/0.01]-[0-30/1]-[0-59/1]-[0.5-18/0.5]-[0.5-2.7/0.1]-[F,T] |
STCMEM6-[0.5-4.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-2.7/0.1]-[F,T] |
STCMEM8-[0.5-6.5/0.01]-[0-30/1]-[0-59/1]-[0.5-26/0.5]-[0.5-3.7/0.1]-[F,T] |
STCMEM8-[0.5-6.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-3.7/0.1]-[F,T] |
STCMEM10-[0.5-8.5/0.01]-[0-30/1]-[0-59/1]-[0.5-34/0.5]-[0.5-4.7/0.1]-[F,T] |
STCMEM10-[0.5-8.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-4.7/0.1]-[F,T] |
STCMEM12-[0.5-10.5/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[0.5-5.7/0.1]-[F,T] |
STCMEM12-[0.5-10.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-5.7/0.1]-[F,T] |
STCMEM16-[0.5-14.5/0.01]-[0-30/1]-[0-59/1]-[0.5-48/0.5]-[0.5-7.7/0.1]-[F,T] |
STCMEM16-[0.5-14.5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-7.7/0.1]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | 1D | 2D | 3D | 4D | Bottom Blade Shape | Chamfer Blade Width (CM) (mm) | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 1.7 | 0.5 ~ 2.5 | 0.5 ~ 10 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.7 | 0.5 ~ 2.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 2.7 | 0.5 ~ 4.5 | 0.5 ~ 18 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 2.7 | 0.5 ~ 4.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 3.7 | 0.5 ~ 6.5 | 0.5 ~ 26 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 3.7 | 0.5 ~ 6.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 4.7 | 0.5 ~ 8.5 | 0.5 ~ 34 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 4.7 | 0.5 ~ 8.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 5.7 | 0.5 ~ 10.5 | 0.5 ~ 36 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 5.7 | 0.5 ~ 10.5 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | F (Flat) / T (Center Dented) | 0.5 ~ 7.7 | 0.5 ~ 14.5 | 0.5 ~ 48 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | F (Flat) / T (Center Dented) | 0.5 ~ 7.7 | 0.5 ~ 14.5 | - |
Part Number |
---|
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.01 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Flute Length * ℓ 0.5 mm Increment Designation | Chamfer Blade Width * CM 0.1 mm Increment Designation | Bottom Blade Shape (Selection) | Blade Portion ℓ1 | Overall Length L | ||
Shank Diameter d | |||||||||
Specified Range | ℓ max. | ||||||||
STCMEM | 4 | 0.50 ~2.50 | 0°15' ~ 30°0' | (1) 0.5 ≤ ℓ ≤ D x 4 and (2) ℓ ≤ ℓ max. (refer to table on right) and ![]() | 10.0 | 0.5 ≤ CM ≤ * | T (Dished) F (Flat) Bottom Blade Shape P.608 | ℓ1 = ℓ + CM | 50 |
6 | 0.50 ~4.50 | 18.0 | 60 | ||||||
8 | 0.50 ~6.50 | 26.0 | 60 | ||||||
10 | 0.50 ~8.50 | 34.0 | 80 | ||||||
12 | 0.50 ~ 10.50 | 36.0 | 80 | ||||||
16 | 0.50 ~ 14.50 | 48.0 | 100 |
* Specify ℓ to meet all of conditions (1), (2), (3).
* Depending on the size of ℓ, the entire gradient angle may be blade length. Maximum Chamfer Blade Width CM (max) = (d - D - tanθ x ℓ x 2) / 2
Material | Ultrafine Particulate Carbide | Cutting Part ℓ1(mm) | ℓ1 = ℓ + CM |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy