(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Standard taper shape available with reliable delivery
Part Number |
---|
BSTC3-[0.2-2/0.005]-[0-30/1]-[0-59/1]-[0.5-8/0.1]-[F,T] |
BSTC3-[0.2-2/0.005]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
BSTC4-[0.2-3/0.005]-[0-30/1]-[0-59/1]-[0.5-12/0.1]-[F,T] |
BSTC4-[0.2-3/0.005]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
BSTC6-[0.2-5/0.005]-[0-30/1]-[0-59/1]-[0.5-20/0.5]-[F,T] |
BSTC6-[0.2-5/0.005]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
BSTC8-[0.2-7/0.005]-[0-30/1]-[0-59/1]-[0.5-28/0.5]-[F,T] |
BSTC8-[0.2-7/0.005]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
BSTC10-[0.2-9/0.005]-[0-30/1]-[0-59/1]-[0.5-35/0.5]-[F,T] |
BSTC10-[0.2-9/0.005]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
BSTC12-[0.2-11/0.005]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[F,T] |
BSTC12-[0.2-11/0.005]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
BSTC16-[0.2-15/0.005]-[0-30/1]-[0-59/1]-[0.5-48/0.5]-[F,T] |
BSTC16-[0.2-15/0.005]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
LS-BSTC3-[0.2-2/0.005]-[0-30/1]-[0-59/1]-[0.5-8/0.5]-[F,T] |
LS-BSTC3-[0.2-2/0.005]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-BSTC4-[0.2-3/0.005]-[0-30/1]-[0-59/1]-[0.5-12/0.5]-[F,T] |
LS-BSTC4-[0.2-3/0.005]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-BSTC6-[0.2-5/0.005]-[0-30/1]-[0-59/1]-[0.5-20/0.5]-[F,T] |
LS-BSTC6-[0.2-5/0.005]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-BSTC8-[0.2-7/0.005]-[0-30/1]-[0-59/1]-[0.5-28/0.5]-[F,T] |
LS-BSTC8-[0.2-7/0.005]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-BSTC10-[0.2-9/0.005]-[0-30/1]-[0-59/1]-[0.5-35/0.5]-[F,T] |
LS-BSTC10-[0.2-9/0.005]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-BSTC12-[0.2-11/0.005]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[F,T] |
LS-BSTC12-[0.2-11/0.005]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-STEM3-[0.2-2/0.01]-[0-30/1]-[0-59/1]-[0.5-8/0.5]-[F,T] |
LS-STEM3-[0.2-2/0.01]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-STEM4-[0.2-3/0.01]-[0-30/1]-[0-59/1]-[0.5-12/0.5]-[F,T] |
LS-STEM4-[0.2-3/0.01]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-STEM6-[0.2-5/0.01]-[0-30/1]-[0-59/1]-[0.5-20/0.5]-[F,T] |
LS-STEM6-[0.2-5/0.01]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-STEM8-[0.2-7/0.01]-[0-30/1]-[0-59/1]-[0.5-28/0.5]-[F,T] |
LS-STEM8-[0.2-7/0.01]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-STEM10-[0.2-9/0.01]-[0-30/1]-[0-59/1]-[0.5-35/0.5]-[F,T] |
LS-STEM10-[0.2-9/0.01]-[0-30/1]-[0-59/1]-MAX-[F,T] |
LS-STEM12-[0.2-11/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[F,T] |
LS-STEM12-[0.2-11/0.01]-[0-30/1]-[0-59/1]-MAX-[F,T] |
STEM3-[0.2-2/0.01]-[0-30/1]-[0-59/1]-[0.5-8/0.1]-[F,T] |
STEM3-[0.2-2/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
STEM4-[0.2-3/0.01]-[0-30/1]-[0-59/1]-[0.5-12/0.5]-[F,T] |
STEM4-[0.2-3/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
STEM6-[0.2-5/0.01]-[0-30/1]-[0-59/1]-[0.5-20/0.5]-[F,T] |
STEM6-[0.2-5/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
STEM8-[0.2-7/0.01]-[0-30/1]-[0-59/1]-[0.5-28/0.5]-[F,T] |
STEM8-[0.2-7/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
STEM10-[0.2-9/0.01]-[0-30/1]-[0-59/1]-[0.5-35/0.5]-[F,T] |
STEM10-[0.2-9/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
STEM12-[0.2-11/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[F,T] |
STEM12-[0.2-11/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
STEM16-[0.2-15/0.01]-[0-30/1]-[0-59/1]-[0.5-48/0.5]-[F,T] |
STEM16-[0.2-15/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D,FD,MAX]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Processing Applications | Single Angle (θ) (°) | Single Angle (θ) (′) | 1D | 2D | 3D | 4D | Additional Machined Flute Length | Bottom Blade Shape | FD | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 2 | 0.5 ~ 8 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 2 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 3 | 0.5 ~ 12 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 3 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 5 | 0.5 ~ 20 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 5 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 7 | 0.5 ~ 28 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 7 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 9 | 0.5 ~ 35 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 9 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 11 | 0.5 ~ 36 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 11 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 15 | 0.5 ~ 48 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 15 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 2 | 0.5 ~ 8 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 2 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 3 | 0.5 ~ 12 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 3 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 5 | 0.5 ~ 20 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 5 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 7 | 0.5 ~ 28 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 7 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 9 | 0.5 ~ 35 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 9 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 11 | 0.5 ~ 36 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Boss Hole Drilling | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 11 | - | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 2 | 0.5 ~ 8 | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 60 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 2 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 3 | 0.5 ~ 12 | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 3 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 5 | 0.5 ~ 20 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 5 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 7 | 0.5 ~ 28 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 7 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 9 | 0.5 ~ 35 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 9 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 11 | 0.5 ~ 36 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | Max | F (Flat) / T (Center Dented) | - | 0.2 ~ 11 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 2 | 0.5 ~ 8 | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 2 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 3 | 0.5 ~ 12 | For Radial Groove Milling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 50 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 3 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 5 | 0.5 ~ 20 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 5 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 7 | 0.5 ~ 28 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 7 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 9 | 0.5 ~ 35 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 9 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 11 | 0.5 ~ 36 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 11 | - | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | - | - | - | - | - | F (Flat) / T (Center Dented) | - | 0.2 ~ 15 | 0.5 ~ 48 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Flank / Groove Processing | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | Max | F (Flat) / T (Center Dented) | FD | 0.2 ~ 15 | - | For Radial Groove Milling |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.005 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Flute Length * ℓ 0.5 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | |||
Shank Diameter d | ||||||||
Specified Range | ℓ max. | BSTC | LS-BSTC | |||||
BSTC LS-BSTC (Long Shank) | 3 | 0.200 ~ 2.000 | 0°15' ~ 30°0' | (1) 0.5 ≤ ℓ ≤ D x 4 and (2) ℓ ≤ ℓ max. (refer to table on right) and | 8.0 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | 40 | 60 |
4 | 0.200 ~ 3.000 | 12.0 | 50 | 80 | ||||
6 | 0.200 ~ 5.000 | 20.0 | 60 | 90 | ||||
8 | 0.200 ~ 7.000 | 28.0 | 60 | 90 | ||||
10 | 0.200 ~ 9.000 | 35.0 | 80 | 120 | ||||
12 | 0.200 ~ 11.000 | 36.0 | 80 | 120 | ||||
16 | 0.200 ~ 15.000 | 48.0 | 100 | - |
Model Number | Flute Diameter D 0.01 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Flute Length * ℓ 0.5 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | |||
Shank Diameter d | ||||||||
Specified Range | ℓ max. | STEM | LS-STEM | |||||
STEM LS-STEM (Long Shank) | 3 | 0.20 ~ 2.00 | 0°15' ~ 30°0' | (1) 0.5 ≤ ℓ ≤ D x 4 and (2) ℓ ≤ ℓ max. (refer to table on right) and | 8.0 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | 40 | 60 |
4 | 0.20 ~ 3.00 | 12.0 | 50 | 80 | ||||
6 | 0.20 ~ 5.00 | 20.0 | 60 | 90 | ||||
8 | 0.20 ~ 7.00 | 28.0 | 60 | 90 | ||||
10 | 0.20 ~ 9.00 | 35.0 | 80 | 120 | ||||
12 | 0.20 ~ 11.00 | 36.0 | 80 | 120 | ||||
16 | 0.20 ~ 15.00 | 48.0 | 100 | - |
* Specify ℓ to meet all of conditions (1), (2), (3).
* Depending on the size of ℓ, the entire gradient angle may be blade length.
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy