(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Corner angle shape neck relief type that achieves efficient processing for deep work
Part Number |
---|
BSZCAEM4-[3.01-4/0.01]-[5-85/1]-[0-59/1]-[0.1-1.9/0.01]-[3-10/0.5]-[5-12/0.5]-[F,T] |
BSZCAEM6-[3.01-6/0.01]-[5-85/1]-[0-59/1]-[0.1-2.9/0.01]-[3-19/0.5]-[5-20/0.5]-[F,T] |
BSZCAEM8-[4.01-8/0.01]-[5-85/1]-[0-59/1]-[0.1-3.9/0.01]-[3-23/0.5]-[5-20/0.5]-[F,T] |
BSZCAEM10-[6.01-10/0.01]-[5-85/1]-[0-59/1]-[0.1-4.9/0.01]-[3-30/0.5]-[5-20/0.5]-[F,T] |
BSZCAEM12-[8.01-12/0.01]-[5-85/1]-[0-59/1]-[0.1-5.9/0.01]-[3-31/0.5]-[5-20/0.5]-[F,T] |
BSZCAEM16-[10.01-16/0.01]-[5-85/1]-[0-59/1]-[0.1-7.9/0.01]-[3-43/0.5]-[5-20/0.5]-[F,T] |
LS-BSZCAEM4-[3.01-4/0.01]-[5-85/1]-[0-59/1]-[0.1-1.9/0.01]-[3-10/0.5]-[5-12/0.5]-[F,T] |
LS-BSZCAEM6-[3.01-6/0.01]-[5-85/1]-[0-59/1]-[0.1-2.9/0.01]-[3-19/0.5]-[5-20/0.5]-[F,T] |
LS-BSZCAEM8-[4.01-8/0.01]-[5-85/1]-[0-59/1]-[0.1-3.9/0.01]-[3-23/0.5]-[5-20/0.5]-[F,T] |
LS-BSZCAEM10-[6.01-10/0.01]-[5-85/1]-[0-59/1]-[0.1-4.9/0.01]-[3-30/0.5]-[5-20/0.5]-[F,T] |
LS-BSZCAEM12-[8.01-12/0.01]-[5-85/1]-[0-59/1]-[0.1-5.9/0.01]-[3-31/0.5]-[5-20/0.5]-[F,T] |
LS-SZCAEM4-[3.01-4/0.01]-[5-85/1]-[0-59/1]-[0.1-1.9/0.01]-[3-10/0.5]-[5-12/0.5]-[F,T] |
LS-SZCAEM6-[3.01-6/0.01]-[5-85/1]-[0-59/1]-[0.1-2.9/0.01]-[3-19/0.5]-[5-20/0.5]-[F,T] |
LS-SZCAEM8-[4.01-8/0.01]-[5-85/1]-[0-59/1]-[0.1-3.9/0.01]-[3-23/0.5]-[5-20/0.5]-[F,T] |
LS-SZCAEM10-[6.01-10/0.01]-[5-85/1]-[0-59/1]-[0.1-4.9/0.01]-[3-30/0.5]-[5-20/0.5]-[F,T] |
LS-SZCAEM12-[8.01-12/0.01]-[5-85/1]-[0-59/1]-[0.1-5.9/0.01]-[3-31/0.5]-[5-20/0.5]-[F,T] |
SZCAEM4-[3.01-4/0.01]-[5-85/1]-[0-59/1]-[0.1-1.9/0.01]-[3-10/0.5]-[5-12/0.5]-[F,T] |
SZCAEM6-[3.01-6/0.01]-[5-85/1]-[0-59/1]-[0.1-2.9/0.01]-[3-19/0.5]-[5-20/0.5]-[F,T] |
SZCAEM8-[4.01-8/0.01]-[5-85/1]-[0-59/1]-[0.1-3.9/0.01]-[3-23/0.5]-[5-20/0.5]-[F,T] |
SZCAEM10-[6.01-10/0.01]-[5-85/1]-[0-59/1]-[0.1-4.9/0.01]-[3-30/0.5]-[5-20/0.5]-[F,T] |
SZCAEM12-[8.01-12/0.01]-[5-85/1]-[0-59/1]-[0.1-5.9/0.01]-[3-31/0.5]-[5-20/0.5]-[F,T] |
SZCAEM16-[10.01-16/0.01]-[5-85/1]-[0-59/1]-[0.1-7.9/0.01]-[3-43/0.5]-[5-20/0.5]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Processing Applications | Corner Angle (Single Angle)(θ) (°) | Corner Angle (Single Angle)(θ) (′) | Angular Width (D1) (mm) | Bottom Blade Shape | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Neck Length (ℓ1) (mm) | Use | Below Neck Length Specified Range ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.9 | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 3 ~ 10 | 5 ~ 12 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.9 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 19 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.9 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 3 ~ 23 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 28 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.9 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 3 ~ 30 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 35 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.9 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 3 ~ 31 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 36 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 7.9 | F (Flat) / T (Center Dented) | 10.01 ~ 16 | 3 ~ 43 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 48 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.9 | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 3 ~ 10 | 5 ~ 12 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.9 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 19 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.9 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 3 ~ 23 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 28 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.9 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 3 ~ 30 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 35 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.9 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 3 ~ 31 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 36 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.9 | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 3 ~ 10 | 5 ~ 12 | For Radial Groove Milling | ℓ + ℓ1 ≤ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.9 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 19 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.9 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 3 ~ 23 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 28 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.9 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 3 ~ 30 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 35 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.9 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 3 ~ 31 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 36 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.9 | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 3 ~ 10 | 5 ~ 12 | For Radial Groove Milling | ℓ + ℓ1 ≤ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.9 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 19 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.9 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 3 ~ 23 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 28 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.9 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 3 ~ 30 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 35 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.9 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 3 ~ 31 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 36 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 7.9 | F (Flat) / T (Center Dented) | 10.01 ~ 16 | 3 ~ 43 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 48 |
Part Number |
---|
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.01 mm Increment Designation | Corner Angle (Single Angle) θ ° - ' 1' Increment Designation | Angular Width D1 0.01 mm Increment Designation | Blade Length * ℓ 0.5 mm Increment Designation | Neck Length * ℓ1 1 mm Increment Designation | Bottom Blade Shape (Selection) | * Length Under Neck Specified Range ℓ2 | Overall Length L | ||
Shank Diameter d | ||||||||||
BSZCAEM | LS-BSZCAEM | |||||||||
BSZCAEM LS-BSZCAEM (Long Shank) | 4 | 3.01 ~ 4.00 | 5° 0' ~ 85° 0' | 0.10 ≤ D1 ≤ (D - 0.2) / 2 | 3.0 ~ 10.0 | 5 ≤ ℓ1 ≤ 20 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | ℓ + ℓ1 ≤ 15 | 50 | 80 |
6 | 3.01 ~ 6.00 | 3.0 ~ 19.0 | ℓ + ℓ1 ≤ 24 | 60 | 90 | |||||
8 | 4.01 ~ 8.00 | 3.0 ~ 23.0 | ℓ + ℓ1 ≤ 28 | 60 | 90 | |||||
10 | 6.01 ~ 10.00 | 3.0 ~ 30.0 | ℓ + ℓ1 ≤ 35 | 80 | 120 | |||||
12 | 8.01 ~ 12.00 | 3.0 ~ 31.0 | ℓ + ℓ1 ≤ 36 | 80 | 120 | |||||
16 | 10.01 ~ 16.00 | 3.0 ~ 43.0 | ℓ + ℓ1 ≤ 48 | 100 | - |
Model Number | Flute Diameter D 0.01 mm Increment Designation | Corner Angle (Single Angle) θ ° - ' 1' Increment Designation | Angular Width D1 0.01 mm Increment Designation | Blade Length * ℓ 0.5 mm Increment Designation | Neck Length * ℓ1 1 mm Increment Designation | Bottom Blade Shape (Selection) | * Length Under Neck Specified Range ℓ2 | Overall Length L | ||
Shank Diameter d | ||||||||||
SZCAEM | LS-SZCAEM | |||||||||
SZCAEM LS-SZCAEM (Long Shank) | 4 | 3.01 ~ 4.00 | 5° 0' ~ 85° 0' | 0.10 ≤ D1 ≤ (D - 0.2) / 2 | 3.0 ~ 10.0 | 5 ≤ ℓ1 ≤ 20 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | ℓ + ℓ1 ≤ 15 | 50 | 80 |
6 | 3.01 ~ 6.00 | 3.0 ~ 19.0 | ℓ + ℓ1 ≤ 24 | 60 | 90 | |||||
8 | 4.01 ~ 8.00 | 3.0 ~ 23.0 | ℓ + ℓ1 ≤ 28 | 60 | 90 | |||||
10 | 6.01 ~ 10.00 | 3.0 ~ 30.0 | ℓ + ℓ1 ≤ 35 | 80 | 120 | |||||
12 | 8.01 ~ 12.00 | 3.0 ~ 31.0 | ℓ + ℓ1 ≤ 36 | 80 | 120 | |||||
16 | 10.01 ~ 16.00 | 3.0 ~ 43.0 | ℓ + ℓ1 ≤ 48 | 100 | - |
* The combined dimensions of the blade length (ℓ) and neck length (ℓ1) will be within the length under neck specified range.
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy