(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Corner angle shape neck chamfering blade type that achieves efficient machining
Part Number |
---|
LS-SCACMEM4-3-[5-85/1]-[0-59/1]-[0.1-1.4/0.01]-[2-15/0.5]-0.5-[F,T] |
LS-SCACMEM6-[3.01-5.7/0.01]-[5-85/1]-[0-59/1]-[0.1-2.4/0.01]-[3-22/0.5]-[0.5-1.49/0.01]-[F,T] |
LS-SCACMEM8-[4.01-7.7/0.01]-[5-85/1]-[0-59/1]-[0.1-3.4/0.01]-[4-26/0.5]-[0.5-1.99/0.01]-[F,T] |
LS-SCACMEM10-[6.01-9.7/0.01]-[5-85/1]-[0-59/1]-[0.1-4.4/0.01]-[5-33/0.5]-[0.5-1.99/0.01]-[F,T] |
LS-SCACMEM12-[8.01-11.7/0.01]-[5-85/1]-[0-59/1]-[0.1-5.4/0.01]-[6-34/0.5]-[0.5-1.99/0.01]-[F,T] |
SCACMEM4-3-[5-85/1]-[0-59/1]-[0.1-1.4/0.01]-[2-15/0.5]-0.5-[F,T] |
SCACMEM6-[3.01-5.7/0.01]-[5-85/1]-[0-59/1]-[0.1-2.4/0.01]-[3-22/0.5]-[0.5-1.49/0.01]-[F,T] |
SCACMEM8-[4.01-7.7/0.01]-[5-85/1]-[0-59/1]-[0.1-3.4/0.01]-[4-26/0.5]-[0.5-1.99/0.01]-[F,T] |
SCACMEM10-[6.01-9.7/0.01]-[5-85/1]-[0-59/1]-[0.1-4.4/0.01]-[5-33/0.5]-[0.5-1.99/0.01]-[F,T] |
SCACMEM12-[8.01-11.7/0.01]-[5-85/1]-[0-59/1]-[0.1-5.4/0.01]-[6-34/0.5]-[0.5-1.99/0.01]-[F,T] |
SCACMEM16-[10.01-15.7/0.01]-[5-85/1]-[0-59/1]-[0.1-7.4/0.01]-[8-45/0.5]-[0.5-2.99/0.01]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Corner Angle (Single Angle)(θ) (°) | Corner Angle (Single Angle)(θ) (′) | Angular Width (D1) (mm) | Bottom Blade Shape | Chamfer Blade Width (CM) (mm) | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.4 | F (Flat) / T (Center Dented) | 0.5 | 3 | 2 ~ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.49 | 3.01 ~ 5.7 | 3 ~ 22 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.99 | 4.01 ~ 7.7 | 4 ~ 26 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.99 | 6.01 ~ 9.7 | 5 ~ 33 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.99 | 8.01 ~ 11.7 | 6 ~ 34 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.4 | F (Flat) / T (Center Dented) | 0.5 | 3 | 2 ~ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.49 | 3.01 ~ 5.7 | 3 ~ 22 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.99 | 4.01 ~ 7.7 | 4 ~ 26 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.99 | 6.01 ~ 9.7 | 5 ~ 33 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.4 | F (Flat) / T (Center Dented) | 0.5 ~ 1.99 | 8.01 ~ 11.7 | 6 ~ 34 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 7.4 | F (Flat) / T (Center Dented) | 0.5 ~ 2.99 | 10.01 ~ 15.7 | 8 ~ 45 |
Loading...
Model Number
SCACMEM / LS-SCACMEM (Long Shank)
Shank Diameter d | Flute Diameter D 0.01 mm Increment Designation | Corner Angle (Single Angle) θ ° - ' 1' Increment Designation | Angular Width D1 0.01 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Chamfer Blade Width CM 0.01 mm Increment Designation | Bottom Blade Shape (Selection) | Blade Portion ℓ1 | Overall Length L | |
SCACMEM | LS-SCACMEM | ||||||||
4 | 3.00 | 5°0'-85°0' | 0.10 ≤ D1 ≤ (D - 0.2) / 2 | 2.0 ~ 15.0 | 0.50 ≤ CM ≤ (d - D) / 2 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | ℓ1 = ℓ + CM | 50 | 80 |
6 | 3.01 ~ 5.00 | 3.0 ~ 22.0 | 60 | 90 | |||||
8 | 4.01 ~ 7.00 | 4.0 ~ 26.0 | 60 | 90 | |||||
10 | 6.01 ~ 9.00 | 5.0 ~ 33.0 | 80 | 120 | |||||
12 | 8.01 ~ 11.00 | 6.0 ~ 34.0 | 80 | 120 | |||||
16 | 10.01 ~ 15.00 | 8.0 ~ 45.0 | 100 | - |
Material | Ultrafine Particulate Carbide | Cutting Part ℓ1(mm) | ℓ1 = ℓ + CM |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy