(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Corner angle shape neck inner radius type that realizes efficient processing
Part Number |
---|
SCACREM4-[2.01-3.7/0.01]-[5-85/1]-[0-59/1]-[0.1-1.75/0.01]-[2-15/0.5]-[0.1-0.94/0.01]-[F,T] |
SCACREM6-[3.01-5.7/0.01]-[5-85/1]-[0-59/1]-[0.1-2.75/0.01]-[3-15/0.5]-[0.1-1.44/0.01]-[F,T] |
SCACREM8-[4.01-7.7/0.01]-[5-85/1]-[0-59/1]-[0.1-3.75/0.01]-[4-15/0.5]-[0.1-1.94/0.01]-[F,T] |
SCACREM10-[6.01-9.7/0.01]-[5-85/1]-[0-59/1]-[0.1-4.75/0.01]-[5-15/0.5]-[0.1-1.94/0.01]-[F,T] |
SCACREM12-[8.01-11.7/0.01]-[5-85/1]-[0-59/1]-[0.1-5.75/0.01]-[6-15/0.5]-[0.1-1.94/0.01]-[F,T] |
SCACREM16-[10.01-15.7/0.01]-[5-85/1]-[0-59/1]-[0.1-7.75/0.01]-[8-15/0.5]-[0.1-2.94/0.01]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Corner Angle (Single Angle)(θ) (°) | Corner Angle (Single Angle)(θ) (′) | Angular Width (D1) (mm) | Bottom Blade Shape | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Innar R (CR) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.75 | F (Flat) / T (Center Dented) | 2.01 ~ 3.7 | 2 ~ 15 | 0.1 ~ 0.94 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.75 | F (Flat) / T (Center Dented) | 3.01 ~ 5.7 | 3 ~ 15 | 0.1 ~ 1.44 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.75 | F (Flat) / T (Center Dented) | 4.01 ~ 7.7 | 4 ~ 15 | 0.1 ~ 1.94 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.75 | F (Flat) / T (Center Dented) | 6.01 ~ 9.7 | 5 ~ 15 | 0.1 ~ 1.94 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.75 | F (Flat) / T (Center Dented) | 8.01 ~ 11.7 | 6 ~ 15 | 0.1 ~ 1.94 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 7.75 | F (Flat) / T (Center Dented) | 10.01 ~ 15.7 | 8 ~ 15 | 0.1 ~ 2.94 |
Loading...
Model Number | Flute Diameter D 0.01 mm Increment Designation | Corner Angle (Single Angle) θ ° - ' 1' Increment Designation | Angular Width D1 0.01 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Inner Curve CR 0.01 mm Increment Designation | Bottom Blade Shape (Selection) | Large Diameter D3 | Overall Length L | |
Shank Diameter d | |||||||||
SCACREM | 4 | 2.01 ~ 3.70 | 5° 0' ~ 85° 0' | 0.10 ≤ D1 ≤ (D - 0.2) / 2 | 2.0 ~ 15.0 | 0.10 ≤ CR ≤ (d - D - 0.1) / 2 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | 2R + D + 0.1 | 50 |
6 | 3.01 ~ 5.70 | 3.0 ~ 15.0 | 60 | ||||||
8 | 4.01 ~ 7.70 | 4.0 ~ 15.0 | 60 | ||||||
10 | 6.01 ~ 9.70 | 5.0 ~ 15.0 | 80 | ||||||
12 | 8.01 ~ 11.70 | 6.0 ~ 15.0 | 80 | ||||||
16 | 10.01 ~ 15.70 | 8.0 ~ 15.0 | 100 |
Material | Ultrafine Particulate Carbide | Large Diameter D3(mm) | 2CR + D + 0.1 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy