(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Corner angle shape shoulder R type that achieves efficient machining
Part Number |
---|
LS-SCAREM4-[3-4/0.01]-[20-60/1]-[0-59/1]-[1-1.75/0.01]-[1-2/0.1]-[2-15/0.5]-[F,T] |
LS-SCAREM6-[3.01-6/0.01]-[20-60/1]-[0-59/1]-[1-2.75/0.01]-[1-2/0.1]-[3-24/0.5]-[F,T] |
LS-SCAREM8-[4.01-8/0.01]-[20-60/1]-[0-59/1]-[1-3.75/0.01]-[1-2/0.1]-[4-28/0.5]-[F,T] |
LS-SCAREM10-[6.01-10/0.01]-[20-60/1]-[0-59/1]-[1-4.75/0.01]-[1-2/0.1]-[5-35/0.5]-[F,T] |
LS-SCAREM12-[8.01-12/0.01]-[20-60/1]-[0-59/1]-[1-5.75/0.01]-[1-2/0.1]-[6-36/0.5]-[F,T] |
SCAREM4-[3-4/0.01]-[20-60/1]-[0-59/1]-[1-1.75/0.01]-[1-2/0.1]-[2-15/0.5]-[F,T] |
SCAREM6-[3.01-6/0.01]-[20-60/1]-[0-59/1]-[1-2.75/0.01]-[1-2/0.1]-[3-24/0.5]-[F,T] |
SCAREM8-[4.01-8/0.01]-[20-60/1]-[0-59/1]-[1-3.75/0.01]-[1-2/0.1]-[4-28/0.5]-[F,T] |
SCAREM10-[6.01-10/0.01]-[20-60/1]-[0-59/1]-[1-4.75/0.01]-[1-2/0.1]-[5-35/0.5]-[F,T] |
SCAREM12-[8.01-12/0.01]-[20-60/1]-[0-59/1]-[1-5.75/0.01]-[1-2/0.1]-[6-36/0.5]-[F,T] |
SCAREM16-[10.01-16/0.01]-[20-60/1]-[0-59/1]-[1-7.75/0.01]-[1-2/0.1]-[8-48/0.5]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Processing Applications | Corner Angle (Single Angle)(θ) (°) | Corner Angle (Single Angle)(θ) (′) | Angular Width (D1) (mm) | Bottom Blade Shape | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Shoulder (R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | - | 20 ~ 60 | 0 ~ 59 | 1 ~ 1.75 | F (Flat) / T (Center Dented) | 3 ~ 4 | 2 ~ 15 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | - | 20 ~ 60 | 0 ~ 59 | 1 ~ 2.75 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 24 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | - | 20 ~ 60 | 0 ~ 59 | 1 ~ 3.75 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 4 ~ 28 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | - | 20 ~ 60 | 0 ~ 59 | 1 ~ 4.75 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 5 ~ 35 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | - | 20 ~ 60 | 0 ~ 59 | 1 ~ 5.75 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 6 ~ 36 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | Flank / Groove Processing | 20 ~ 60 | 0 ~ 59 | 1 ~ 1.75 | F (Flat) / T (Center Dented) | 3 ~ 4 | 2 ~ 15 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Flank / Groove Processing | 20 ~ 60 | 0 ~ 59 | 1 ~ 2.75 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 24 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Flank / Groove Processing | 20 ~ 60 | 0 ~ 59 | 1 ~ 3.75 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 4 ~ 28 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Flank / Groove Processing | 20 ~ 60 | 0 ~ 59 | 1 ~ 4.75 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 5 ~ 35 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Flank / Groove Processing | 20 ~ 60 | 0 ~ 59 | 1 ~ 5.75 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 6 ~ 36 | 1 ~ 2 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Flank / Groove Processing | 20 ~ 60 | 0 ~ 59 | 1 ~ 7.75 | F (Flat) / T (Center Dented) | 10.01 ~ 16 | 8 ~ 48 | 1 ~ 2 |
Loading...
Model Number | Flute Diameter D 0.01 mm Increment Designation | Corner Angle (Single Angle) θ ° - ' 1' Increment Designation | Angular Width D1 0.01 mm Increment Designation | Shoulder * R 0.1 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Bottom Flute Shape (Selection) | Overall Length L | ||
Shank Diameter d | |||||||||
SCAREM | LS-SCAREM | ||||||||
SCAREM LS-SCAREM (Long Shank) | 4 | 3.00 ~ 4.00 | 20° 0' ~ 60° 0' | 1.00 ≤ D1 ≤ (D - 0.5) / 2 | 1.0 ≤ R ≤ 2.0 | 2.0 ~ 15.0 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | 50 | 80 |
6 | 3.01 ~ 6.00 | 3.0 ~ 24.0 | 60 | 90 | |||||
8 | 4.01 ~ 8.00 | 4.0 ~ 28.0 | 60 | 90 | |||||
10 | 6.01 ~ 10.00 | 5.0 ~ 35.0 | 80 | 120 | |||||
12 | 8.01 ~ 12.00 | 6.0 ~ 36.0 | 80 | 120 | |||||
16 | 10.01 ~ 16.00 | 8.0 ~ 48.0 | 100 | - |
* There will be no rounding that exceeds the angular width.
[ ! ]The straight part of the blade length must be at least 0.5 mm or more. Minimum Flute Length ℓ (min) = (D1 / tanθ) + 0.5
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy