(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Back taper type with corner angle shape for efficient machining
Part Number |
---|
BSCARM4-[3.01-4/0.01]-[5-85/1]-[0-59/1]-[0.1-1.9/0.01]-[2-15/0.5]-[F,T] |
BSCARM6-[3.01-6/0.01]-[5-85/1]-[0-59/1]-[0.1-2.9/0.01]-[3-24/0.5]-[F,T] |
BSCARM8-[4.01-8/0.01]-[5-85/1]-[0-59/1]-[0.1-3.9/0.01]-[4-28/0.5]-[F,T] |
BSCARM10-[6.01-10/0.01]-[5-85/1]-[0-59/1]-[0.1-4.9/0.01]-[5-35/0.5]-[F,T] |
BSCARM12-[8.01-12/0.01]-[5-85/1]-[0-59/1]-[0.1-5.9/0.01]-[6-36/0.5]-[F,T] |
BSCARM16-[10.01-16/0.01]-[5-85/1]-[0-59/1]-[0.1-7.9/0.01]-[8-48/0.5]-[F,T] |
LS-BSCARM4-[3.01-4/0.01]-[5-85/1]-[0-59/1]-[0.1-1.9/0.01]-[2-15/0.5]-[F,T] |
LS-BSCARM6-[3.01-6/0.01]-[5-85/1]-[0-59/1]-[0.1-2.9/0.01]-[3-24/0.5]-[F,T] |
LS-BSCARM8-[4.01-8/0.01]-[5-85/1]-[0-59/1]-[0.1-3.9/0.01]-[4-28/0.5]-[F,T] |
LS-BSCARM10-[6.01-10/0.01]-[5-85/1]-[0-59/1]-[0.1-4.9/0.01]-[5-35/0.5]-[F,T] |
LS-BSCARM12-[8.01-12/0.01]-[5-85/1]-[0-59/1]-[0.1-5.9/0.01]-[6-36/0.5]-[F,T] |
LS-SCARM4-[3.01-4/0.01]-[5-85/1]-[0-59/1]-[0.1-1.9/0.01]-[2-15/0.5]-[F,T] |
LS-SCARM6-[3.01-6/0.01]-[5-85/1]-[0-59/1]-[0.1-2.9/0.01]-[3-24/0.5]-[F,T] |
LS-SCARM8-[4.01-8/0.01]-[5-85/1]-[0-59/1]-[0.1-3.9/0.01]-[4-28/0.5]-[F,T] |
LS-SCARM10-[6.01-10/0.01]-[5-85/1]-[0-59/1]-[0.1-4.9/0.01]-[5-35/0.5]-[F,T] |
LS-SCARM12-[8.01-12/0.01]-[5-85/1]-[0-59/1]-[0.1-5.9/0.01]-[6-36/0.5]-[F,T] |
SCARM4-[3.01-4/0.01]-[5-85/1]-[0-59/1]-[0.1-1.9/0.01]-[2-15/0.5]-[F,T] |
SCARM6-[3.01-6/0.01]-[5-85/1]-[0-59/1]-[0.1-2.9/0.01]-[3-24/0.5]-[F,T] |
SCARM8-[4.01-8/0.01]-[5-85/1]-[0-59/1]-[0.1-3.9/0.01]-[4-28/0.5]-[F,T] |
SCARM10-[6.01-10/0.01]-[5-85/1]-[0-59/1]-[0.1-4.9/0.01]-[5-35/0.5]-[F,T] |
SCARM12-[8.01-12/0.01]-[5-85/1]-[0-59/1]-[0.1-5.9/0.01]-[6-36/0.5]-[F,T] |
SCARM16-[10.01-16/0.01]-[5-85/1]-[0-59/1]-[0.1-7.9/0.01]-[8-48/0.5]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Processing Applications | Corner Angle (Single Angle)(θ) (°) | Corner Angle (Single Angle)(θ) (′) | Angular Width (D1) (mm) | Bottom Blade Shape | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.9 | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 2 ~ 15 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.9 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 24 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.9 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 4 ~ 28 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.9 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 5 ~ 35 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.9 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 6 ~ 36 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 7.9 | F (Flat) / T (Center Dented) | 10.01 ~ 16 | 8 ~ 48 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.9 | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 2 ~ 15 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.9 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 24 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.9 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 4 ~ 28 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.9 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 5 ~ 35 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Boss Hole Drilling | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.9 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 6 ~ 36 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.9 | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 2 ~ 15 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.9 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 24 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.9 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 4 ~ 28 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.9 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 5 ~ 35 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.9 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 6 ~ 36 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 1.9 | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 2 ~ 15 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 2.9 | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 24 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 3.9 | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 4 ~ 28 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 4.9 | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 5 ~ 35 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 5.9 | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 6 ~ 36 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Flank / Groove Processing | 5 ~ 85 | 0 ~ 59 | 0.1 ~ 7.9 | F (Flat) / T (Center Dented) | 10.01 ~ 16 | 8 ~ 48 | For Radial Groove Milling |
Loading...
Model Number | Flute Diameter D 0.01 mm Increment Designation | Corner Angle (Single Angle) θ ° - ' 1' Increment Designation | Angular Width D1 0.01 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | ||
Shank Diameter d | ||||||||
BSCARM | LS-BSCARM | |||||||
SCARM | LS-SCARM | |||||||
BSCARM LS-BSCARM (Long Shank) SCARM LS-SCARM (Long Shank) | 4 | 3.01 ~ 4.00 | 5° 0' ~ 85° 0' | 0.10 ≤ D1 ≤ (D - 0.2) / 2 | 2.0 ~ 15.0 | T (Dished) F (Flat) Bottom Blade Shape >P.608 | 50 | 80 |
6 | 3.01 ~ 6.00 | 3.0 ~ 24.0 | 60 | 90 | ||||
8 | 4.01 ~ 8.00 | 4.0 ~ 28.0 | 60 | 90 | ||||
10 | 6.01 ~ 10.00 | 5.0 ~ 35.0 | 80 | 120 | ||||
12 | 8.01 ~ 12.00 | 6.0 ~ 36.0 | 80 | 120 | ||||
16 | 10.01 ~ 16.00 | 8.0 ~ 48.0 | 100 | - |
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy