(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Straight Edge Corner C End Mill, 2-flute / Neck Relief Type

Carbide Straight Edge Corner C End Mill, 2-flute / Neck Relief Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Corner chamfer shape neck relief type that achieves efficient machining
·By specifying alteration, it is possible to select coating suitable for the work material
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

Carbide Straight Blade Corner C End Mill, 2-Flute, Neck Relief Type:Related Image
Part Number
BSZCEM4-[3.01-4/0.01]-[0.1-1.9/0.01]-[3-10/0.5]-[5-12/1]-[F,​T]
BSZCEM6-[3.01-6/0.01]-[0.1-2.9/0.01]-[3-19/0.5]-[5-20/1]-[F,​T]
BSZCEM8-[4.01-8/0.01]-[0.1-3.9/0.01]-[3-23/0.5]-[5-20/1]-[F,​T]
BSZCEM10-[6.01-10/0.01]-[0.1-4.9/0.01]-[3-30/0.5]-[5-20/1]-[F,​T]
BSZCEM12-[8.01-12/0.01]-[0.1-5.9/0.01]-[3-31/0.5]-[5-20/1]-[F,​T]
BSZCEM16-[10.01-16/0.01]-[0.1-7.9/0.01]-[3-43/0.5]-[5-20/1]-[F,​T]
LS-BSZCEM4-[3.01-4/0.01]-[0.1-1.9/0.01]-[3-10/0.5]-[5-12/1]-[F,​T]
LS-BSZCEM6-[3.01-6/0.01]-[0.1-2.9/0.01]-[3-19/0.5]-[5-20/1]-[F,​T]
LS-BSZCEM8-[4.01-8/0.01]-[0.1-3.9/0.01]-[3-23/0.5]-[5-20/1]-[F,​T]
LS-BSZCEM10-[6.01-10/0.01]-[0.1-4.9/0.01]-[3-30/0.5]-[5-20/1]-[F,​T]
LS-BSZCEM12-[8.01-12/0.01]-[0.1-5.9/0.01]-[3-31/0.5]-[5-20/1]-[F,​T]
LS-SZCEM4-[3.01-4/0.01]-[0.1-1.9/0.01]-[3-10/0.5]-[5-12/1]-[F,​T]
LS-SZCEM6-[3.01-6/0.01]-[0.1-2.9/0.01]-[3-19/0.5]-[5-20/1]-[F,​T]
LS-SZCEM8-[4.01-8/0.01]-[0.1-3.9/0.01]-[3-23/0.5]-[5-20/1]-[F,​T]
LS-SZCEM10-[6.01-10/0.01]-[0.1-4.9/0.01]-[3-30/0.5]-[5-20/1]-[F,​T]
LS-SZCEM12-[8.01-12/0.01]-[0.1-5.9/0.01]-[3-31/0.5]-[5-20/1]-[F,​T]
SZCEM4-[3.01-4/0.01]-[0.1-1.9/0.01]-[3-10/0.5]-[5-12/1]-[F,​T]
SZCEM6-[3.01-6/0.01]-[0.1-2.9/0.01]-[3-19/0.5]-[5-20/1]-[F,​T]
SZCEM8-[4.01-8/0.01]-[0.1-3.9/0.01]-[3-23/0.5]-[5-20/1]-[F,​T]
SZCEM10-[6.01-10/0.01]-[0.1-4.9/0.01]-[3-30/0.5]-[5-20/1]-[F,​T]
SZCEM12-[8.01-12/0.01]-[0.1-5.9/0.01]-[3-31/0.5]-[5-20/1]-[F,​T]
SZCEM16-[10.01-16/0.01]-[0.1-7.9/0.01]-[3-43/0.5]-[5-20/1]-[F,​T]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Diameter d
(mm)
Overall Length L
(mm)
Processing Applications Bottom Blade Shape Corner (C)
(mm)
Flute Diameter (D)
(mm)
Flute Length (ℓ)
(mm)
Neck Length (ℓ1)
(mm)
Use Below Neck Length Specified Range ℓ2
(mm)

-

1 Piece(s) 8 Day(s) or more 450Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 1.93.01 ~ 43 ~ 105 ~ 12For Boss Hole Drillingℓ + ℓ1 ≤ 15

-

1 Piece(s) 8 Day(s) or more 660Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 2.93.01 ~ 63 ~ 195 ~ 20For Boss Hole Drillingℓ + ℓ1 ≤ 24

-

1 Piece(s) 8 Day(s) or more 860Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 3.94.01 ~ 83 ~ 235 ~ 20For Boss Hole Drillingℓ + ℓ1 ≤ 28

-

1 Piece(s) 8 Day(s) or more 1080Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 4.96.01 ~ 103 ~ 305 ~ 20For Boss Hole Drillingℓ + ℓ1 ≤ 35

-

1 Piece(s) 8 Day(s) or more 1280Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 5.98.01 ~ 123 ~ 315 ~ 20For Boss Hole Drillingℓ + ℓ1 ≤ 36

-

1 Piece(s) 8 Day(s) or more 16100Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 7.910.01 ~ 163 ~ 435 ~ 20For Boss Hole Drillingℓ + ℓ1 ≤ 48

-

1 Piece(s) 7 Day(s) or more 480Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 1.93.01 ~ 43 ~ 105 ~ 12For Boss Hole Drillingℓ + ℓ1 ≤ 15

-

1 Piece(s) 8 Day(s) or more 690Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 2.93.01 ~ 63 ~ 195 ~ 20For Boss Hole Drillingℓ + ℓ1 ≤ 24

-

1 Piece(s) 8 Day(s) or more 890Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 3.94.01 ~ 83 ~ 235 ~ 20For Boss Hole Drillingℓ + ℓ1 ≤ 28

-

1 Piece(s) 8 Day(s) or more 10120Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 4.96.01 ~ 103 ~ 305 ~ 20For Boss Hole Drillingℓ + ℓ1 ≤ 35

-

1 Piece(s) 8 Day(s) or more 12120Boss Hole DrillingF (Flat) / T (Center Dented)0.1 ~ 5.98.01 ~ 123 ~ 315 ~ 20For Boss Hole Drillingℓ + ℓ1 ≤ 36

-

1 Piece(s) 7 Day(s) or more 480Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 1.93.01 ~ 43 ~ 105 ~ 12For Radial Groove Millingℓ + ℓ1 ≤ 15

-

1 Piece(s) 8 Day(s) or more 690Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 2.93.01 ~ 63 ~ 195 ~ 20For Radial Groove Millingℓ + ℓ1 ≤ 24

-

1 Piece(s) 8 Day(s) or more 890Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 3.94.01 ~ 83 ~ 235 ~ 20For Radial Groove Millingℓ + ℓ1 ≤ 28

-

1 Piece(s) 8 Day(s) or more 10120Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 4.96.01 ~ 103 ~ 305 ~ 20For Radial Groove Millingℓ + ℓ1 ≤ 35

-

1 Piece(s) 8 Day(s) or more 12120Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 5.98.01 ~ 123 ~ 315 ~ 20For Radial Groove Millingℓ + ℓ1 ≤ 36

-

1 Piece(s) 8 Day(s) or more 450Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 1.93.01 ~ 43 ~ 105 ~ 12For Radial Groove Millingℓ + ℓ1 ≤ 15

-

1 Piece(s) 8 Day(s) or more 660Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 2.93.01 ~ 63 ~ 195 ~ 20For Radial Groove Millingℓ + ℓ1 ≤ 24

-

1 Piece(s) 8 Day(s) or more 860Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 3.94.01 ~ 83 ~ 235 ~ 20For Radial Groove Millingℓ + ℓ1 ≤ 28

-

1 Piece(s) 8 Day(s) or more 1080Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 4.96.01 ~ 103 ~ 305 ~ 20For Radial Groove Millingℓ + ℓ1 ≤ 35

-

1 Piece(s) 8 Day(s) or more 1280Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 5.98.01 ~ 123 ~ 315 ~ 20For Radial Groove Millingℓ + ℓ1 ≤ 36

-

1 Piece(s) 8 Day(s) or more 16100Flank / Groove ProcessingF (Flat) / T (Center Dented)0.1 ~ 7.910.01 ~ 163 ~ 435 ~ 20For Radial Groove Millingℓ + ℓ1 ≤ 48

Loading...

  1. 1

Specifications

Carbide Straight Blade Corner C End Mill, 2-Flute, Neck Relief Type:Related Image
 

Model Number Flute Diameter
D
0.01 mm Increment Designation
Corner
C
0.01 mm Increment Designation
Blade Length *

0.5 mm Increment Designation
Neck Length *
1
1 mm Increment Designation
Bottom Blade Shape
(Selection)
* Length Under Neck Specified Range
ℓ2
Overall Length
L
Shank Diameter
d
BSZCEMLS-BSZCEM
SZCEMLS-SZCEM
BSZCEM
LS-BSZCEM

(Long Shank)

SZCEM
LS-SZCEM

(Long Shank)
43.01 ~ 4.000.10 ≤ C ≤ (D - 0.2) / 23.0 ~ 10.05 ≤ ℓ1 ≤ 20T
(Dished)
F

(Flat) Bottom Blade Shape>>P.608
ℓ + ℓ1 ≤ 155080
63.01 ~ 6.003.0 ~ 19.0ℓ + ℓ1 ≤ 246090
84.01 ~ 8.003.0 ~ 23.0ℓ + ℓ1 ≤ 286090
106.01 ~ 10.003.0 ~ 30.0ℓ + ℓ1 ≤ 3580120
128.01 ~ 12.003.0 ~ 31.0ℓ + ℓ1 ≤ 3680120
1610.01 ~ 16.003.0 ~ 43.0ℓ + ℓ1 ≤ 48100-

* The combined dimensions of the blade length (ℓ) and neck length (ℓ1) will be within the length under neck specified range.

Alterations

Carbide Straight Blade Corner C End Mill, 2-Flute, Neck Relief Type:Related Image

Basic Information

Material Ultrafine Particulate Carbide
X
whatsapp-qr whatsapp-icon