(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Straight Edge Corner C End Mill, 2-flute Chamfering Blade Type

Carbide Straight Edge Corner C End Mill, 2-flute Chamfering Blade Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Corner chamfer shape chamfering blade type that realizes efficient machining

Carbide Straight Blade Corner C End Mill, 2-Flute, with Chamfering Blade:Related Image
Part Number
LS-SCCMEM4-3-[0.1-1.4/0.01]-[2-15/0.5]-0.5-[F,​T]
LS-SCCMEM6-[3.01-5/0.01]-[0.1-2.4/0.01]-[3-22/0.5]-[0.5-1.49/0.01]-[F,​T]
LS-SCCMEM8-[4.01-7/0.01]-[0.1-3.4/0.01]-[4-26/0.5]-[0.5-1.99/0.01]-[F,​T]
LS-SCCMEM10-[6.01-9/0.01]-[0.1-4.4/0.01]-[5-33/0.5]-[0.5-1.99/0.01]-[F,​T]
LS-SCCMEM12-[8.01-11/0.01]-[0.1-5.4/0.01]-[6-34/0.5]-[0.5-1.99/0.01]-[F,​T]
SCCMEM4-3-[0.1-1.4/0.01]-[2-15/0.5]-0.5-[F,​T]
SCCMEM6-[3.01-5/0.01]-[0.1-2.4/0.01]-[3-22/0.5]-[0.5-1.49/0.01]-[F,​T]
SCCMEM8-[4.01-7/0.01]-[0.1-3.4/0.01]-[4-26/0.5]-[0.5-1.99/0.01]-[F,​T]
SCCMEM10-[6.01-9/0.01]-[0.1-4.4/0.01]-[5-33/0.5]-[0.5-1.99/0.01]-[F,​T]
SCCMEM12-[8.01-11/0.01]-[0.1-5.4/0.01]-[6-34/0.5]-[0.5-1.99/0.01]-[F,​T]
SCCMEM16-[10.01-15/0.01]-[0.1-7.4/0.01]-[8-45/0.5]-[0.5-2.99/0.01]-[F,​T]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter D
(mm)
Shank Diameter d
(mm)
Overall Length L
(mm)
Bottom Blade Shape Chamfer Blade Width (CM)
(mm)
Corner (C)
(mm)
Flute Diameter (D)
(mm)
Flute Length (ℓ)
(mm)

-

1 Piece(s) 7 Day(s) or more -480F (Flat) / T (Center Dented)0.50.1 ~ 1.432 ~ 15

-

1 Piece(s) 8 Day(s) or more -690F (Flat) / T (Center Dented)0.5 ~ 1.490.1 ~ 2.43.01 ~ 53 ~ 22

-

1 Piece(s) 8 Day(s) or more -890F (Flat) / T (Center Dented)0.5 ~ 1.990.1 ~ 3.44.01 ~ 74 ~ 26

-

1 Piece(s) 8 Day(s) or more -10120F (Flat) / T (Center Dented)0.5 ~ 1.990.1 ~ 4.46.01 ~ 95 ~ 33

-

1 Piece(s) 8 Day(s) or more -12120F (Flat) / T (Center Dented)0.5 ~ 1.990.1 ~ 5.48.01 ~ 116 ~ 34

-

1 Piece(s) 8 Day(s) or more 3450F (Flat) / T (Center Dented)0.50.1 ~ 1.432 ~ 15

-

1 Piece(s) 8 Day(s) or more -660F (Flat) / T (Center Dented)0.5 ~ 1.490.1 ~ 2.43.01 ~ 53 ~ 22

-

1 Piece(s) 8 Day(s) or more -860F (Flat) / T (Center Dented)0.5 ~ 1.990.1 ~ 3.44.01 ~ 74 ~ 26

-

1 Piece(s) 8 Day(s) or more -1080F (Flat) / T (Center Dented)0.5 ~ 1.990.1 ~ 4.46.01 ~ 95 ~ 33

-

1 Piece(s) 8 Day(s) or more -1280F (Flat) / T (Center Dented)0.5 ~ 1.990.1 ~ 5.48.01 ~ 116 ~ 34

-

1 Piece(s) 8 Day(s) or more -16100F (Flat) / T (Center Dented)0.5 ~ 2.990.1 ~ 7.410.01 ~ 158 ~ 45

Loading...

  1. 1

Specifications

Carbide Straight Blade Corner C End Mill, 2-Flute, with Chamfering Blade:Related Image

Model Number
SCCMEM / LS-SCCMEM (Long Shank)

Shank Diameter
d
Flute Diameter
D
0.01 mm Increment Designation
Corner
C
0.01 mm Increment Designation
Blade Length

0.5 mm Increment Designation
Chamfer Blade Width
CM
0.01 mm Increment Designation
Bottom Blade Shape
(Selection)
Blade Portion
ℓ1
Overall Length
L
SCCMEMLS-SCCMEM
43.000.10 ≤ C ≤ (D - 0.2) / 22.0 ~ 15.00.50 ≤ CM ≤ (d - D) / 2T
(Dished)
F
(Flat)
Bottom Blade Shape>>P.608
ℓ1 = ℓ + CM5080
6 3.01 ~ 5.003.0 ~ 22.06090
8 4.01 ~ 7.004.0 ~ 26.06090
10 6.01 ~ 9.005.0 ~ 33.080120
12 8.01 ~ 11.006.0 ~ 34.080120
1610.01 ~ 15.008.0 ~ 45.0100-

Alterations

Carbide Straight Blade Corner C End Mill, 2-Flute, with Chamfering Blade:Related Image

Basic Information

Material Ultrafine Particulate Carbide Cutting Part ℓ1(mm) ℓ1 = ℓ + CM
X
whatsapp-qr whatsapp-icon