(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Square neck relief type that supports efficient processing
·By specifying alteration, it is possible to select coating suitable for the work material
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Part Number |
---|
BSZEM4-[3.01-4/0.01]-[3-10/0.5]-[5-12/1]-[F,T] |
BSZEM6-[3.01-6/0.01]-[3-19/0.5]-[5-20/1]-[F,T] |
BSZEM8-[4.01-8/0.01]-[3-23/0.5]-[5-20/1]-[F,T] |
BSZEM10-[6.01-10/0.01]-[3-30/0.5]-[5-20/1]-[F,T] |
BSZEM12-[8.01-12/0.01]-[3-31/0.5]-[5-20/1]-[F,T] |
BSZEM16-[10.01-16/0.01]-[3-43/0.5]-[5-20/1]-[F,T] |
LS-BSZEM4-[3.01-4/0.01]-[3-10/0.5]-[5-12/1]-[F,T] |
LS-BSZEM6-[3.01-6/0.01]-[3-19/0.5]-[5-20/1]-[F,T] |
LS-BSZEM8-[4.01-8/0.01]-[3-23/0.5]-[5-20/1]-[F,T] |
LS-BSZEM10-[6.01-10/0.01]-[3-30/0.5]-[5-20/1]-[F,T] |
LS-BSZEM12-[8.01-12/0.01]-[3-31/0.5]-[5-20/1]-[F,T] |
LS-SZEM4-[3.01-4/0.01]-[3-10/0.5]-[5-12/1]-[F,T] |
LS-SZEM6-[3.01-6/0.01]-[3-19/0.5]-[5-20/1]-[F,T] |
LS-SZEM8-[4.01-8/0.01]-[3-23/0.5]-[5-20/1]-[F,T] |
LS-SZEM10-[6.01-10/0.01]-[3-30/0.5]-[5-20/1]-[F,T] |
LS-SZEM12-[8.01-12/0.01]-[3-31/0.5]-[5-20/1]-[F,T] |
SZEM4-[3.01-4/0.01]-[3-10/0.5]-[5-12/1]-[F,T] |
SZEM6-[3.01-6/0.01]-[3-19/0.5]-[5-20/1]-[F,T] |
SZEM8-[4.01-8/0.01]-[3-23/0.5]-[5-20/1]-[F,T] |
SZEM10-[6.01-10/0.01]-[3-30/0.5]-[5-20/1]-[F,T] |
SZEM12-[8.01-12/0.01]-[3-31/0.5]-[5-20/1]-[F,T] |
SZEM16-[10.01-16/0.01]-[3-43/0.5]-[5-20/1]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Processing Applications | Bottom Blade Shape | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Neck Length (ℓ1) (mm) | Use | Below Neck Length Specified Range ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 3 ~ 10 | 5 ~ 12 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 19 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 3 ~ 23 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 28 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 3 ~ 30 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 35 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 3 ~ 31 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 36 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 10.01 ~ 16 | 3 ~ 43 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 48 | ||
- | 1 Piece(s) | 7 Day(s) or more | 4 | 80 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 3 ~ 10 | 5 ~ 12 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 19 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 3 ~ 23 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 28 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 3 ~ 30 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 35 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Boss Hole Drilling | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 3 ~ 31 | 5 ~ 20 | For Boss Hole Drilling | ℓ + ℓ1 ≤ 36 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 80 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 3 ~ 10 | 5 ~ 12 | For Radial Groove Milling | ℓ + ℓ1 ≤ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 90 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 19 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 90 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 3 ~ 23 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 28 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 3 ~ 30 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 35 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 120 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 3 ~ 31 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 36 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 3.01 ~ 4 | 3 ~ 10 | 5 ~ 12 | For Radial Groove Milling | ℓ + ℓ1 ≤ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 3.01 ~ 6 | 3 ~ 19 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 4.01 ~ 8 | 3 ~ 23 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 28 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 6.01 ~ 10 | 3 ~ 30 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 35 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 8.01 ~ 12 | 3 ~ 31 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 36 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Flank / Groove Processing | F (Flat) / T (Center Dented) | 10.01 ~ 16 | 3 ~ 43 | 5 ~ 20 | For Radial Groove Milling | ℓ + ℓ1 ≤ 48 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.01 mm Increment Designation | Blade Length * ℓ 0.5 mm Increment Designation | Neck Length * ℓ1 1 mm Increment Designation | Bottom Blade Shape (Selection) | * Length Under Neck Specified Range ℓ2 | Overall Length L | ||
Shank Diameter d | ||||||||
BSZEM SZEM | LS-BSZEM LS-SZEM | |||||||
BSZEM LS-BSZEM (Long Shank) SZEM LS-SZEM (Long Shank) | 4 | 3.01 ~4.00 | 3.0 ~ 10.0 | 5 ≤ ℓ1 ≤ 20 | T (Dished) F (Flat) Bottom Blade Shape>>P.608 | ℓ + ℓ1 ≤ 15 | 50 | 80 |
6 | 3.01 ~6.00 | 3.0 ~ 19.0 | ℓ + ℓ1 ≤ 24 | 60 | 90 | |||
8 | 4.01 ~8.00 | 3.0 ~ 23.0 | ℓ + ℓ1 ≤ 28 | 60 | 90 | |||
10 | 6.01 ~ 10.00 | 3.0 ~ 30.0 | ℓ + ℓ1 ≤ 35 | 80 | 120 | |||
12 | 8.01 ~ 12.00 | 3.0 ~ 31.0 | ℓ + ℓ1 ≤ 36 | 80 | 120 | |||
16 | 10.01 ~ 16.00 | 3.0 ~ 43.0 | ℓ + ℓ1 ≤ 48 | 100 | - |
* The combined dimensions of the blade length (ℓ) and neck length (ℓ1) will be within the length under neck specified range.
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy