(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Straight Edge Square End Mill, 2-flute

Carbide Straight Edge Square End Mill, 2-flute

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard square with specifiable blade diameter

Carbide Straight Blade Square End Mill, 2 Flute:Related Image
Part Number
BSC3-[0.3-3/0.005]-[0.5-15/0.5]-[F,​T]
BSC4-[2.005-4/0.005]-[0.5-20/0.5]-[F,​T]
BSC6-[3.005-6/0.005]-[3-24/0.5]-[F,​T]
BSC8-[4.005-8/0.005]-[4-28/0.5]-[F,​T]
BSC10-[6.005-10/0.005]-[5-35/0.5]-[F,​T]
BSC12-[8.005-12/0.005]-[6-36/0.5]-[F,​T]
BSC16-[10.005-16/0.005]-[8-48/0.5]-[F,​T]
LS-BSC3-[0.3-3/0.005]-[0.5-15/0.5]-[F,​T]
LS-BSC4-[2.005-4/0.005]-[0.5-20/0.5]-[F,​T]
LS-BSC6-[3.005-6/0.005]-[3-24/0.5]-[F,​T]
LS-BSC8-[4.005-8/0.005]-[4-28/0.5]-[F,​T]
LS-BSC10-[6.005-10/0.005]-[5-35/0.5]-[F,​T]
LS-BSC12-[8.005-12/0.005]-[6-36/0.5]-[F,​T]
LS-SEM3-[0.3-3/0.01]-[0.5-15/0.5]-[F,​T]
LS-SEM4-[2.01-4/0.01]-[0.5-20/0.5]-[F,​T]
LS-SEM6-[3.01-6/0.01]-[3-24/0.5]-[F,​T]
LS-SEM8-[4.01-8/0.01]-[4-28/0.5]-[F,​T]
LS-SEM10-[6.01-10/0.01]-[5-35/0.5]-[F,​T]
LS-SEM12-[8.01-12/0.01]-[6-36/0.5]-[F,​T]
SEM3-[0.3-3/0.01]-[0.5-15/0.5]-[F,​T]
SEM4-[2.01-4/0.01]-[0.5-20/0.5]-[F,​T]
SEM6-[3.01-6/0.01]-[3-24/0.5]-[F,​T]
SEM8-[4.01-8/0.01]-[4-28/0.5]-[F,​T]
SEM10-[6.01-10/0.01]-[5-35/0.5]-[F,​T]
SEM12-[8.01-12/0.01]-[6-36/0.5]-[F,​T]
SEM16-[10.01-16/0.01]-[8-48/0.5]-[F,​T]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Diameter d
(mm)
Overall Length L
(mm)
Processing Applications Bottom Blade Shape Flute Diameter (D)
(mm)
Flute Length (ℓ)
(mm)
Use

-

1 Piece(s) 7 Day(s) or more 340Boss Hole DrillingF (Flat) / T (Center Dented)0.3 ~ 30.5 ~ 15For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 450Boss Hole DrillingF (Flat) / T (Center Dented)2.005 ~ 40.5 ~ 20For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 660Boss Hole DrillingF (Flat) / T (Center Dented)3.005 ~ 63 ~ 24For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 860Boss Hole DrillingF (Flat) / T (Center Dented)4.005 ~ 84 ~ 28For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 1080Boss Hole DrillingF (Flat) / T (Center Dented)6.005 ~ 105 ~ 35For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 1280Boss Hole DrillingF (Flat) / T (Center Dented)8.005 ~ 126 ~ 36For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 16100Boss Hole DrillingF (Flat) / T (Center Dented)10.005 ~ 168 ~ 48For Boss Hole Drilling

-

1 Piece(s) 7 Day(s) or more 360Boss Hole DrillingF (Flat) / T (Center Dented)0.3 ~ 30.5 ~ 15For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 480Boss Hole DrillingF (Flat) / T (Center Dented)2.005 ~ 40.5 ~ 20For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 690Boss Hole DrillingF (Flat) / T (Center Dented)3.005 ~ 63 ~ 24For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 890Boss Hole DrillingF (Flat) / T (Center Dented)4.005 ~ 84 ~ 28For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 10120Boss Hole DrillingF (Flat) / T (Center Dented)6.005 ~ 105 ~ 35For Boss Hole Drilling

-

1 Piece(s) 8 Day(s) or more 12120Boss Hole DrillingF (Flat) / T (Center Dented)8.005 ~ 126 ~ 36For Boss Hole Drilling

-

1 Piece(s) 7 Day(s) or more 360Flank / Groove ProcessingF (Flat) / T (Center Dented)0.3 ~ 30.5 ~ 15For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 480Flank / Groove ProcessingF (Flat) / T (Center Dented)2.01 ~ 40.5 ~ 20For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 690Flank / Groove ProcessingF (Flat) / T (Center Dented)3.01 ~ 63 ~ 24For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 890Flank / Groove ProcessingF (Flat) / T (Center Dented)4.01 ~ 84 ~ 28For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 10120Flank / Groove ProcessingF (Flat) / T (Center Dented)6.01 ~ 105 ~ 35For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 12120Flank / Groove ProcessingF (Flat) / T (Center Dented)8.01 ~ 126 ~ 36For Radial Groove Milling

-

1 Piece(s) 7 Day(s) or more 340Flank / Groove ProcessingF (Flat) / T (Center Dented)0.3 ~ 30.5 ~ 15For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 450Flank / Groove ProcessingF (Flat) / T (Center Dented)2.01 ~ 40.5 ~ 20For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 660Flank / Groove ProcessingF (Flat) / T (Center Dented)3.01 ~ 63 ~ 24For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 860Flank / Groove ProcessingF (Flat) / T (Center Dented)4.01 ~ 84 ~ 28For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 1080Flank / Groove ProcessingF (Flat) / T (Center Dented)6.01 ~ 105 ~ 35For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 1280Flank / Groove ProcessingF (Flat) / T (Center Dented)8.01 ~ 126 ~ 36For Radial Groove Milling

-

1 Piece(s) 8 Day(s) or more 16100Flank / Groove ProcessingF (Flat) / T (Center Dented)10.01 ~ 168 ~ 48For Radial Groove Milling

Loading...

  1. 1

Specifications

Carbide Straight Blade Square End Mill, 2 Flute:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number Flute Diameter
D

0.005 mm Increment Designation
Blade Length

0.5 mm Increment Designation
Bottom Blade Shape
(Selection)
Overall Length
L
Shank Diameter
d
BSCLS-BSC
BSC

LS-BSC
(Long Shank)
30.300 ~ 0.5000.5 ~ 1.0

T
(Dished)

F
(Flat)


Bottom Blade Shape >>P.608
4060
0.505 ~ 1.5000.5 ~ 5.04060
1.505 ~ 2.0000.5 ~ 10.04060
2.005 ~ 3.0000.5 ~ 15.04060
42.005 ~ 4.0000.5 ~ 20.05080
63.005 ~ 6.0003.0 ~ 24.06090
84.005 ~ 8.0004.0 ~ 28.06090
106.005 ~ 10.0005.0 ~ 35.080120
128.005 ~ 12.0006.0 ~ 36.080120
1610.005 ~ 16.0008.0 ~ 48.0100-

 

Model Number Flute Diameter
D

0.01 mm Increment Designation
Blade Length

0.5 mm Increment Designation
Bottom Blade Shape
(Selection)
Overall Length
L
Shank Diameter
d
SEMLS-SEM
SEM

LS-SEM
(Long Shank)
30.30 ~ 0.500.5 ~ 1.0

T
(Dished)

F
(Flat)


Bottom Blade Shape >>P.608
4060
0.51 ~ 1.500.5 ~ 5.04060
1.51 ~ 2.000.5 ~ 10.04060
2.01 ~ 3.000.5 ~ 15.04060
42.01 ~ 4.000.5 ~ 20.05080
63.01 ~ 6.003.0 ~ 24.06090
84.01 ~ 8.004.0 ~ 28.06090
106.01 ~ 10.005.0 ~ 35.080120
128.01 ~ 12.006.0 ~ 36.080120
1610.01 ~ 16.008.0 ~ 48.0100-

Alterations

Carbide Straight Blade Square End Mill, 2 Flute:Related Image

Basic Information

Material Ultrafine Particulate Carbide