(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide T-Slot Cutter 2/4-flute / Bottom Corner Angle, Back Radius

Carbide T-Slot Cutter 2/4-flute / Bottom Corner Angle, Back Radius

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Both bottom and back shapes can be machined

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Bottom Corner Angle, Back Radius:Related Image
Part Number
STSCREM4-[3-4/0.1]-[1-2/0.1]-2-[1.5-2/0.1]-[0.2-1.8/0.05]-[0.1-1.7/0.05]-[5-75/1]
STSCREM6-[5-6/0.1]-[2-5/0.1]-[2-6/1]-[3-4/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
STSCREM8-[6.1-8/0.1]-[2-5/0.1]-[2-8/1]-[4-6/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
STSCREM10-[8.1-10/0.1]-[2-5/0.1]-[2-10/1]-[5-7/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
STSCREM12-[10.1-12/0.1]-[2-5/0.1]-[2-12/1]-[6-8/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
STSCREM16-[12.1-16/0.1]-[2-5/0.1]-[2-16/1]-[8-12/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
STSCREMW4-[3-4/0.1]-[1-2/0.1]-2-[1.5-2/0.1]-[0.2-1.8/0.05]-[0.1-1.7/0.05]-[5-75/1]
STSCREMW6-[5-6/0.1]-[2-5/0.1]-[2-6/1]-[3-4/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
STSCREMW8-[6.1-8/0.1]-[2-5/0.1]-[2-8/1]-[4-6/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
STSCREMW10-[8.1-10/0.1]-[2-5/0.1]-[2-10/1]-[5-7/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
STSCREMW12-[10.1-12/0.1]-[2-5/0.1]-[2-12/1]-[6-8/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
STSCREMW16-[12.1-16/0.1]-[2-5/0.1]-[2-16/1]-[8-12/0.1]-[0.2-4.8/0.05]-[0.1-4.7/0.05]-[5-75/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Diameter d
(mm)
Number of Flutes Overall Length L
(mm)
Single Angle (θ)
(°)
Corner (R)
(mm)
End Surface Width (b)
(mm)
Flute Diameter (D)
(mm)
Flute Width (ℓ)
(mm)
Neck Diameter (d1)
(mm)
Neck Length (ℓ1)
(mm)

-

1 Piece(s) 8 Day(s) or more 42 Flutes505 ~ 750.1 ~ 1.70.2 ~ 1.83 ~ 41 ~ 21.5 ~ 22

-

1 Piece(s) 8 Day(s) or more 62 Flutes605 ~ 750.1 ~ 4.70.2 ~ 4.85 ~ 62 ~ 53 ~ 42 ~ 6

-

1 Piece(s) 8 Day(s) or more 82 Flutes605 ~ 750.1 ~ 4.70.2 ~ 4.86.1 ~ 82 ~ 54 ~ 62 ~ 8

-

1 Piece(s) 8 Day(s) or more 102 Flutes805 ~ 750.1 ~ 4.70.2 ~ 4.88.1 ~ 102 ~ 55 ~ 72 ~ 10

-

1 Piece(s) 8 Day(s) or more 122 Flutes805 ~ 750.1 ~ 4.70.2 ~ 4.810.1 ~ 122 ~ 56 ~ 82 ~ 12

-

1 Piece(s) 8 Day(s) or more 162 Flutes1005 ~ 750.1 ~ 4.70.2 ~ 4.812.1 ~ 162 ~ 58 ~ 122 ~ 16

-

1 Piece(s) 8 Day(s) or more 44 Flutes505 ~ 750.1 ~ 1.70.2 ~ 1.83 ~ 41 ~ 21.5 ~ 22

-

1 Piece(s) 8 Day(s) or more 64 Flutes605 ~ 750.1 ~ 4.70.2 ~ 4.85 ~ 62 ~ 53 ~ 42 ~ 6

-

1 Piece(s) 8 Day(s) or more 84 Flutes605 ~ 750.1 ~ 4.70.2 ~ 4.86.1 ~ 82 ~ 54 ~ 62 ~ 8

-

1 Piece(s) 8 Day(s) or more 104 Flutes805 ~ 750.1 ~ 4.70.2 ~ 4.88.1 ~ 102 ~ 55 ~ 72 ~ 10

-

1 Piece(s) 8 Day(s) or more 124 Flutes805 ~ 750.1 ~ 4.70.2 ~ 4.810.1 ~ 122 ~ 56 ~ 82 ~ 12

-

1 Piece(s) 8 Day(s) or more 164 Flutes1005 ~ 750.1 ~ 4.70.2 ~ 4.812.1 ~ 162 ~ 58 ~ 122 ~ 16
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Diameter d
(mm)
Number of Flutes Overall Length L
(mm)
Single Angle (θ)
(°)
Corner (R)
(mm)
End Surface Width (b)
(mm)
Flute Diameter (D)
(mm)
Flute Width (ℓ)
(mm)
Neck Diameter (d1)
(mm)
Neck Length (ℓ1)
(mm)

Loading...

  1. 1

Specifications

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Bottom Corner Angle, Back Radius:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number   Flute Diameter
D
0.1 mm Increment Designation
Flute Width

0.1 mm Increment Designation
Neck Length
1
1 mm Increment Designation
Neck Diameter *
d
1
0.1 mm Increment Designation
Edge Width
b
0.05 mm Increment Designation
Corner
R
0.05 mm Increment Designation
Single Angle
θ
1° Designation
Overall Length
L
Shank Diameter
d
STSCREM
(2 Flutes)
STSCREMW
(4 Flutes)
4 3.0~4.0 1.0 ~ 2.0 2 1.5 ~2.0 0.20 ≤ b ≤ - 0.20 0.10 ≤ R ≤ - 0.30 5° - 75° 50
6 5.0 ~6.0 2.0 ~ 5.0 2 ~6 3.0 ~4.0 60
8 6.1 ~8.0 2.0 ~ 5.0 2 ~8 4.0 ~6.0 60
10 8.1 ~ 10.0 2.0 ~ 5.0 2 ~ 10 5.0 ~7.0 80
12 10.1 ~ 12.0 2.0 ~ 5.0 2 ~ 12 6.0 ~8.0 80
16 12.1 ~ 16.0 2.0 ~ 5.0 2 ~ 16 8.0 ~ 12.0 100

* Please be aware that manufacturing may not be possible if the selected neck diameter does not satisfy the "2 ≤ D-d1" condition.

Alterations

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Bottom Corner Angle, Back Radius:Related Image

Basic Information

Material Ultrafine Particulate Carbide
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list